Menu Search

Flat Washers - Metal

In production

Metal flat washers are used in conjunction with screws, bolts or nuts and offer spacing and load distribution for your assemblies.Available in Mild and Stainless Steel, in both Flat and Countersunk variants. We have a wide range of Nuts to choose from, so why not browse our selection of Metal Standard Hex Nuts, Nyloc Nuts, Metal Lock & Flange Nuts or our Metal Wing Nuts to find the ideal partner to suit your application.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Essentra Part Number Price range Availability Material Inside Diameter Outside Diameter Compatible Screw Sizes (All) Thickness View
R 1,1449 - R 1,1449 Request the lead time here
Mild Steel
6.4 mm
18.0 mm
M6
1.6 mm
R 0,4337 - R 0,4337 Request the lead time here
Mild Steel
3.2 mm
9.0 mm
M3
0.8 mm
R 0,4892 - R 0,4892 Request the lead time here
Mild Steel
3.2 mm
7.0 mm
M3
0.5 mm
R 0,2631 - R 0,2631 Request the lead time here
Mild Steel
4.3 mm
9.0 mm
M4
0.8 mm
R 0,7694 - R 0,7694 Request the lead time here
Mild Steel
6.4 mm
12.5 mm
M6
1.6 mm
R 0,5874 - R 0,5874 Request the lead time here
Mild Steel
5.3 mm
10.0 mm
M5
1.0 mm
R 0,7111 - R 0,7111 Request the lead time here
Mild Steel
4.3 mm
12.0 mm
M4
1.0 mm
R 1,1776 - R 1,1776 Request the lead time here
Mild Steel
8.4 mm
17.0 mm
M8
1.6 mm
R 0,768 - R 0,768 Request the lead time here
Mild Steel
5.3 mm
15.0 mm
M5
1.2 mm
Washer 6.4 mm 18.0 mm 1.6 mm Mild Steel

10240168

Price Range
R 1,1449 - R 1,1449

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M6
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
Washer 3.2 mm 9.0 mm 0.8 mm Mild Steel

10240137

Price Range
R 0,4337 - R 0,4337

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M3
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
Washer 3.2 mm 7.0 mm 0.5 mm Mild Steel

10240083

Price Range
R 0,4892 - R 0,4892

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M3
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    7.0 mm
  • Thickness
    0.5 mm
  • Washer Shape
    Round
Washer 4.3 mm 9.0 mm 0.8 mm Mild Steel

10240090

Price Range
R 0,2631 - R 0,2631

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M4
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
Washer 6.4 mm 12.5 mm 1.6 mm Mild Steel

10240113

Price Range
R 0,7694 - R 0,7694

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M6
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.5 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
Washer 5.3 mm 10.0 mm 1.0 mm Mild Steel

10240106

Price Range
R 0,5874 - R 0,5874

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M5
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
Washer 4.3 mm 12.0 mm 1.0 mm Mild Steel

10240144

Price Range
R 0,7111 - R 0,7111

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M4
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
Washer 8.4 mm 17.0 mm 1.6 mm Mild Steel

10240120

Price Range
R 1,1776 - R 1,1776

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M8
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    17.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
Washer 5.3 mm 15.0 mm 1.2 mm Mild Steel

10240151

Price Range
R 0,768 - R 0,768

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M5
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.2 mm
  • Washer Shape
    Round