Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Metal flat washers are used in conjunction with screws, bolts or nuts and offer spacing and load distribution for your assemblies.Available in Mild and Stainless Steel, in both Flat and Countersunk variants. We have a wide range of Nuts to choose from, so why not browse our selection of Metal Standard Hex Nuts, Nyloc Nuts, Metal Lock & Flange Nuts or our Metal Wing Nuts to find the ideal partner to suit your application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Compatible Screw Sizes (All) | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| R 0,7848 - R 0,7848 | Request the lead time here |
Mild Steel
|
0.252 in
6.4 mm
|
0.492 in
12.5 mm
|
M6
|
0.063 in
1.6 mm
|
||
| R 0,499 - R 0,499 | Request the lead time here |
Mild Steel
|
0.126 in
3.2 mm
|
0.276 in
7.0 mm
|
M3
|
0.02 in
0.5 mm
|
||
| R 1,1678 - R 1,1678 | Request the lead time here |
Mild Steel
|
0.252 in
6.4 mm
|
0.709 in
18.0 mm
|
M6
|
0.063 in
1.6 mm
|
||
| R 0,2683 - R 0,2683 | Request the lead time here |
Mild Steel
|
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
M4
|
0.031 in
0.8 mm
|
||
| R 0,7253 - R 0,7253 | Request the lead time here |
Mild Steel
|
0.169 in
4.3 mm
|
0.472 in
12.0 mm
|
M4
|
0.039 in
1.0 mm
|
||
| R 1,2011 - R 1,2011 | Request the lead time here |
Mild Steel
|
0.331 in
8.4 mm
|
0.669 in
17.0 mm
|
M8
|
0.063 in
1.6 mm
|
||
| R 0,7833 - R 0,7833 | Request the lead time here |
Mild Steel
|
0.209 in
5.3 mm
|
0.591 in
15.0 mm
|
M5
|
0.047 in
1.2 mm
|
||
| R 0,4424 - R 0,4424 | Request the lead time here |
Mild Steel
|
0.126 in
3.2 mm
|
0.354 in
9.0 mm
|
M3
|
0.031 in
0.8 mm
|
||
| R 0,5991 - R 0,5991 | Request the lead time here |
Mild Steel
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
M5
|
0.039 in
1.0 mm
|
||
| Request the lead time here |
Steel
|
0.315 in
8.0 mm
|
1.024 in
26.0 mm
|
M8
|
0.197 in
5.0 mm
|
|||
| Request the lead time here |
Steel
|
0.394 in
10.0 mm
|
1.26 in
32.0 mm
|
M10
|
0.256 in
6.5 mm
|
|||
| Request the lead time here |
Steel
|
0.197 in
5.0 mm
|
0.63 in
16.0 mm
|
M5
|
0.118 in
3.0 mm
|
|||
| Request the lead time here |
Steel
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
M10
|
0.256 in
6.5 mm
|
|||
| Request the lead time here |
Steel
|
0.472 in
12.0 mm
|
1.575 in
40.0 mm
|
M12
|
0.295 in
7.5 mm
|
|||
| Request the lead time here |
Steel
|
0.394 in
10.0 mm
|
1.26 in
32.0 mm
|
M10
|
0.256 in
6.5 mm
|
|||
| Request the lead time here |
Steel
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
M6
|
0.157 in
4.0 mm
|
|||
| Request the lead time here |
Steel
|
0.157 in
4.0 mm
|
0.512 in
13.0 mm
|
M4
|
0.118 in
3.0 mm
|
|||
| Request the lead time here |
Steel
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
M6
|
0.157 in
4.0 mm
|
|||
| Request the lead time here |
Steel
|
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
M4
|
0.098 in
2.5 mm
|
|||
| 10503737 | Request the lead time here |
Steel
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
M12
|
0.295 in
7.5 mm