Menu Search

Flexible End Caps - Acid Resistance

In stock

Flexible End Caps are made from a flexible material that is able to stretch on to larger diameters for a snug fit. They provide protection to threads and non-threaded ends.

The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for low temperature masking applications.

The caps also benefit from acid resistant material.

  • Can stretch on to larger diameters for a snug fit.
  • Provides protection to threads and non-threaded tips.
  • Features a hanging tab for use with wire hooks.
Material: TPE Colour: Black Series Code: SR1021

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
49 results
Product SKUs information
Essentra Part Number Price range Availability h d Type View
R 2,152 - R 3,3476 Request the lead time here
20.0 mm
17.4 mm
5
R 1,2701 - R 1,9758 Request the lead time here
20.0 mm
8.0 mm
5
R 1,075 - R 1,6723 Request the lead time here
21.0 mm
4.0 mm
5
R 1,2214 - R 1,8999 Request the lead time here
20.0 mm
6.0 mm
5
R 2,0955 - R 3,2596 Request the lead time here
20.0 mm
15.7 mm
5
R 2,1852 - R 3,3992 Request the lead time here
20.0 mm
17.7 mm
5
R 1,397 - R 2,1731 Request the lead time here
20.0 mm
9.0 mm
5
R 1,1726 - R 1,824 Request the lead time here
20.0 mm
5.0 mm
5
R 2,2184 - R 3,4508 Request the lead time here
20.0 mm
18.0 mm
5
  • of 3
Flexible End Cap 17.4 mm 20.0 mm TPE Black

20572266

Price Range
R 3,3476 - R 2,152

Stock Levels
Request the lead time here
Attributes
  • d
    17.4 mm
  • h
    20.0 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
Flexible End Cap 8.0 mm 20.0 mm TPE Black

20572167

Price Range
R 1,9758 - R 1,2701

Stock Levels
Request the lead time here
Attributes
  • d
    8.0 mm
  • h
    20.0 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
Flexible End Cap 4.0 mm 21.0 mm TPE Black

20572129

Price Range
R 1,6723 - R 1,075

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • h
    21.0 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
Flexible End Cap 6.0 mm 20.0 mm TPE Black

20572150

Price Range
R 1,8999 - R 1,2214

Stock Levels
Request the lead time here
Attributes
  • d
    6.0 mm
  • h
    20.0 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
Flexible End Cap 15.7 mm 20.0 mm TPE Black

20572242

Price Range
R 3,2596 - R 2,0955

Stock Levels
Request the lead time here
Attributes
  • d
    15.7 mm
  • h
    20.0 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
Flexible End Cap 17.7 mm 20.0 mm TPE Black

20572273

Price Range
R 3,3992 - R 2,1852

Stock Levels
Request the lead time here
Attributes
  • d
    17.7 mm
  • h
    20.0 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
Flexible End Cap 9.0 mm 20.0 mm TPE Black

20572174

Price Range
R 2,1731 - R 1,397

Stock Levels
Request the lead time here
Attributes
  • d
    9.0 mm
  • h
    20.0 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
Flexible End Cap 5.0 mm 20.0 mm TPE Black

20572143

Price Range
R 1,824 - R 1,1726

Stock Levels
Request the lead time here
Attributes
  • d
    5.0 mm
  • h
    20.0 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
Flexible End Cap 18.0 mm 20.0 mm TPE Black

20572280

Price Range
R 3,4508 - R 2,2184

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • h
    20.0 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber