Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.
Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.
Commonly used across various industries, including automotive, electronics, and manufacturing.
Material: PVC Colour: Yellow Series Code: SRF0076
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|
| R 5,1514 - R 6,9266 | Request the lead time here |
0.563 in
14.3 mm
|
M15;9/16"
|
0.748 in
19.0 mm
|
UNF Threads
|
||
| 10108772 | R 15,0732 - R 44,059 | Request the lead time here |
3 in
76.2 mm
|
|
1.5 in
38.1 mm
|
|
|
| R 12,7662 - R 39,3118 | Request the lead time here |
2.5 in
63.5 mm
|
2 1/2"
|
1.5 in
38.1 mm
|
UNF Threads
|
||
| R 1,224 - R 2,872 | 1470 In stock - Delivery conditions may apply, visit our FAQs |
0.154 in
3.9 mm
|
|
0.512 in
13.0 mm
|
|
||
| R 1,1779 - R 2,765 | Request the lead time here |
0.217 in
5.5 mm
|
|
0.512 in
13.0 mm
|
|
||
| R 0,8596 - R 2,123 | 4000 In stock - Delivery conditions may apply, visit our FAQs |
0.205 in
5.2 mm
|
|
0.512 in
13.0 mm
|
|
||
| R 1,3747 - R 3,2267 | Request the lead time here |
0.303 in
7.7 mm
|
M8, 5/16 in UNF
|
0.512 in
13.0 mm
|
|
||
| R 0,8888 - R 2,2018 | Request the lead time here |
0.189 in
4.8 mm
|
M5, 3/16 in UNF
|
0.512 in
13.0 mm
|
|
||
| R 1,347 - R 3,1592 | Request the lead time here |
0.303 in
7.7 mm
|
M8, 5/16 in UNF
|
0.748 in
19.0 mm
|
|
||
| R 1,2102 - R 2,8382 | Request the lead time here |
0.142 in
3.6 mm
|
M4
|
0.512 in
13.0 mm
|
|
||
| R 1,5992 - R 3,7617 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.984 in
25.0 mm
|
|
||
| R 2,2451 - R 5,2766 | Request the lead time here |
0.437 in
11.1 mm
|
M12, 7/16 in UNF
|
0.984 in
25.0 mm
|
|
||
| R 1,9068 - R 4,4938 | Request the lead time here |
0.437 in
11.1 mm
|
M12, 7/16 in UNF
|
0.512 in
13.0 mm
|
|
||
| 10008010 | R 2,0298 - R 4,7754 | Request the lead time here |
0.469 in
11.9 mm
|
M12, 1/2 in UNF
|
0.512 in
13.0 mm
|
|
|
| R 1,3455 - R 3,1592 | Request the lead time here |
0.303 in
7.7 mm
|
M8, 5/16 in UNF
|
0.984 in
25.0 mm
|
|
||
| R 0,9349 - R 2,3088 | Request the lead time here |
0.173 in
4.4 mm
|
M5, 3/16 in UNF
|
0.512 in
13.0 mm
|
|
||
| R 1,0149 - R 2,5059 | Request the lead time here |
0.189 in
4.8 mm
|
M5, 3/16 in UNF
|
0.984 in
25.0 mm
|
|
||
| R 1,3685 - R 3,2042 | 150 In stock - Delivery conditions may apply, visit our FAQs |
0.232 in
5.9 mm
|
M6, 1/4 in UNF
|
0.512 in
13.0 mm
|
|
||
| R 1,8914 - R 4,46 | 4500 In stock - Delivery conditions may apply, visit our FAQs |
0.531 in
13.5 mm
|
M14;1 in BSP
|
0.512 in
13.0 mm
|
|
||
| R 2,4296 - R 5,6877 | Request the lead time here |
0.543 in
13.8 mm
|
M14;1 in BSP
|
0.512 in
13.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue