Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.
Material: Vinyl, PVC Colour: Green, Black Series Code: SR1020
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d | Colour | Material | h | View | |
---|---|---|---|---|---|---|---|
R 6,558 - R 17,1702 | Request the lead time here |
0.866 in
22.0 mm
|
Black
|
PVC
|
1.319 in
33.5 mm
|
||
R 14,5936 - R 14,5936 | Request the lead time here |
1.181 in
30.0 mm
|
Green
|
PVC
|
1.358 in
34.5 mm
|
||
R 5,0504 - R 5,2615 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.945 in
24.0 mm
|
Black
|
PVC
|
1.319 in
33.5 mm
|
||
R 8,4878 - R 18,5504 | Request the lead time here |
1.102 in
28.0 mm
|
Green
|
PVC
|
1.378 in
35.0 mm
|
||
10087879 | R 6,6033 - R 6,6033 | Request the lead time here |
0.945 in
24.0 mm
|
Black
|
PVC
|
1.319 in
33.5 mm
|
|
R 6,8445 - R 14,9066 | Request the lead time here |
1.102 in
28.0 mm
|
Black
|
PVC
|
1.378 in
35.0 mm
|
||
R 7,6284 - R 17,5567 | Request the lead time here |
1.181 in
30.0 mm
|
Black
|
PVC
|
1.358 in
34.5 mm
|
||
R 5,2464 - R 13,5816 | Request the lead time here |
0.866 in
22.0 mm
|
Black
|
PVC
|
1.319 in
33.5 mm
|
||
R 6,0153 - R 15,6243 | Request the lead time here |
0.827 in
21.0 mm
|
Green
|
Vinyl
|
1.358 in
34.5 mm
|
||
R 1,497 - R 3,8867 | Request the lead time here |
0.197 in
5.0 mm
|
Green
|
Vinyl
|
0.925 in
23.5 mm
|
||
R 1,6131 - R 4,1849 | Request the lead time here |
0.236 in
6.0 mm
|
Green
|
Vinyl
|
0.984 in
25.0 mm
|
||
R 6,8746 - R 17,8879 | Request the lead time here |
0.906 in
23.0 mm
|
Green
|
Vinyl
|
1.358 in
34.5 mm
|
||
R 4,5831 - R 9,9929 | Request the lead time here |
0.787 in
20.0 mm
|
Green
|
Vinyl
|
1.122 in
28.5 mm
|
||
R 2,593 - R 6,7908 | 600 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
Black
|
PVC
|
1.142 in
29.0 mm
|
||
R 4,3419 - R 12,643 | Request the lead time here |
0.591 in
15.0 mm
|
Green
|
Vinyl
|
1.161 in
29.5 mm
|
||
R 2,5026 - R 6,5699 | Request the lead time here |
0.354 in
9.0 mm
|
Green
|
Vinyl
|
0.984 in
25.0 mm
|
||
R 1,6282 - R 3,5775 | 7200 In stock - Delivery conditions may apply, visit our FAQs |
0.315 in
8.0 mm
|
Black
|
PVC
|
0.965 in
24.5 mm
|
||
R 5,5027 - R 14,3545 | Request the lead time here |
0.906 in
23.0 mm
|
Black
|
PVC
|
1.358 in
34.5 mm
|
||
R 8,9099 - R 23,1881 | Request the lead time here |
1.063 in
27.0 mm
|
Green
|
Vinyl
|
1.319 in
33.5 mm
|
||
R 3,5579 - R 7,7845 | Request the lead time here |
0.748 in
19.0 mm
|
Black
|
PVC
|
1.161 in
29.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue