Menu Search

Flexible End Caps - Oil and Grease Resistant

In stock

Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.

  • Provides excellent protection for threaded applications.
  • Highly resistant to shredding.
  • Green PVC option can be used with oil and grease applications.
Material: Vinyl, PVC Colour: Green, Black Series Code: SR1020

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Essentra Part Number Price range Availability d Colour Material h View
R 4,5831 - R 9,9929 Request the lead time here
20.0 mm
Green
Vinyl
28.5 mm
R 1,197 - R 3,1248 Request the lead time here
5.0 mm
Black
PVC
23.5 mm
R 7,146 - R 18,6057 Request the lead time here
27.0 mm
Black
PVC
33.5 mm
R 6,8746 - R 17,8879 Request the lead time here
23.0 mm
Green
Vinyl
34.5 mm
R 0,7199 - R 1,2342 Request the lead time here
13.0 mm
Green
Vinyl
29.0 mm
R 3,6182 - R 9,496 Request the lead time here
17.0 mm
Black
PVC
29.5 mm
R 2,1106 - R 4,5989 Request the lead time here
10.0 mm
Black
PVC
24.0 mm
R 3,4976 - R 9,0544 Request the lead time here
16.0 mm
Black
PVC
28.0 mm
R 5,2464 - R 13,5816 Request the lead time here
22.0 mm
Black
PVC
33.5 mm
R 6,558 - R 17,1702 Request the lead time here
22.0 mm
Black
PVC
33.5 mm
10087879 R 6,6033 - R 6,6033 Request the lead time here
24.0 mm
Black
PVC
33.5 mm
R 7,6284 - R 17,5567 Request the lead time here
30.0 mm
Black
PVC
34.5 mm
R 8,4878 - R 18,5504 Request the lead time here
28.0 mm
Green
PVC
35.0 mm
R 5,0504 - R 5,2615 1000 In stock - Delivery conditions may apply, visit our FAQs
24.0 mm
Black
PVC
33.5 mm
R 14,5936 - R 14,5936 Request the lead time here
30.0 mm
Green
PVC
34.5 mm
R 6,8445 - R 14,9066 Request the lead time here
28.0 mm
Black
PVC
35.0 mm
  • of 3
Flexible End Cap 20.0 mm 28.5 mm Vinyl Green

10087831

Price Range
R 9,9929 - R 4,5831

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • h
    28.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 5.0 mm 23.5 mm PVC Black

10086278

Price Range
R 3,1248 - R 1,197

Stock Levels
Request the lead time here
Attributes
  • d
    5.0 mm
  • h
    23.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 27.0 mm 33.5 mm PVC Black

10086414

Price Range
R 18,6057 - R 7,146

Stock Levels
Request the lead time here
Attributes
  • d
    27.0 mm
  • h
    33.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 23.0 mm 34.5 mm Vinyl Green

10084434

Price Range
R 17,8879 - R 6,8746

Stock Levels
Request the lead time here
Attributes
  • d
    23.0 mm
  • h
    34.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 13.0 mm 29.0 mm Vinyl Green

10087800

Price Range
R 1,2342 - R 0,7199

Stock Levels
Request the lead time here
Attributes
  • d
    13.0 mm
  • h
    29.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 17.0 mm 29.5 mm PVC Black

10086353

Price Range
R 9,496 - R 3,6182

Stock Levels
Request the lead time here
Attributes
  • d
    17.0 mm
  • h
    29.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 10.0 mm 24.0 mm PVC Black

10087787

Price Range
R 4,5989 - R 2,1106

Stock Levels
Request the lead time here
Attributes
  • d
    10.0 mm
  • h
    24.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 16.0 mm 28.0 mm PVC Black

10086346

Price Range
R 9,0544 - R 3,4976

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • h
    28.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 22.0 mm 33.5 mm PVC Black

10087749

Price Range
R 13,5816 - R 5,2464

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • h
    33.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 22.0 mm 33.5 mm PVC Black

10087756

Price Range
R 17,1702 - R 6,558

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • h
    33.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 24.0 mm 33.5 mm PVC Black

10087879

Price Range
R 6,6033 - R 6,6033

Stock Levels
Request the lead time here
Attributes
  • d
    24.0 mm
  • h
    33.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 30.0 mm 34.5 mm PVC Black

10087114

Price Range
R 17,5567 - R 7,6284

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • h
    34.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 28.0 mm 35.0 mm PVC Green

10087190

Price Range
R 18,5504 - R 8,4878

Stock Levels
Request the lead time here
Attributes
  • d
    28.0 mm
  • h
    35.0 mm
  • Colour
    Green
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 24.0 mm 33.5 mm PVC Black

10087886

Price Range
R 5,2615 - R 5,0504

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    24.0 mm
  • h
    33.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 30.0 mm 34.5 mm PVC Green

10087121

Price Range
R 14,5936 - R 14,5936

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • h
    34.5 mm
  • Colour
    Green
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 28.0 mm 35.0 mm PVC Black

10087206

Price Range
R 14,9066 - R 6,8445

Stock Levels
Request the lead time here
Attributes
  • d
    28.0 mm
  • h
    35.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790