Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible Pipe Caps protect threaded pipe ends. Flexible design that is simple to install. Puncture, dust, moisture resistant. Typically used in automobiles, HVAC systems, and on construction equipment.
Material: PE Colour: Yellow, White Series Code: SR1388
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d | h | Full Material | View | |
---|---|---|---|---|---|---|
R 89,9437 - R 91,6624 | Request the lead time here |
4.134 in
105.0 mm
|
1.693 in
43.0 mm
|
Polyethylene
|
||
R 81,9232 - R 83,6419 | Request the lead time here |
3.819 in
97.0 mm
|
2.362 in
60.0 mm
|
Polyethylene
|
||
R 100,5422 - R 102,5473 | Request the lead time here |
4.76 in
120.9 mm
|
1.772 in
45.0 mm
|
Polyethylene
|
||
R 2 356,0103 - R 2 404,1331 | Request the lead time here |
28.74 in
730.0 mm
|
5.709 in
145.0 mm
|
Polyethylene
|
||
R 7 149,3814 - R 7 149,3814 | Request the lead time here |
54 in
1371.6 mm
|
7.087 in
180.0 mm
|
Polyethylene
|
||
R 2 958,6907 - R 3 019,1306 | Request the lead time here |
32.283 in
820 mm
|
4.724 in
120.0 mm
|
Polyethylene
|
||
R 359,4885 - R 366,6496 | Request the lead time here |
13.15 in
334.0 mm
|
2.953 in
75.0 mm
|
Polyethylene
|
||
R 1 070,7315 - R 1 092,5013 | Request the lead time here |
20.945 in
532.0 mm
|
3.15 in
80.0 mm
|
Polyethylene
|
||
R 2 677,4016 - R 2 677,4016 | Request the lead time here |
30.315 in
770.0 mm
|
4.528 in
115.0 mm
|
Polyethylene
|
||
R 761,9437 - R 777,6982 | Request the lead time here |
18.228 in
463.0 mm
|
2.953 in
75.0 mm
|
Polyethylene
|
||
R 308,7877 - R 315,0895 | Request the lead time here |
12.48 in
317.0 mm
|
3.15 in
80.0 mm
|
Polyethylene
|
||
R 412,4808 - R 420,7877 | Request the lead time here |
14 in
355.6 mm
|
1.181 in
30.0 mm
|
Polyethylene
|
||
R 9 221,8112 - R 9 221,8112 | Request the lead time here |
56.575 in
1437.0 mm
|
7.087 in
180.0 mm
|
Polyethylene
|
||
R 3 891,0692 - R 3 891,0692 | Request the lead time here |
39.37 in
1000.0 mm
|
7.087 in
180.0 mm
|
Polyethylene
|
||
R 189,3401 - R 193,0639 | Request the lead time here |
8.346 in
212.0 mm
|
3.071 in
78.0 mm
|
Polyethylene
|
||
R 240,9002 - R 246,0562 | Request the lead time here |
10.748 in
273.0 mm
|
3.937 in
100.0 mm
|
Polyethylene
|
||
R 213,1151 - R 217,4117 | Request the lead time here |
9.134 in
232.0 mm
|
2.165 in
55.0 mm
|
Polyethylene
|
||
R 267,2532 - R 272,6956 | Request the lead time here |
11.811 in
300.0 mm
|
2.559 in
65.0 mm
|
Polyethylene
|
||
R 6 913,3507 - R 6 913,3507 | Request the lead time here |
52.756 in
1340.0 mm
|
7.087 in
180.0 mm
|
Polyethylene
|
||
R 3 811,724 - R 3 811,724 | Request the lead time here |
38.386 in
975.0 mm
|
5.512 in
140.0 mm
|
Polyethylene
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue