Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Knob Diameter | Thread Size | Thread Material | Mount Type | Thread Length | Knob Material | View | |
---|---|---|---|---|---|---|---|---|---|
R 27,5741 - R 57,9056 | Request the lead time here |
0.866 in
22.0 mm
|
M8
|
Brass
|
Female
|
0.63 in
16.0 mm
|
PA
|
||
R 195,2775 - R 198,2216 | Request the lead time here |
2.48 in
63.0 mm
|
M10
|
Brass
|
Threaded Blind Hole
|
0.984 in
25.0 mm
|
PA
|
||
R 6,1157 - R 8,4625 | Request the lead time here |
0.571 in
14.5 mm
|
M6
|
PA
|
Female
|
0.512 in
13.0 mm
|
PA
|
||
R 30,9059 - R 53,3879 | Request the lead time here |
0.906 in
23.0 mm
|
M6
|
Steel
|
Female
|
1.575 in
40.0 mm
|
PA
|
||
R 312,4583 - R 317,166 | Request the lead time here |
3.15 in
80.0 mm
|
M12
|
Brass
|
Threaded Through Hole
|
1.181 in
30.0 mm
|
PA
|
||
R 29,2626 - R 75,6374 | 417 In stock - Delivery conditions may apply, visit our FAQs |
0.591 in
15.0 mm
|
M4
|
Steel
|
Female
|
0.984 in
25.0 mm
|
PA
|
||
R 66,0928 - R 103,6834 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Brass
|
Threaded Stud
|
0.472 in
12.0 mm
|
PA
|
||
R 14,5182 - R 30,4883 | Request the lead time here |
0.591 in
15.0 mm
|
M5
|
Brass
|
Female
|
0.433 in
11.0 mm
|
PA
|
||
R 52,439 - R 52,695 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Brass
|
Female
|
0.394 in
10.0 mm
|
PA
|
||
R 181,5669 - R 184,3829 | Request the lead time here |
2.48 in
63.0 mm
|
M8
|
Brass
|
Threaded Stud
|
0.984 in
25.0 mm
|
PA
|
||
R 28,5691 - R 54,8785 | 100 In stock - Delivery conditions may apply, visit our FAQs |
0.906 in
23.0 mm
|
M5
|
Steel
|
Female
|
0.984 in
25.0 mm
|
PA
|
||
R 45,669 - R 46,3802 | Request the lead time here |
0.63 in
16.0 mm
|
M4
|
Brass
|
Female
|
0.197 in
5.0 mm
|
PA
|
||
R 4,2952 - R 5,9593 | Request the lead time here |
0.276 in
7.0 mm
|
M2.5
|
PA
|
Female
|
0.354 in
9.0 mm
|
PA
|
||
R 273,8152 - R 277,9114 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Brass
|
Threaded Through Hole
|
0.984 in
25.0 mm
|
PA
|
||
R 131,3529 - R 174,8307 | Request the lead time here |
1.732 in
44.0 mm
|
M6
|
Brass
|
Threaded Hole
|
0.472 in
12.0 mm
|
PP
|
||
R 243,6773 - R 332,1709 | Request the lead time here |
2.48 in
63.0 mm
|
M10
|
Brass
|
Threaded Through Hole
|
0.984 in
25.0 mm
|
PA
|
||
R 27,5741 - R 57,9056 | Request the lead time here |
0.866 in
22.0 mm
|
M6
|
Brass
|
Female
|
0.63 in
16.0 mm
|
PA
|
||
R 216,4836 - R 219,5557 | Request the lead time here |
3.15 in
80.0 mm
|
M10
|
Brass
|
Threaded Blind Hole
|
1.181 in
30.0 mm
|
PA
|
||
R 423,4095 - R 429,7386 | Request the lead time here |
3.937 in
100.0 mm
|
M16
|
Brass
|
Threaded Through Hole
|
1.457 in
37.0 mm
|
PA
|
||
R 53,2184 - R 69,0122 | Request the lead time here |
1.102 in
28.0 mm
|
M8
|
Steel
|
Female
|
1.969 in
50.0 mm
|
PA
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue