Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Thread Material | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 10,1612 - R 10,1612 | Request the lead time here |
0.591 in
15.0 mm
|
M4
|
Zinc Plated Steel
|
Threaded Stud
|
0.335 in
8.5 mm
|
PA
|
||
| R 293,9227 - R 893,7452 | Request the lead time here |
|
M8
|
Zinc Plated Steel
|
Male
|
0.472 in
12.0 mm
|
Steel
|
||
| R 10,1612 - R 10,1612 | Request the lead time here |
0.591 in
15.0 mm
|
M5
|
Zinc Plated Steel
|
Threaded Stud
|
0.394 in
10.0 mm
|
PA
|
||
| R 24,8905 - R 40,6896 | Request the lead time here |
0.906 in
23.0 mm
|
M5
|
Steel
|
Threaded Stud
|
0.984 in
25.0 mm
|
PA
|
||
| R 46,9973 - R 47,6772 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Brass
|
Threaded Stud
|
0.984 in
25.0 mm
|
PA
|
||
| R 31,7734 - R 69,748 | 5 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
M8
|
Brass
|
Threaded Stud
|
1.181 in
30.0 mm
|
PA
|
||
| R 50,6686 - R 67,4399 | Request the lead time here |
1.555 in
39.5 mm
|
M8
|
Zinc Plated Steel
|
Male
|
1.181 in
30.0 mm
|
PP
|
||
| R 45,1678 - R 49,1919 | Request the lead time here |
1.102 in
28.0 mm
|
M8
|
Steel
|
Threaded Stud
|
1.181 in
30.0 mm
|
PA
|
||
| R 93,6137 - R 144,5167 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Brass
|
Threaded Stud
|
2.362 in
60.0 mm
|
PA
|
||
| R 24,9524 - R 31,132 | Request the lead time here |
0.984 in
25.0 mm
|
M8
|
Zinc Plated Steel
|
Male
|
0.984 in
25.0 mm
|
PA
|
||
| R 31,3449 - R 48,7587 | Request the lead time here |
0.787 in
20.0 mm
|
M6
|
Zinc Plated Steel
|
Male
|
0.984 in
25.0 mm
|
PA
|
||
| R 117,3262 - R 136,0915 | Request the lead time here |
1.732 in
44.0 mm
|
M6
|
Zinc Plated Steel
|
Male
|
0.787 in
20.0 mm
|
PA
|
||
| R 32,5557 - R 71,469 | Request the lead time here |
1.181 in
30.0 mm
|
M6
|
Brass
|
Threaded Stud
|
1.575 in
40.0 mm
|
PA
|
||
| R 47,8878 - R 91,1959 | 50 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
M10
|
Brass
|
Threaded Stud
|
1.575 in
40.0 mm
|
PA
|
||
| R 57,2931 - R 57,5845 | Request the lead time here |
1.26 in
32.0 mm
|
M8
|
Zinc Plated Steel
|
Threaded Stud
|
0.984 in
25.0 mm
|
PA
|
||
| R 40,2075 - R 76,5892 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Brass
|
Threaded Stud
|
0.787 in
20.0 mm
|
PA
|
||
| R 44,9579 - R 85,6348 | 275 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
M8
|
Brass
|
Threaded Stud
|
1.969 in
50.0 mm
|
PA
|
||
| R 22,3865 - R 56,7343 | Request the lead time here |
1.181 in
30.0 mm
|
M6
|
Brass
|
Threaded Stud
|
0.591 in
15.0 mm
|
PA
|
||
| R 73,565 - R 81,8066 | Request the lead time here |
1.555 in
39.5 mm
|
M8
|
Zinc Plated Steel
|
Male
|
1.575 in
40.0 mm
|
PP
|
||
| R 93,6716 - R 116,8695 | Request the lead time here |
2.756 in
70.0 mm
|
M12
|
Zinc Plated Steel
|
Male
|
1.969 in
50.0 mm
|
PP
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue