Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Rods are ideal for applications where a screw head is not needed, or where space is precious. The Threaded Rod are fastened completely into the material, and threaded right down into the application.
Sometimes referred to as a Plastic Threaded Bar, our Thread Rod range features Fully Threaded Rods and Studs made from Nylon 6/6, including options that have a flame resistance rating of UL94 V2. Nylon is an ideal material for applications where a chemical resistant, insulating, lightweight and non-magnetic solutions is required.
Commonly purchased alongside our Plastic Fly Nuts & Wing Nuts by our customers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | View | |
|---|---|---|---|---|---|
| R 15,8563 - R 61,8004 | Request the lead time here |
M8
|
7.874 in
200.0 mm
|
||
| R 9,7052 - R 33,1198 | Request the lead time here |
M5
|
7.874 in
200.0 mm
|
||
| R 11,4316 - R 39,0532 | Request the lead time here |
M6
|
7.874 in
200.0 mm
|
||
| R 1,6417 - R 2,1513 | Request the lead time here |
1/4-20
|
1.000 in
25.4 mm
|
||
| R 19,0271 - R 23,4901 | Request the lead time here |
1/2-13
|
4.000 in
101.6 mm
|
||
| R 111,4337 - R 137,5725 | Request the lead time here |
M3
|
39.37 in
1000.0 mm
|
||
| R 1,8537 - R 2,2884 | Request the lead time here |
#10-32
|
2.000 in
50.8 mm
|
||
| R 178,9796 - R 223,0868 | Request the lead time here |
M4 x 0.7
|
3.281 ft
1.0 m
|
||
| R 4,1744 - R 5,1535 | Request the lead time here |
5/16-18
|
3.000 in
76.2 mm
|
||
| R 6,4633 - R 7,9793 | Request the lead time here |
1/2-13
|
2.000 in
50.8 mm
|
||
| R 8,2916 - R 10,2364 | Request the lead time here |
1/2-13
|
2.500 in
63.5 mm
|
||
| R 23,7598 - R 29,3331 | Request the lead time here |
1/2-13
|
5.000 in
127 mm
|
||
| R 9,5312 - R 11,767 | Request the lead time here |
1/2-13
|
3.000 in
76.2 mm
|
||
| R 3,3547 - R 4,1417 | Request the lead time here |
1/4-20
|
3.000 in
76.2 mm
|
||
| R 2,056 - R 2,5383 | Request the lead time here |
5/16-18
|
1.000 in
25.4 mm
|
||
| R 10,8619 - R 13,4098 | Request the lead time here |
3/8-16
|
4.000 in
101.6 mm
|
||
| R 83,2818 - R 102,817 | Request the lead time here |
M8 x 1.25
|
3.281 ft
1.0 m
|
||
| R 1,248 - R 1,5408 | Request the lead time here |
1/4-20
|
0.750 in
19.1 mm
|
||
| R 5,4764 - R 6,7611 | Request the lead time here |
1/2-13
|
1.500 in
38.1 mm
|
||
| R 2,847 - R 3,5148 | Request the lead time here |
5/16-18
|
1.500 in
38.1 mm