Menu Search

Gas Spring End Fittings

In stock

These Gas Spring End Fittings connect a gas spring to the object or structure it supports. They are essential for maintaining the safe and reliable operation of gas springs, and selecting the appropriate end fittings for the specific application is critical. The vast array, when combined, gives a wide choice of simple-to-assemble fixing solutions to suit your application.

It can be the same or have various sizes and types on either end. Durable and resistant to wear and tear, it can be used for heavy load applications, and are simple to install and remove using a ball joint. Used in various applications, including automotive trunks or industrial machinery.

  • Salt spray tested under ASTM B117
  • Material: Steel, Stainless Steel, Zinc Alloy, Nylon
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
27 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size Material Mounting Hole to End Length Type View
R 51,9671 - R 88,5868 20 In stock - Delivery conditions may apply, visit our FAQs
0.8 mm
M5
Nylon
17.5 mm
1
R 225,7337 - R 403,1035 Request the lead time here
1.3 mm
M8
Stainless Steel
30.0 mm
5
R 319,6575 - R 453,9852 Request the lead time here
1.0 mm
M6
Steel
24.0 mm
4
R 206,4816 - R 206,4816 Request the lead time here
1.3 mm
M8
Stainless Steel
18.0 mm
5
Request the lead time here
M5 x 0.8
Steel
19.7 mm
Clevis Clip
R 75,4707 - R 134,7799 Request the lead time here
1.0 mm
M6
Stainless Steel
25.0 mm
3
R 316,5066 - R 809,9281 Request the lead time here
1.0 mm
M6
Steel
35.0 mm
5
R 103,9343 - R 177,1738 Request the lead time here
0.8 mm
M5
Steel
22.0 mm
3
10306352 R 57,1834 - R 175,5672 Request the lead time here
1.3 mm
M8
Zinc Alloy
21.0 mm
6
10306291 R 45,4693 - R 139,6808 Request the lead time here
1.0 mm
M6
Nylon
17.5 mm
1
R 168,897 - R 287,8923 Request the lead time here
1.5 mm
M10
Steel
32.0 mm
3
R 127,3323 - R 217,0348 Request the lead time here
1.5 mm
M10
Steel
30.0 mm
5
R 424,4663 - R 542,5872 Request the lead time here
1.5 mm
M10
Steel
37.0 mm
4
R 350,8197 - R 498,2786 Request the lead time here
1.3 mm
M8
Steel
32.0 mm
4
R 32,4738 - R 55,3592 Request the lead time here
1.0 mm
M6
Nylon
21.0 mm
2
R 84,456 - R 259,4861 Request the lead time here
1.0 mm
M6
Zinc Alloy
21.0 mm
6
10306307 R 88,3607 - R 150,5947 Request the lead time here
M6
Steel
18.0 mm
5
Request the lead time here
M8 X 1.25
Steel
30.0 mm
Clevis Clip
R 186,2646 - R 332,6229 Request the lead time here
1.0 mm
M6
Stainless Steel
32.0 mm
4
R 116,9449 - R 199,3054 16 In stock - Delivery conditions may apply, visit our FAQs
1.3 mm
M8
Steel
18.0 mm
5
  • of 2
End Fitting 17.5 mm M5 Nylon

10306246

Price Range
R 88,5868 - R 51,9671

Stock Levels
20 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Pitch Diameter
    0.8 mm
  • Mounting Hole to End Length
    17.5 mm
  • Type
    1
  • Full Material
    Nylon
  • Colour
    Black
Fixing Plate 30.0 mm M8 Stainless Steel

10202692

Price Range
R 403,1035 - R 225,7337

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.3 mm
  • Mounting Hole to End Length
    30.0 mm
  • Type
    5
  • Full Material
    Stainless Steel
  • Colour
    Natural
End Fitting 24.0 mm M6 Steel

10306338

Price Range
R 453,9852 - R 319,6575

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    24.0 mm
  • Type
    4
  • Full Material
    Steel
  • Colour
    Natural
Fixing Plate 18.0 mm M8 Stainless Steel

10202678

Price Range
R 206,4816 - R 206,4816

Stock Levels
Request the lead time here
Attributes
  • Internal Thread Size
    M6x1.0
  • External Thread Size
    M8x1.25
  • Pitch Diameter
    1.3 mm
  • Mounting Hole to End Length
    18.0 mm
  • Type
    5
Fixing Plate 19.7 mm M5 x 0.8 Steel

10404188


Stock Levels
Request the lead time here
Attributes
  • Mounting Hole to End Length
    19.7 mm
  • Type
    Clevis Clip
  • Full Material
    Steel
  • Colour
    Natural
  • Commodity Code
    7326909890
Fixing Plate 25.0 mm Stainless Steel

10202685

Price Range
R 134,7799 - R 75,4707

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    25.0 mm
  • Type
    3
  • Full Material
    Stainless Steel
  • Colour
    Natural
End Fitting 35.0 mm M6 Steel

10306376

Price Range
R 809,9281 - R 316,5066

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    35.0 mm
  • Type
    5
  • Full Material
    Steel
  • Colour
    Natural
End Fitting 22.0 mm M5 Steel

10306260

Price Range
R 177,1738 - R 103,9343

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    0.8 mm
  • Mounting Hole to End Length
    22.0 mm
  • Type
    3
  • Full Material
    Steel
  • Colour
    Natural
End Fitting 21.0 mm M8 Zinc Alloy

10306352

Price Range
R 175,5672 - R 57,1834

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.3 mm
  • Mounting Hole to End Length
    21.0 mm
  • Type
    6
  • Full Material
    Zinc Alloy
  • Colour
    Natural
End Fitting 17.5 mm M6 Nylon

10306291

Price Range
R 139,6808 - R 45,4693

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    17.5 mm
  • Type
    1
  • Full Material
    Nylon
  • Colour
    Black
End Fitting 32.0 mm M10 Steel

10306383

Price Range
R 287,8923 - R 168,897

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.5 mm
  • Mounting Hole to End Length
    32.0 mm
  • Type
    3
  • Full Material
    Steel
  • Colour
    Natural
End Fitting 30.0 mm M10 Steel

10306345

Price Range
R 217,0348 - R 127,3323

Stock Levels
Request the lead time here
Attributes
  • Internal Thread Size
    M8 x 1.25
  • External Thread Size
    M8 x 1.25
  • Pitch Diameter
    1.5 mm
  • Mounting Hole to End Length
    30.0 mm
  • Type
    5
End Fitting 37.0 mm M10 Steel

10306390

Price Range
R 542,5872 - R 424,4663

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.5 mm
  • Mounting Hole to End Length
    37.0 mm
  • Type
    4
  • Full Material
    Steel
  • Colour
    Natural
End Fitting 32.0 mm M8 Steel

10306369

Price Range
R 498,2786 - R 350,8197

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.3 mm
  • Mounting Hole to End Length
    32.0 mm
  • Type
    4
  • Full Material
    Steel
  • Colour
    Natural
End Fitting 21.0 mm M6 Nylon

10306314

Price Range
R 55,3592 - R 32,4738

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    21.0 mm
  • Type
    2
  • Full Material
    Nylon
  • Colour
    Black
End Fitting 21.0 mm M6 Zinc Alloy

10306321

Price Range
R 259,4861 - R 84,456

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    21.0 mm
  • Type
    6
  • Full Material
    Zinc Alloy
  • Colour
    Natural
End Fitting 18.0 mm M8 Steel

10306307

Price Range
R 150,5947 - R 88,3607

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole to End Length
    18.0 mm
  • Type
    5
  • Full Material
    Steel
  • Colour
    Natural
  • Commodity Code
    7326909890
Fixing Plate 30.0 mm M8 x 1.25 Steel

10404201


Stock Levels
Request the lead time here
Attributes
  • Mounting Hole to End Length
    30.0 mm
  • Type
    Clevis Clip
  • Full Material
    Steel
  • Colour
    Natural
  • Commodity Code
    7318190090
Fixing Plate 32.0 mm Stainless Steel

10202715

Price Range
R 332,6229 - R 186,2646

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    32.0 mm
  • Type
    4
  • Full Material
    Stainless Steel
  • Colour
    Natural
End Fitting 18.0 mm M8 Steel

10306284

Price Range
R 199,3054 - R 116,9449

Stock Levels
16 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Pitch Diameter
    1.3 mm
  • Mounting Hole to End Length
    18.0 mm
  • Type
    5
  • Full Material
    Steel
  • Colour
    Natural