Menu Search

Gas Spring End Fittings

In stock

These Gas Spring End Fittings connect a gas spring to the object or structure it supports. They are essential for maintaining the safe and reliable operation of gas springs, and selecting the appropriate end fittings for the specific application is critical. The vast array, when combined, gives a wide choice of simple-to-assemble fixing solutions to suit your application.

It can be the same or have various sizes and types on either end. Durable and resistant to wear and tear, it can be used for heavy load applications, and are simple to install and remove using a ball joint. Used in various applications, including automotive trunks or industrial machinery.

  • Salt spray tested under ASTM B117
  • Material: Steel, Stainless Steel, Zinc Alloy, Nylon
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
27 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size Material Mounting Hole to End Length Type View
Request the lead time here
M6 X 1.0
Steel
38.0 mm
Clevis Clip
R 316,5066 - R 809,9281 Request the lead time here
1.0 mm
M6
Steel
35.0 mm
5
R 103,9343 - R 177,1738 Request the lead time here
0.8 mm
M5
Steel
22.0 mm
3
R 424,4663 - R 542,5872 Request the lead time here
1.5 mm
M10
Steel
37.0 mm
4
Request the lead time here
1.3 mm
M8
Nylon
18.0 mm
7
R 149,4187 - R 254,6948 Request the lead time here
0.8 mm
M5
Steel
20.0 mm
4
R 51,9671 - R 88,5868 20 In stock - Delivery conditions may apply, visit our FAQs
0.8 mm
M5
Nylon
17.5 mm
1
Request the lead time here
M8 X 1.25
Steel
30.0 mm
Clevis Clip
10306307 R 88,3607 - R 150,5947 Request the lead time here
M6
Steel
18.0 mm
5
R 84,456 - R 259,4861 Request the lead time here
1.0 mm
M6
Zinc Alloy
21.0 mm
6
R 225,7337 - R 403,1035 Request the lead time here
1.3 mm
M8
Stainless Steel
30.0 mm
5
R 319,6575 - R 453,9852 Request the lead time here
1.0 mm
M6
Steel
24.0 mm
4
R 128,0861 - R 228,764 Request the lead time here
1.0 mm
M6
Stainless Steel
24.0 mm
4
R 116,9449 - R 199,3054 16 In stock - Delivery conditions may apply, visit our FAQs
1.3 mm
M8
Steel
18.0 mm
5
R 38,9866 - R 119,8053 Request the lead time here
1.0 mm
M6
Nylon
17.0 mm
2
R 75,4707 - R 134,7799 Request the lead time here
1.0 mm
M6
Stainless Steel
32.0 mm
3
Request the lead time here
M6 X 1.0
Steel
23.0 mm
Clevis Clip
R 127,3323 - R 217,0348 Request the lead time here
1.5 mm
M10
Steel
30.0 mm
5
10306352 R 57,1834 - R 175,5672 Request the lead time here
1.3 mm
M8
Zinc Alloy
21.0 mm
6
R 168,897 - R 287,8923 Request the lead time here
1.5 mm
M10
Steel
32.0 mm
3
  • of 2
Fixing Plate 38.0 mm M10 x 1.5 mm Steel

10404218


Stock Levels
Request the lead time here
Attributes
  • Mounting Hole to End Length
    38.0 mm
  • Type
    Clevis Clip
  • Full Material
    Steel
  • Colour
    Natural
  • Commodity Code
    7326909890
End Fitting 35.0 mm M6 Steel

10306376

Price Range
R 809,9281 - R 316,5066

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    35.0 mm
  • Type
    5
  • Full Material
    Steel
  • Colour
    Natural
End Fitting 22.0 mm M5 Steel

10306260

Price Range
R 177,1738 - R 103,9343

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    0.8 mm
  • Mounting Hole to End Length
    22.0 mm
  • Type
    3
  • Full Material
    Steel
  • Colour
    Natural
End Fitting 37.0 mm M10 Steel

10306390

Price Range
R 542,5872 - R 424,4663

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.5 mm
  • Mounting Hole to End Length
    37.0 mm
  • Type
    4
  • Full Material
    Steel
  • Colour
    Natural
Fixing Plate 18.0 mm M8 Nylon

10202661


Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.3 mm
  • Mounting Hole to End Length
    18.0 mm
  • Type
    7
  • Full Material
    Nylon
  • Colour
    Black
End Fitting 20.0 mm M5 Steel

10306277

Price Range
R 254,6948 - R 149,4187

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    0.8 mm
  • Mounting Hole to End Length
    20.0 mm
  • Type
    4
  • Full Material
    Steel
  • Colour
    Natural
End Fitting 17.5 mm M5 Nylon

10306246

Price Range
R 88,5868 - R 51,9671

Stock Levels
20 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Pitch Diameter
    0.8 mm
  • Mounting Hole to End Length
    17.5 mm
  • Type
    1
  • Full Material
    Nylon
  • Colour
    Black
Fixing Plate 30.0 mm M8 x 1.25 Steel

10404201


Stock Levels
Request the lead time here
Attributes
  • Mounting Hole to End Length
    30.0 mm
  • Type
    Clevis Clip
  • Full Material
    Steel
  • Colour
    Natural
  • Commodity Code
    7318190090
End Fitting 18.0 mm M8 Steel

10306307

Price Range
R 150,5947 - R 88,3607

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole to End Length
    18.0 mm
  • Type
    5
  • Full Material
    Steel
  • Colour
    Natural
  • Commodity Code
    7326909890
End Fitting 21.0 mm M6 Zinc Alloy

10306321

Price Range
R 259,4861 - R 84,456

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    21.0 mm
  • Type
    6
  • Full Material
    Zinc Alloy
  • Colour
    Natural
Fixing Plate 30.0 mm M8 Stainless Steel

10202692

Price Range
R 403,1035 - R 225,7337

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.3 mm
  • Mounting Hole to End Length
    30.0 mm
  • Type
    5
  • Full Material
    Stainless Steel
  • Colour
    Natural
End Fitting 24.0 mm M6 Steel

10306338

Price Range
R 453,9852 - R 319,6575

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    24.0 mm
  • Type
    4
  • Full Material
    Steel
  • Colour
    Natural
Fixing Plate 24.0 mm Stainless Steel

10336465

Price Range
R 228,764 - R 128,0861

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    24.0 mm
  • Type
    4
  • Full Material
    Stainless Steel
  • Colour
    Natural
End Fitting 18.0 mm M8 Steel

10306284

Price Range
R 199,3054 - R 116,9449

Stock Levels
16 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Pitch Diameter
    1.3 mm
  • Mounting Hole to End Length
    18.0 mm
  • Type
    5
  • Full Material
    Steel
  • Colour
    Natural
End Fitting 17.0 mm M6 Nylon

10306253

Price Range
R 119,8053 - R 38,9866

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    17.0 mm
  • Type
    2
  • Full Material
    Nylon
  • Colour
    Black
Fixing Plate 32.0 mm Stainless Steel

10202708

Price Range
R 134,7799 - R 75,4707

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    32.0 mm
  • Type
    3
  • Full Material
    Stainless Steel
  • Colour
    Natural
Fixing Plate 23.0 mm M6 x 1.0 Steel

10404195


Stock Levels
Request the lead time here
Attributes
  • Mounting Hole to End Length
    23.0 mm
  • Type
    Clevis Clip
  • Full Material
    Steel
  • Colour
    Natural
  • Commodity Code
    7318190090
End Fitting 30.0 mm M10 Steel

10306345

Price Range
R 217,0348 - R 127,3323

Stock Levels
Request the lead time here
Attributes
  • Internal Thread Size
    M8 x 1.25
  • External Thread Size
    M8 x 1.25
  • Pitch Diameter
    1.5 mm
  • Mounting Hole to End Length
    30.0 mm
  • Type
    5
End Fitting 21.0 mm M8 Zinc Alloy

10306352

Price Range
R 175,5672 - R 57,1834

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.3 mm
  • Mounting Hole to End Length
    21.0 mm
  • Type
    6
  • Full Material
    Zinc Alloy
  • Colour
    Natural
End Fitting 32.0 mm M10 Steel

10306383

Price Range
R 287,8923 - R 168,897

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.5 mm
  • Mounting Hole to End Length
    32.0 mm
  • Type
    3
  • Full Material
    Steel
  • Colour
    Natural