Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Bubble gaskets made from black EPDM with steel spring core. Clip-on profiles offering edge protection and sealing. Flexible and press-on by hand, making them quick and easy to use. Side or top gasket profiles and available in 20 metre rolls.
Series Code :SR5558 ,SR5559
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Orientation | Material | Overall Width | Overall Height | Grip Range | View | |
|---|---|---|---|---|---|---|---|---|
| R 2 209,0188 - R 2 523,9537 | Request the lead time here |
Side
|
EPDM
|
0.343 in
8.7 mm
|
0.453 in
11.5 mm
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
||
| R 3 419,9275 - R 3 701,805 | 1 In stock - Delivery conditions may apply, visit our FAQs |
Top
|
EPDM
|
0.217 in
5.5 mm
|
1.177 in
29.9 mm
|
0.079 - 0.138 in
2.0 - 3.5 mm
|
||
| R 4 308,2086 - R 4 663,2846 | Request the lead time here |
Side
|
EPDM
|
0.815 in
20.7 mm
|
0.669 in
17.0 mm
|
0.118 - 0.197 in
3.0 - 5.0 mm
|
||
| 10237342 | R 2 440,4513 - R 2 788,3529 | Request the lead time here |
Top
|
EPDM
|
0.433 in
11.0 mm
|
0.803 in
20.4 mm
|
0.039 - 0.118 in
1.0 - 3.0 mm
|
|
| R 6 851,1017 - R 7 827,7494 | Request the lead time here |
Side
|
EPDM Solid
|
1.319 in
33.5 mm
|
0.61 in
15.5 mm
|
0.307 in
7.8 mm
|
||
| R 7 082,7151 - R 8 092,3966 | Request the lead time here |
Side
|
EPDM Solid
|
1.217 in
30.9 mm
|
0.61 in
15.5 mm
|
0.307 in
7.8 mm
|
||
| R 3 442,1345 - R 3 725,8188 | Request the lead time here |
Side
|
EPDM
|
0.63 in
16.0 mm
|
0.575 in
14.6 mm
|
0.059 - 0.118 in
1.5 - 3.0 mm
|
||
| R 2 842,5146 - R 3 076,7968 | Request the lead time here |
Top
|
EPDM
|
0.413 in
10.5 mm
|
0.882 in
22.4 mm
|
0.079 - 0.118 in
2.0 - 3.0 mm
|
||
| R 3 131,221 - R 3 389,3009 | Request the lead time here |
Top
|
EPDM
|
0.669 in
17.0 mm
|
1.165 in
29.6 mm
|
0.157 - 0.197 in
4.0 - 5.0 mm
|
||
| R 3 553,1546 - R 3 846,0115 | Request the lead time here |
Top
|
EPDM
|
0.614 in
15.6 mm
|
0.394 in
10.0 mm
|
0.014 - 0.098 in
0.35 - 2.5 mm
|
||
| R 4 219,3503 - R 4 567,1522 | Request the lead time here |
Side
|
EPDM
|
1.24 in
31.5 mm
|
0.74 in
18.8 mm
|
0.059 - 0.118 in
1.5 - 3.0 mm
|
||
| R 3 775,2248 - R 4 086,3814 | Request the lead time here |
Side
|
EPDM
|
0.791 in
20.1 mm
|
0.591 in
15.0 mm
|
0.039 - 0.098 in
1.0 - 2.5 mm
|
||
| R 3 597,5686 - R 3 894,1009 | Request the lead time here |
Top
|
EPDM
|
0.394 in
10.0 mm
|
1.122 in
28.5 mm
|
0.039 - 0.118 in
1.0 - 3.0 mm
|
||
| R 1 851,3696 - R 2 115,3171 | Request the lead time here |
Top
|
EPDM
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
0.039 - 0.059 in
1.0 - 1.5 mm
|
||
| R 3 767,2798 - R 4 077,8083 | Request the lead time here |
Side
|
EPDM
|
1.043 in
26.5 mm
|
0.594 in
15.1 mm
|
0.079 - 0.138 in
2.0 - 3.5 mm
|
||
| 10237274 | R 2 314,2346 - R 2 644,1309 | Request the lead time here |
Side
|
EPDM
|
0.276 in
7.0 mm
|
0.433 in
11.0 mm
|
0.039 - 0.118 in
1.0 - 3.0 mm
|
|
| R 4 530,2789 - R 4 903,6701 | Request the lead time here |
Side
|
EPDM
|
0.917 in
23.3 mm
|
0.681 in
17.3 mm
|
0.079 - 0.197 in
2.0 - 5.0 mm
|
||
| R 2 188,0028 - R 2 499,8935 | 4 In stock - Delivery conditions may apply, visit our FAQs |
Top
|
EPDM
|
0.213 in
5.4 mm
|
0.63 in
16.0 mm
|
0.02 - 0.079 in
0.5 - 2.0 mm
|
||
| R 2 061,786 - R 2 355,7025 | Request the lead time here |
Top
|
EPDM
|
0.413 in
10.5 mm
|
0.787 in
20.0 mm
|
0.02 - 0.059 in
0.5 - 1.5 mm
|
||
| R 2 524,6058 - R 2 884,5008 | 1 In stock - Delivery conditions may apply, visit our FAQs |
Top
|
EPDM
|
0.535 in
13.6 mm
|
0.909 in
23.1 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue