Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Spur Gears are cylinders with teeth parallel to the cylinder's axis. It is used to control the acceleration of a movement in a travelling body such as infusion pumps and precision control for robotics. It is also a lightweight, corrosion-resistant option for smooth operation and reduced noise.
It can withstand temperatures of up to 95C. Widely used in industries such as automotive, manufacturing, industrial or consumer electronics where factors such as power transmission, speed reduction and torque multiplication are required.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Number of Teeth | Hub Diameter | Bore Diameter | Outside Diameter | View | |
---|---|---|---|---|---|---|---|
R 152,7517 - R 189,8018 | Request the lead time here |
24
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
|
||
R 481,2817 - R 552,1675 | Request the lead time here |
24
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
|
||
R 114,5638 - R 142,3549 | Request the lead time here |
60
|
0.591 in
15.0 mm
|
0.236 in
6.0 mm
|
|
||
R 12,7845 - R 26,3081 | Request the lead time here |
11
|
|
|
0.409 in
10.4 mm
|
||
R 472,8903 - R 542,553 | Request the lead time here |
20
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
|
||
R 12,7845 - R 17,5335 | Request the lead time here |
11
|
|
|
0.406 in
10.3 mm
|
||
R 136,3671 - R 169,4633 | Request the lead time here |
72
|
0.591 in
15.0 mm
|
0.236 in
6.0 mm
|
|
||
R 103,6549 - R 128,7864 | Request the lead time here |
48
|
0.591 in
15.0 mm
|
0.236 in
6.0 mm
|
|
||
Request the lead time here |
11
|
|
|
0.307 in
7.8 mm
|
|||
R 596,5139 - R 684,339 | Request the lead time here |
30
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
|
||
10403877 | R 12,7845 - R 26,3081 | Request the lead time here |
13
|
|
|
0.472 in
12.0 mm
|
|
R 545,5398 - R 777,6683 | Request the lead time here |
40
|
0.945 in
24.0 mm
|
0.472 in
12.0 mm
|
|
||
R 264,3429 - R 303,2846 | Request the lead time here |
20
|
0.669 in
17.0 mm
|
0.315 in
8.0 mm
|
|
||
R 529,1552 - R 754,3573 | Request the lead time here |
35
|
0.945 in
24.0 mm
|
0.472 in
12.0 mm
|
|
||
R 76,3616 - R 94,8938 | Request the lead time here |
30
|
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
|
||
Request the lead time here |
10
|
|
|
0.378 in
9.6 mm
|
|||
R 237,2487 - R 272,1796 | Request the lead time here |
15
|
0.551 in
14.0 mm
|
0.236 in
6.0 mm
|
|
||
R 12,7845 - R 26,3081 | Request the lead time here |
16
|
|
0.094 in
2.4 mm
|
0.567 in
14.4 mm
|
||
R 382,8322 - R 439,2109 | Request the lead time here |
30
|
0.945 in
24.0 mm
|
0.394 in
10.0 mm
|
|
||
R 169,1078 - R 210,126 | 5 In stock - Delivery conditions may apply, visit our FAQs |
120
|
0.591 in
15.0 mm
|
0.236 in
6.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue