Menu Search

Grommets - Standard/TPE

In stock

Standard Grommets are available in many different materials. Snap in design enables quick and easy installation. Black PVC - protect wires and cables passing through panels. Black Thermoplastic Rubber - Resistant to most oils and greases. Withstands temperatures -40C to +135C.TPE - Is a greener alternative to PVC. Suitable for harsh environments with wider operating temperature range. Vary stable material offering a long operating life.EPDM - Heat resistant material for use in extreme temperature environments -40C to +125C.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Inside Diameter Panel Thickness Maximum Compatible Cable Diameter View
R 32,9244 - R 32,9244 Request the lead time here
7.7 mm
4.8 mm
0.8 mm
R 31,9416 - R 31,9416 952 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
12.5 mm
1.6 mm
R 32,9244 - R 32,9244 679 In stock - Delivery conditions may apply, visit our FAQs
2.0 mm
8.0 mm
1.0 mm
R 34,1529 - R 34,1529 1000 In stock - Delivery conditions may apply, visit our FAQs
1.5 mm
8.0 mm
0.7 mm
R 34,89 - R 34,89 Request the lead time here
2.0 mm
8.0 mm
0.7 mm
10313657 R 31,6959 - R 31,6959 1000 In stock - Delivery conditions may apply, visit our FAQs
9.5 mm
12.5 mm
1.6 mm
R 32,6787 - R 32,6787 577 In stock - Delivery conditions may apply, visit our FAQs
3.0 mm
8.0 mm
0.7 mm
Cable Grommet 7.7 mm 10.9 mm 0.8 mm

10313626

Price Range
R 32,9244 - R 32,9244

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Open Hole Grommet
  • Compatible Hole Diameter
    7.7 mm
  • Inside Diameter
    4.8 mm
  • Overall Diameter
    10.9 mm
Cable Grommet 12.5 mm 4.0 mm 17.0 mm 1.6 mm

10313664

Price Range
R 31,9416 - R 31,9416

Stock Levels
952 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Type
    Hole Grommet
  • Compatible Hole Diameter
    4.0 mm
  • Hole Diameter
    4.0 mm
  • Inside Diameter
    12.5 mm
Cable Grommet 8.0 mm 2.0 mm 11.0 mm 1.0 mm

10313640

Price Range
R 32,9244 - R 32,9244

Stock Levels
679 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Type
    Hole Grommet
  • Compatible Hole Diameter
    2.0 mm
  • Hole Diameter
    2.0 mm
  • Inside Diameter
    8.0 mm
Cable Grommet 8.0 mm 1.5 mm 11.0 mm 0.7 mm

10313633

Price Range
R 34,1529 - R 34,1529

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Type
    Hole Grommet
  • Compatible Hole Diameter
    1.5 mm
  • Hole Diameter
    1.5 mm
  • Inside Diameter
    8.0 mm
Cable Grommet 8.0 mm 2.0 mm 11.0 mm 0.7 mm

10313602

Price Range
R 34,89 - R 34,89

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Hole Grommet
  • Compatible Hole Diameter
    2.0 mm
  • Hole Diameter
    2.0 mm
  • Inside Diameter
    8.0 mm
Cable Grommet 12.5 mm 9.5 mm 17.0 mm 1.6 mm

10313657

Price Range
R 31,6959 - R 31,6959

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Type
    Hole Grommet
  • Compatible Hole Diameter
    9.5 mm
  • Hole Diameter
    9.5 mm
  • Inside Diameter
    12.5 mm
Cable Grommet 8.0 mm 3.0 mm 11.0 mm 0.7 mm

10313619

Price Range
R 32,6787 - R 32,6787

Stock Levels
577 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Type
    Hole Grommet
  • Compatible Hole Diameter
    3.0 mm
  • Hole Diameter
    3.0 mm
  • Inside Diameter
    8.0 mm