Menu Search

Hairpin Cotter Pins

In production

Hairpin Cotter Pins are R-shaped clips of hardened metal wire commonly used to secure the end of round shafts in applications such as axles.

Series Code :SRK0069

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Essentra Part Number Price range Availability Pin Diameter Usable Length View
Request the lead time here
2.0 mm
10243602 Request the lead time here
3.0 mm
Request the lead time here
5.0 mm
Request the lead time here
4.0 mm
Request the lead time here
3.0 mm
Request the lead time here
7.0 mm
Request the lead time here
6.0 mm
10243688 Request the lead time here
2.0 mm
10243657 Request the lead time here
6.0 mm
10243633 Request the lead time here
5.0 mm
Request the lead time here
1.5 mm
Request the lead time here
4.0 mm
Request the lead time here
6.0 mm
Request the lead time here
4.0 mm
Request the lead time here
5.0 mm
Request the lead time here
1.5 mm
10243701 Request the lead time here
3.0 mm
Request the lead time here
2.0 mm
10243572 Request the lead time here
2.0 mm
Request the lead time here
6.0 mm
  • of 2
Spring Cotter Pin 2.0 mm 57.0 mm Steel

10243695


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.0 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Spring Cotter Pin 3.0 mm 72.0 mm Stainless Steel

10243602


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    3.0 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7318190090
Spring Cotter Pin 5.0 mm 102 mm Steel

10243756


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    5.0 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Spring Cotter Pin 4.0 mm 94.0 mm Steel

10243725


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    4.0 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Spring Cotter Pin 3.0 mm 72.0 mm Steel

10243718


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    3.0 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7318190090
Spring Cotter Pin 7.0 mm 152 mm Steel

10243787


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    7.0 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Spring Cotter Pin 6.0 mm 126 mm Steel

10243770


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    6.0 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Spring Cotter Pin 2.0 mm 56.0 mm Steel

10243688


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.0 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Spring Cotter Pin 6.0 mm 142 mm Stainless Steel

10243657


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    6.0 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Spring Cotter Pin 5.0 mm 110 mm Stainless Steel

10243633


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    5.0 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Spring Cotter Pin 1.5 mm 45.0 mm Stainless Steel

10243565


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.5 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Spring Cotter Pin 4.0 mm 94.0 mm Stainless Steel

10243619


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    4.0 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Spring Cotter Pin 6.0 mm 142 mm Steel

10243763


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    6.0 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Spring Cotter Pin 4.0 mm 74.0 mm Steel

10243732


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    4.0 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Spring Cotter Pin 5.0 mm 102 mm Stainless Steel

10243640


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    5.0 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Spring Cotter Pin 1.5 mm 45.0 mm Steel

10243671


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.5 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Spring Cotter Pin 3.0 mm 73.0 mm Steel

10243701


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    3.0 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7318190090
Spring Cotter Pin 2.0 mm 57.0 mm Stainless Steel

10243589


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.0 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Spring Cotter Pin 2.0 mm 56.0 mm Stainless Steel

10243572


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.0 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Spring Cotter Pin 6.0 mm 126 mm Stainless Steel

10243664


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    6.0 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090