Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
R 3 828,3889 - R 4 253,8517 Request the lead time here
0.4
12.0
4600.0
R 723,5973 - R 1 205,9308 Request the lead time here
0.4
16.0
1350.0
R 465,0588 - R 775,0333 Request the lead time here
0.4
16.0
900.0
R 365,2924 - R 608,8854 Request the lead time here
0.4
16.0
700.0
R 423,7159 - R 706,3226 Request the lead time here
0.4
16.0
800.0
R 801,2365 - R 1 335,3942 Request the lead time here
0.4
16.0
1550.0
R 4 348,9597 - R 4 832,0697 Request the lead time here
0.4
12.0
5300.0
R 897,7032 - R 1 496,1073 Request the lead time here
0.4
16.0
1800.0
R 977,0893 - R 1 628,4822 Request the lead time here
0.4
16.0
2000.0
R 581,1294 - R 968,549 Request the lead time here
0.4
20.0
900.0
R 1 320,8368 - R 2 201,2654 Request the lead time here
0.4
20.0
2100.0
R 1 449,3297 - R 2 415,5496 Request the lead time here
0.4
20.0
2350.0
R 4 579,9364 - R 5 088,8613 Request the lead time here
0.4
20.0
4200.0
R 1 683,0237 - R 2 804,9102 Request the lead time here
0.4
20.0
2800.0
R 165,5655 - R 275,8132 Request the lead time here
0.4
20.0
150.0
R 1 521,3401 - R 2 535,5021 Request the lead time here
0.4
20.0
2500.0
R 1 130,8149 - R 1 884,6915 Request the lead time here
0.4
20.0
1800.0
R 3 725,3229 - R 4 139,1398 Request the lead time here
0.4
20.0
3350.0
R 769,7926 - R 1 282,9877 Request the lead time here
0.4
20.0
1100.0
R 999,2165 - R 1 665,3608 Request the lead time here
0.4
20.0
1550.0
  • of 42
Hardened Hollow Shaft 12.0 4600.0 0.4 Steel

20286866

Price Range
R 4 253,8517 - R 3 828,3889

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 1350.0 0.4 Steel

20287399

Price Range
R 1 205,9308 - R 723,5973

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 900.0 0.4 Steel

20287313

Price Range
R 775,0333 - R 465,0588

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    900.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 700.0 0.4 Steel

20287269

Price Range
R 608,8854 - R 365,2924

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 800.0 0.4 Steel

20287290

Price Range
R 706,3226 - R 423,7159

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 1550.0 0.4 Steel

20287436

Price Range
R 1 335,3942 - R 801,2365

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 5300.0 0.4 Steel

20287009

Price Range
R 4 832,0697 - R 4 348,9597

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    5300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 1800.0 0.4 Steel

20287481

Price Range
R 1 496,1073 - R 897,7032

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 2000.0 0.4 Steel

20287528

Price Range
R 1 628,4822 - R 977,0893

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 900.0 0.4 Steel

20288495

Price Range
R 968,549 - R 581,1294

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    900.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 2100.0 0.4 Steel

20288730

Price Range
R 2 201,2654 - R 1 320,8368

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 2350.0 0.4 Steel

20288785

Price Range
R 2 415,5496 - R 1 449,3297

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 4200.0 0.4 Steel

20289157

Price Range
R 5 088,8613 - R 4 579,9364

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    4200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 2800.0 0.4 Steel

20288877

Price Range
R 2 804,9102 - R 1 683,0237

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 150.0 0.4 Steel

20288341

Price Range
R 275,8132 - R 165,5655

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    150.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 2500.0 0.4 Steel

20288815

Price Range
R 2 535,5021 - R 1 521,3401

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 1800.0 0.4 Steel

20288679

Price Range
R 1 884,6915 - R 1 130,8149

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 3350.0 0.4 Steel

20288983

Price Range
R 4 139,1398 - R 3 725,3229

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 1100.0 0.4 Steel

20288532

Price Range
R 1 282,9877 - R 769,7926

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 1550.0 0.4 Steel

20288624

Price Range
R 1 665,3608 - R 999,2165

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099