Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
R 5 146,3143 - R 5 718,127 Request the lead time here
0.4
20.0
4750.0
R 3 983,4732 - R 4 426,0166 Request the lead time here
0.4
20.0
3600.0
R 5 939,0106 - R 6 598,9438 Request the lead time here
0.4
20.0
5550.0
R 6 398,6346 - R 7 109,6156 Request the lead time here
0.4
20.0
6000.0
R 8 647,26 - R 9 608,0451 Request the lead time here
0.4
25.0
5500.0
R 7 167,0686 - R 7 963,4527 Request the lead time here
0.4
25.0
4500.0
R 8 010,2303 - R 8 900,1696 Request the lead time here
0.4
25.0
5050.0
R 6 092,1539 - R 6 768,9736 Request the lead time here
0.4
25.0
3800.0
R 6 399,6051 - R 7 110,5861 Request the lead time here
0.4
25.0
4000.0
R 7 473,1612 - R 8 303,5124 Request the lead time here
0.4
25.0
4700.0
R 5 049,2653 - R 5 610,2085 Request the lead time here
0.4
25.0
3100.0
R 8 163,7618 - R 9 070,7818 Request the lead time here
0.4
25.0
5150.0
R 8 951,7997 - R 9 946,3579 Request the lead time here
0.4
25.0
5700.0
R 8 341,9438 - R 9 268,7617 Request the lead time here
0.4
25.0
5300.0
R 165,5655 - R 276,0073 Request the lead time here
0.6
30.0
100.0
R 5 401,5532 - R 6 001,7042 Request the lead time here
0.4
25.0
3350.0
R 8 265,6633 - R 9 184,135 Request the lead time here
0.4
25.0
5250.0
R 6 629,0289 - R 7 365,6309 Request the lead time here
0.4
25.0
4150.0
R 5 938,4283 - R 6 598,1674 Request the lead time here
0.4
25.0
3700.0
R 3 854,7862 - R 4 283,1605 Request the lead time here
0.4
25.0
3000.0
  • of 42
Hardened Hollow Shaft 20.0 4750.0 0.4 Steel

20289263

Price Range
R 5 718,127 - R 5 146,3143

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    4750.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 3600.0 0.4 Steel

20289034

Price Range
R 4 426,0166 - R 3 983,4732

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 5550.0 0.4 Steel

20289423

Price Range
R 6 598,9438 - R 5 939,0106

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 6000.0 0.4 Steel

20289515

Price Range
R 7 109,6156 - R 6 398,6346

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    6000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 5500.0 0.4 Steel

20290603

Price Range
R 9 608,0451 - R 8 647,26

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    5500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 4500.0 0.4 Steel

20290405

Price Range
R 7 963,4527 - R 7 167,0686

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 5050.0 0.4 Steel

20290511

Price Range
R 8 900,1696 - R 8 010,2303

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    5050.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 3800.0 0.4 Steel

20290269

Price Range
R 6 768,9736 - R 6 092,1539

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 4000.0 0.4 Steel

20290306

Price Range
R 7 110,5861 - R 6 399,6051

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 4700.0 0.4 Steel

20290443

Price Range
R 8 303,5124 - R 7 473,1612

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 3100.0 0.4 Steel

20290122

Price Range
R 5 610,2085 - R 5 049,2653

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 5150.0 0.4 Steel

20290535

Price Range
R 9 070,7818 - R 8 163,7618

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    5150.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 5700.0 0.4 Steel

20290641

Price Range
R 9 946,3579 - R 8 951,7997

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    5700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 5300.0 0.4 Steel

20290566

Price Range
R 9 268,7617 - R 8 341,9438

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    5300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 100.0 0.6 Steel

20290719

Price Range
R 276,0073 - R 165,5655

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    100.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 3350.0 0.4 Steel

20290177

Price Range
R 6 001,7042 - R 5 401,5532

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 5250.0 0.4 Steel

20290559

Price Range
R 9 184,135 - R 8 265,6633

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    5250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 4150.0 0.4 Steel

20290337

Price Range
R 7 365,6309 - R 6 629,0289

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4150.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 3700.0 0.4 Steel

20290245

Price Range
R 6 598,1674 - R 5 938,4283

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 3000.0 0.4 Steel

20290108

Price Range
R 4 283,1605 - R 3 854,7862

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099