Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
R 1 872,2693 - R 3 120,5135 Request the lead time here
0.4
16.0
3250.0
R 2 045,0165 - R 3 408,3608 Request the lead time here
0.4
16.0
3600.0
R 444,6785 - R 741,0661 Request the lead time here
0.4
16.0
850.0
R 744,9481 - R 1 241,6449 Request the lead time here
0.4
16.0
1400.0
R 918,6658 - R 1 531,2391 Request the lead time here
0.4
16.0
1850.0
R 242,0402 - R 403,3356 Request the lead time here
0.4
16.0
350.0
R 3 789,7634 - R 4 210,762 Request the lead time here
0.4
16.0
4550.0
R 1 204,9603 - R 2 008,1379 Request the lead time here
0.4
16.0
2500.0
R 1 361,7915 - R 2 269,5879 Request the lead time here
0.4
16.0
2900.0
R 822,5873 - R 1 370,9141 Request the lead time here
0.4
20.0
1200.0
R 369,1744 - R 615,2906 Request the lead time here
0.4
20.0
500.0
R 4 541,3109 - R 5 045,9657 Request the lead time here
0.4
16.0
5550.0
R 3 106,5384 - R 3 451,6447 Request the lead time here
0.4
16.0
3650.0
R 4 619,9206 - R 5 133,3098 Request the lead time here
0.4
16.0
5650.0
R 1 103,4471 - R 1 839,0785 Request the lead time here
0.4
20.0
1750.0
R 4 464,254 - R 4 960,3684 Request the lead time here
0.4
16.0
5450.0
R 1 820,0569 - R 3 033,3635 Request the lead time here
0.4
16.0
3150.0
R 4 502,8795 - R 5 003,2641 Request the lead time here
0.4
16.0
5500.0
R 4 735,4089 - R 5 261,6085 Request the lead time here
0.4
16.0
5800.0
R 4 215,8085 - R 4 684,167 Request the lead time here
0.4
16.0
5100.0
  • of 42
Hardened Hollow Shaft 16.0 3250.0 0.4 Steel

20287771

Price Range
R 3 120,5135 - R 1 872,2693

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 3600.0 0.4 Steel

20287849

Price Range
R 3 408,3608 - R 2 045,0165

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 850.0 0.4 Steel

20287306

Price Range
R 741,0661 - R 444,6785

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 1400.0 0.4 Steel

20287405

Price Range
R 1 241,6449 - R 744,9481

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1400.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 1850.0 0.4 Steel

20287498

Price Range
R 1 531,2391 - R 918,6658

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 350.0 0.4 Steel

20287207

Price Range
R 403,3356 - R 242,0402

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 4550.0 0.4 Steel

20288037

Price Range
R 4 210,762 - R 3 789,7634

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    4550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 2500.0 0.4 Steel

20287627

Price Range
R 2 008,1379 - R 1 204,9603

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 2900.0 0.4 Steel

20287702

Price Range
R 2 269,5879 - R 1 361,7915

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2900.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 1200.0 0.4 Steel

20288556

Price Range
R 1 370,9141 - R 822,5873

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 500.0 0.4 Steel

20288419

Price Range
R 615,2906 - R 369,1744

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 5550.0 0.4 Steel

20288235

Price Range
R 5 045,9657 - R 4 541,3109

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 3650.0 0.4 Steel

20287856

Price Range
R 3 451,6447 - R 3 106,5384

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3650.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 5650.0 0.4 Steel

20288259

Price Range
R 5 133,3098 - R 4 619,9206

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5650.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 1750.0 0.4 Steel

20288662

Price Range
R 1 839,0785 - R 1 103,4471

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1750.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 5450.0 0.4 Steel

20288211

Price Range
R 4 960,3684 - R 4 464,254

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5450.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 3150.0 0.4 Steel

20287757

Price Range
R 3 033,3635 - R 1 820,0569

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3150.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 5500.0 0.4 Steel

20288228

Price Range
R 5 003,2641 - R 4 502,8795

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 5800.0 0.4 Steel

20288280

Price Range
R 5 261,6085 - R 4 735,4089

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 5100.0 0.4 Steel

20288143

Price Range
R 4 684,167 - R 4 215,8085

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099