Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
R 242,0402 - R 403,3356 Request the lead time here
0.4
12.0
350.0
R 1 204,9603 - R 2 008,1379 Request the lead time here
0.4
12.0
2500.0
R 977,0893 - R 1 628,4822 Request the lead time here
0.4
12.0
2000.0
R 762,611 - R 1 271,1478 Request the lead time here
0.4
12.0
1450.0
R 876,7406 - R 1 461,3638 Request the lead time here
0.4
12.0
1750.0
R 956,3208 - R 1 593,7386 Request the lead time here
0.4
12.0
1950.0
R 484,8568 - R 808,224 Request the lead time here
0.4
12.0
950.0
R 705,5462 - R 1 176,0397 Request the lead time here
0.4
12.0
1300.0
R 897,7032 - R 1 496,1073 Request the lead time here
0.4
12.0
1800.0
R 4 579,9364 - R 5 088,8613 Request the lead time here
0.4
16.0
5600.0
R 846,2672 - R 1 410,5101 Request the lead time here
0.4
20.0
1250.0
R 4 387,3911 - R 4 874,7712 Request the lead time here
0.4
16.0
5350.0
R 1 348,2047 - R 2 246,8784 Request the lead time here
0.4
20.0
2150.0
R 949,3333 - R 1 582,2869 Request the lead time here
0.4
20.0
1450.0
R 1 158,3768 - R 1 930,4987 Request the lead time here
0.4
20.0
1850.0
R 165,5655 - R 275,8132 Request the lead time here
0.4
20.0
150.0
R 4 425,8226 - R 4 917,6669 Request the lead time here
0.4
20.0
4050.0
R 1 628,8704 - R 2 714,8487 Request the lead time here
0.4
20.0
2700.0
R 318,1266 - R 530,2757 Request the lead time here
0.4
20.0
400.0
R 1 421,3796 - R 2 368,966 Request the lead time here
0.4
20.0
2300.0
  • of 42
Hardened Hollow Shaft 12.0 350.0 0.4 Steel

20286019

Price Range
R 403,3356 - R 242,0402

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 2500.0 0.4 Steel

20286446

Price Range
R 2 008,1379 - R 1 204,9603

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 2000.0 0.4 Steel

20286347

Price Range
R 1 628,4822 - R 977,0893

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 1450.0 0.4 Steel

20286231

Price Range
R 1 271,1478 - R 762,611

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1450.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 1750.0 0.4 Steel

20286293

Price Range
R 1 461,3638 - R 876,7406

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1750.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 1950.0 0.4 Steel

20286330

Price Range
R 1 593,7386 - R 956,3208

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1950.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 950.0 0.4 Steel

20286132

Price Range
R 808,224 - R 484,8568

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    950.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 1300.0 0.4 Steel

20286200

Price Range
R 1 176,0397 - R 705,5462

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 1800.0 0.4 Steel

20286309

Price Range
R 1 496,1073 - R 897,7032

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 5600.0 0.4 Steel

20288242

Price Range
R 5 088,8613 - R 4 579,9364

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 1250.0 0.4 Steel

20288563

Price Range
R 1 410,5101 - R 846,2672

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 5350.0 0.4 Steel

20288198

Price Range
R 4 874,7712 - R 4 387,3911

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 2150.0 0.4 Steel

20288747

Price Range
R 2 246,8784 - R 1 348,2047

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2150.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 1450.0 0.4 Steel

20288600

Price Range
R 1 582,2869 - R 949,3333

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1450.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 1850.0 0.4 Steel

20288686

Price Range
R 1 930,4987 - R 1 158,3768

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 150.0 0.4 Steel

20288341

Price Range
R 275,8132 - R 165,5655

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    150.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 4050.0 0.4 Steel

20289126

Price Range
R 4 917,6669 - R 4 425,8226

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    4050.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 2700.0 0.4 Steel

20288853

Price Range
R 2 714,8487 - R 1 628,8704

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 400.0 0.4 Steel

20288396

Price Range
R 530,2757 - R 318,1266

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    400.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 2300.0 0.4 Steel

20288778

Price Range
R 2 368,966 - R 1 421,3796

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099