Heat Shrink Tubing is made from Crosslinked Polyolefin. This heatshrink is versatile in terms of application possibilities, and colour options.
Our non adhesive head shrink is highly flexible and is widely used for electrical insulation, as it protects in-line components, disconnect terminals and splices with its high insulation properties, and excellent resilience. The heat shrink sleeving bundles wires for very flexible, light-duty harnesses, and can be used to identify and colour code cables and wires, as well as terminals and components.
Operating Temperature: -67F up to 257F (-55C to 125C). Minimum Shrink Temperature: 158F (70C). Minimum Full Recovery Temperature: 212F (100C).
Colour choices include; Red, Blue, White and Black Head Shrink Tubing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter (Shrunk) | Shrink Ratio | Pre-Shrunk Inside Diameter | Colour | Tube Shape | View | |
---|---|---|---|---|---|---|---|---|
R 1 885,6621 - R 2 154,4744 | Request the lead time here |
0.039 in
1.0 mm
|
3:1
|
0.118 in
3.0 mm
|
Purple
|
Round
|
||
R 2 208,0079 - R 2 522,773 | Request the lead time here |
0.157 in
4.0 mm
|
3:1
|
0.472 in
12.0 mm
|
Blue
|
Flat
|
||
R 1 094,9583 - R 1 251,0707 | 140 In stock - Delivery conditions may apply, visit our FAQs |
0.094 in
2.4 mm
|
2:1
|
0.189 in
4.8 mm
|
White
|
Round
|
||
R 541,5262 - R 618,704 | 19 In stock - Delivery conditions may apply, visit our FAQs |
0.374 in
9.5 mm
|
2:1
|
0.748 in
19.0 mm
|
Purple
|
Flat
|
||
R 2 640,0002 - R 2 857,6032 | 168 In stock - Delivery conditions may apply, visit our FAQs |
0.315 in
8.0 mm
|
2:1
|
0.63 in
16.0 mm
|
Red
|
Flat
|
||
R 3 850,086 - R 4 167,4394 | 13 In stock - Delivery conditions may apply, visit our FAQs |
0.63 in
16.0 mm
|
3:1
|
1.26 in
32.0 mm
|
Purple
|
Flat
|
||
R 1 885,6621 - R 2 154,4744 | 8 In stock - Delivery conditions may apply, visit our FAQs |
0.039 in
1.0 mm
|
3:1
|
0.118 in
3.0 mm
|
White
|
Round
|
||
R 2 832,5228 - R 3 066,0063 | Request the lead time here |
0.118 in
3.0 mm
|
3:1
|
0.354 in
9.0 mm
|
Grey
|
Flat
|
||
R 8 109,6979 - R 8 109,6979 | Request the lead time here |
0.512 in
13.0 mm
|
3:1
|
1.535 in
39.0 mm
|
Green
|
Flat
|
||
R 2 208,0079 - R 2 522,773 | Request the lead time here |
0.157 in
4.0 mm
|
3:1
|
0.472 in
12.0 mm
|
Brown
|
Flat
|
||
R 683,3397 - R 780,7582 | Request the lead time here |
0.5 in
12.7 mm
|
2:1
|
1 in
25.4 mm
|
Purple
|
Flat
|
||
R 1 190,8398 - R 1 360,6079 | Request the lead time here |
0.024 in
0.6 mm
|
2:1
|
0.047 in
1.2 mm
|
Red
|
Round
|
||
R 2 614,7372 - R 2 830,2633 | Request the lead time here |
0.5 in
12.7 mm
|
2:1
|
1 in
25.4 mm
|
Red
|
Flat
|
||
R 1 812,9589 - R 2 071,4116 | 2 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
2:1
|
0.374 in
9.5 mm
|
White
|
Flat
|
||
R 1 692,28 - R 1 933,5242 | 93 In stock - Delivery conditions may apply, visit our FAQs |
0.039 in
1.0 mm
|
3:1
|
0.118 in
3.0 mm
|
Black
|
Round
|
||
R 1 885,6621 - R 2 154,4744 | Request the lead time here |
0.039 in
1.0 mm
|
3:1
|
0.118 in
3.0 mm
|
Red
|
Round
|
||
R 795,0443 - R 1 166,0597 | Request the lead time here |
0.03 in
0.75 mm
|
3:1
|
0.374 in
9.5 mm
|
Yellow;Green
|
Round
|
||
R 315,329 - R 360,2864 | Request the lead time here |
0.252 in
6.4 mm
|
2:1
|
0.5 in
12.7 mm
|
Purple
|
Flat
|
||
R 1 931,4257 - R 2 206,7781 | Request the lead time here |
0.374 in
9.5 mm
|
2:1
|
0.748 in
19.0 mm
|
Purple
|
Flat
|
||
R 1 931,4257 - R 2 206,7781 | 8 In stock - Delivery conditions may apply, visit our FAQs |
0.374 in
9.5 mm
|
2:1
|
0.748 in
19.0 mm
|
Red
|
Flat
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue