Menu Search

Heat Shrink Tubing - No Adhesive

In stock

Heat Shrink Tubing is made from Crosslinked Polyolefin. This heatshrink is versatile in terms of application possibilities, and colour options.

Our non adhesive head shrink is highly flexible and is widely used for electrical insulation, as it protects in-line components, disconnect terminals and splices with its high insulation properties, and excellent resilience. The heat shrink sleeving bundles wires for very flexible, light-duty harnesses, and can be used to identify and colour code cables and wires, as well as terminals and components.

Operating Temperature: -67F up to 257F (-55C to 125C). Minimum Shrink Temperature: 158F (70C). Minimum Full Recovery Temperature: 212F (100C).

Colour choices include; Red, Blue, White and Black Head Shrink Tubing.

  • UL Approval: 125C VW-1 600V
  • File Number: E204071
  • RoHS Compliant
  • Flame retardant and highly flexible.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
213 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter (Shrunk) Shrink Ratio Pre-Shrunk Inside Diameter Colour Tube Shape View
R 1 319,2452 - R 1 507,2999 Request the lead time here
1.5 mm
3:1
4.5 mm
Black
Round
R 1 474,4531 - R 1 684,6357 Request the lead time here
1.5 mm
3:1
4.5 mm
Red
Round
R 2 066,6255 - R 2 361,2525 Request the lead time here
9.5 mm
2:1
19.0 mm
Purple
Flat
R 1 767,019 - R 2 018,9211 Request the lead time here
6.4 mm
2:1
12.7 mm
Red
Flat
R 1 274,1986 - R 1 455,8505 Request the lead time here
0.6 mm
2:1
1.2 mm
Red
Round
R 1 306,0536 - R 1 492,2467 Request the lead time here
0.6 mm
2:1
1.2 mm
White
Round
R 731,1735 - R 835,4113 Request the lead time here
12.7 mm
2:1
25.4 mm
Purple
Flat
R 1 552,0496 - R 1 773,3113 Request the lead time here
0.5 mm
3:1
1.5 mm
Black
Round
R 2 797,7689 - R 3 028,3817 Request the lead time here
12.7 mm
2:1
25.4 mm
Red
Flat
R 2 066,6255 - R 2 361,2525 Request the lead time here
9.5 mm
2:1
19.0 mm
White
Flat
R 5 898,7286 - R 5 898,7286 Request the lead time here
19.0 mm
2:1
38.1 mm
Red
Flat
R 1 382,8812 - R 1 580,0232 Request the lead time here
3.2 mm
2:1
6.4 mm
Purple
Round
R 1 171,6053 - R 1 338,6456 Request the lead time here
2.4 mm
2:1
4.8 mm
Red
Round
R 1 474,4531 - R 1 684,6357 Request the lead time here
1.5 mm
3:1
4.5 mm
Purple
Round
R 2 861,5255 - R 3 097,3689 Request the lead time here
6.0 mm
3:1
18.0 mm
Blue
Flat
R 2 824,8002 - R 3 057,6354 Request the lead time here
8.0 mm
2:1
16.0 mm
Red
Flat
R 2 121,1555 - R 2 423,5425 Request the lead time here
4.0 mm
3:1
12.0 mm
Black
Flat
R 3 030,7994 - R 3 280,6267 Request the lead time here
3.0 mm
3:1
9.0 mm
Blue
Flat
R 2 362,5684 - R 2 699,3672 Request the lead time here
4.0 mm
3:1
12.0 mm
Red
Flat
R 2 017,6584 - R 2 305,2876 Request the lead time here
1.0 mm
3:1
3.0 mm
Blue
Round
  • of 11
Heat Shrink Tubing 3:1 4.5 mm XLPO Black

10392553

Price Range
R 1 507,2999 - R 1 319,2452

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    1.5 mm
Heat Shrink Tubing 3:1 4.5 mm XLPO Red

10392638

Price Range
R 1 684,6357 - R 1 474,4531

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    1.5 mm
Heat Shrink Tubing 2:1 19.0 mm PO Purple

10391280

Price Range
R 2 361,2525 - R 2 066,6255

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Packaging Style
    Reel
  • Inside Diameter (Shrunk)
    9.5 mm
Heat Shrink Tubing 2:1 12.7 mm PO Red

10391136

Price Range
R 2 018,9211 - R 1 767,019

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    6.4 mm
Heat Shrink Tubing 2:1 1.2 mm PO Red

10642061

Price Range
R 1 455,8505 - R 1 274,1986

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    0.6 mm
Heat Shrink Tubing 2:1 1.2 mm PO White

10391945

Price Range
R 1 492,2467 - R 1 306,0536

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    0.6 mm
Heat Shrink Tubing 2:1 25.4 mm PO Purple

10391235

Price Range
R 835,4113 - R 731,1735

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    12.7 mm
Heat Shrink Tubing 3:1 1.5 mm XLPO Black

10392539

Price Range
R 1 773,3113 - R 1 552,0496

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    0.5 mm
Heat Shrink Tubing 2:1 25.4 mm PO Red

10391167

Price Range
R 3 028,3817 - R 2 797,7689

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    12.7 mm
Heat Shrink Tubing 2:1 19.0 mm PO White

10392027

Price Range
R 2 361,2525 - R 2 066,6255

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    9.5 mm
Heat Shrink Tubing 2:1 38.1 mm PO Red

10391181

Price Range
R 5 898,7286 - R 5 898,7286

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    19.0 mm
Heat Shrink Tubing 2:1 6.4 mm PO Purple

10391259

Price Range
R 1 580,0232 - R 1 382,8812

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Packaging Style
    Reel
  • Inside Diameter (Shrunk)
    3.2 mm
Heat Shrink Tubing 2:1 4.8 mm PO Red

10391105

Price Range
R 1 338,6456 - R 1 171,6053

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    2.4 mm
Heat Shrink Tubing 3:1 4.5 mm PO Purple

10392713

Price Range
R 1 684,6357 - R 1 474,4531

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Packaging Style
    Reel
  • Inside Diameter (Shrunk)
    1.5 mm
Heat Shrink Tubing 3:1 18.0 mm XLPO Blue

10392799

Price Range
R 3 097,3689 - R 2 861,5255

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    6.0 mm
Heat Shrink Tubing 2:1 16.0 mm PO Red

10391143

Price Range
R 3 057,6354 - R 2 824,8002

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    8.0 mm
Heat Shrink Tubing 3:1 12.0 mm XLPO Black

10392584

Price Range
R 2 423,5425 - R 2 121,1555

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    4.0 mm
Heat Shrink Tubing 3:1 9.0 mm XLPO Blue

10392775

Price Range
R 3 280,6267 - R 3 030,7994

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    3.0 mm
Heat Shrink Tubing 3:1 12.0 mm XLPO Red

10392669

Price Range
R 2 699,3672 - R 2 362,5684

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    4.0 mm
Heat Shrink Tubing 3:1 3.0 mm XLPO Blue

10392744

Price Range
R 2 305,2876 - R 2 017,6584

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    1.0 mm