Menu Search

Heavy Duty Pipe Caps

In production

Heavy Duty Pipe Caps protect the end of pipes from dust, debris and contaminants. Features a reinforced design foundation. Can resist temperatures ranging from 66C up to -40C.

  • Used to protect the end of a pipe from dust, dirt, and other impurities.
  • Used in plumbing, heating, ventilation and industrial applications.
  • Resistance to temperatures of 66C to -40C.
Material: LDPE, PE Colour: Yellow, Black Series Code: SR1389

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material h d1 View
R 3,0755 - R 8,6127 Request the lead time here
Yellow
LDPE
22.0 mm
25.4 mm
R 12,8146 - R 29,8685 Request the lead time here
Yellow
LDPE
28.0 mm
48.3 mm
R 7,4475 - R 17,4463 Request the lead time here
Yellow
PE
25.4 mm
31.8 mm
R 8,7742 - R 20,5932 Request the lead time here
Yellow
PE
24.6 mm
35.0 mm
R 14,5936 - R 34,23 Request the lead time here
Yellow
PE
28.4 mm
54.0 mm
R 31,8104 - R 73,9811 Request the lead time here
Black
LDPE
30.5 mm
88.9 mm
R 14,1111 - R 33,1258 Request the lead time here
Yellow
PE
24.3 mm
50.8 mm
R 12,0005 - R 29,6476 Request the lead time here
Yellow
PE
28.4 mm
47.7 mm
R 23,4884 - R 55,0442 Request the lead time here
Yellow
PE
30.0 mm
70.0 mm
R 15,5585 - R 36,4384 Request the lead time here
Yellow
PE
25.4 mm
57.2 mm
R 2,3518 - R 6,0178 Request the lead time here
Yellow
PE
17.2 mm
21.4 mm
10076927 R 8,533 - R 21,0349 Request the lead time here
Yellow
PE
26.6 mm
41.3 mm
R 26,2775 - R 61,2829 Request the lead time here
Yellow
PE
31.0 mm
76.1 mm
R 8,8496 - R 20,7036 Request the lead time here
Yellow
PE
28.4 mm
38.0 mm
R 31,2375 - R 65,6996 Request the lead time here
Yellow
PE
31.0 mm
82.5 mm
R 1,5829 - R 3,7156 Request the lead time here
Yellow
PE
12.7 mm
19.0 mm
R 9,9501 - R 23,3537 Request the lead time here
Yellow
PE
26.6 mm
44.5 mm
R 23,8201 - R 289,2995 Request the lead time here
Black
PE
31.0 mm
76.1 mm
R 14,1564 - R 40,9656 Request the lead time here
Black
PE
26.6 mm
60.3 mm
R 16,3273 - R 38,2604 Request the lead time here
Yellow
PE
26.6 mm
60.3 mm
  • of 2
Heavy Duty Pipe Caps 25.4 mm (ID) 22.0 mm (H) LDPE Yellow

10083406

Price Range
R 8,6127 - R 3,0755

Stock Levels
Request the lead time here
Attributes
  • d1
    25.4 mm
  • h
    22.0 mm
  • Colour
    Yellow
  • Material
    LDPE
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 48.3 mm 28.0 mm LDPE Yellow

10081808

Price Range
R 29,8685 - R 12,8146

Stock Levels
Request the lead time here
Attributes
  • d1
    48.3 mm
  • h
    28.0 mm
  • Colour
    Yellow
  • Material
    LDPE
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 31.8 mm 25.4 mm Yellow

10070123

Price Range
R 17,4463 - R 7,4475

Stock Levels
Request the lead time here
Attributes
  • d1
    31.8 mm
  • h
    25.4 mm
  • Colour
    Yellow
  • Material
    PE
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 35.0 mm 24.6 mm Yellow

10082287

Price Range
R 20,5932 - R 8,7742

Stock Levels
Request the lead time here
Attributes
  • d1
    35.0 mm
  • h
    24.6 mm
  • Colour
    Yellow
  • Material
    PE
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 54.0 mm 28.4 mm Yellow

10072417

Price Range
R 34,23 - R 14,5936

Stock Levels
Request the lead time here
Attributes
  • d1
    54.0 mm
  • h
    28.4 mm
  • Colour
    Yellow
  • Material
    PE
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 88.9 mm 30.5 mm Black LDPE

10139639

Price Range
R 73,9811 - R 31,8104

Stock Levels
Request the lead time here
Attributes
  • d1
    88.9 mm
  • h
    30.5 mm
  • Colour
    Black
  • Material
    LDPE
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 50.8 mm 24.3 mm Yellow

10068922

Price Range
R 33,1258 - R 14,1111

Stock Levels
Request the lead time here
Attributes
  • d1
    50.8 mm
  • h
    24.3 mm
  • Colour
    Yellow
  • Material
    PE
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 47.7 mm 28.4 mm Yellow

10082317

Price Range
R 29,6476 - R 12,0005

Stock Levels
Request the lead time here
Attributes
  • d1
    47.7 mm
  • h
    28.4 mm
  • Colour
    Yellow
  • Material
    PE
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 70.0 mm 30.0 mm Yellow

10082263

Price Range
R 55,0442 - R 23,4884

Stock Levels
Request the lead time here
Attributes
  • d1
    70.0 mm
  • h
    30.0 mm
  • Colour
    Yellow
  • Material
    PE
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 57.2 mm 25.4 mm Yellow

10081778

Price Range
R 36,4384 - R 15,5585

Stock Levels
Request the lead time here
Attributes
  • d1
    57.2 mm
  • h
    25.4 mm
  • Colour
    Yellow
  • Material
    PE
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 21.4 mm 17.2 mm Yellow

10083383

Price Range
R 6,0178 - R 2,3518

Stock Levels
Request the lead time here
Attributes
  • d1
    21.4 mm
  • h
    17.2 mm
  • Colour
    Yellow
  • Material
    PE
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 41.3 mm 26.6 mm Yellow

10076927

Price Range
R 21,0349 - R 8,533

Stock Levels
Request the lead time here
Attributes
  • d1
    41.3 mm
  • h
    26.6 mm
  • Colour
    Yellow
  • Material
    PE
  • Commodity Code
    3923509000
Heavy Duty Pipe Caps 76.1 mm 31.0 mm Yellow

10081730

Price Range
R 61,2829 - R 26,2775

Stock Levels
Request the lead time here
Attributes
  • d1
    76.1 mm
  • h
    31.0 mm
  • Colour
    Yellow
  • Material
    PE
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 38.0 mm 28.4 mm Yellow

10072967

Price Range
R 20,7036 - R 8,8496

Stock Levels
Request the lead time here
Attributes
  • d1
    38.0 mm
  • h
    28.4 mm
  • Colour
    Yellow
  • Material
    PE
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 82.5 mm 31.0 mm Yellow

10082362

Price Range
R 65,6996 - R 31,2375

Stock Levels
Request the lead time here
Attributes
  • d1
    82.5 mm
  • h
    31.0 mm
  • Colour
    Yellow
  • Material
    PE
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 19.0 mm 12.7 mm Yellow

10083376

Price Range
R 3,7156 - R 1,5829

Stock Levels
Request the lead time here
Attributes
  • d1
    19.0 mm
  • h
    12.7 mm
  • Colour
    Yellow
  • Material
    PE
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 44.5 mm 26.6 mm Yellow

10081792

Price Range
R 23,3537 - R 9,9501

Stock Levels
Request the lead time here
Attributes
  • d1
    44.5 mm
  • h
    26.6 mm
  • Colour
    Yellow
  • Material
    PE
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 76.1 mm (ID) 31.0 mm (H) PE Black

10106914

Price Range
R 289,2995 - R 23,8201

Stock Levels
Request the lead time here
Attributes
  • d1
    76.1 mm
  • h
    31.0 mm
  • Colour
    Black
  • Material
    PE
  • Commodity Code
    3926909790
Heavy Duty Pipe Caps 60.3 mm 26.6 mm Black

10104408

Price Range
R 40,9656 - R 14,1564

Stock Levels
Request the lead time here
Attributes
  • d1
    60.3 mm
  • h
    26.6 mm
  • Colour
    Black
  • Material
    PE
  • Commodity Code
    3923509000
Heavy Duty Pipe Caps 60.3 mm 26.6 mm Yellow

10069141

Price Range
R 38,2604 - R 16,3273

Stock Levels
Request the lead time here
Attributes
  • d1
    60.3 mm
  • h
    26.6 mm
  • Colour
    Yellow
  • Material
    PE
  • Commodity Code
    3926909790