Heavy Duty Pipe Caps protect the end of pipes from dust, debris and contaminants. Features a reinforced design foundation. Can resist temperatures ranging from 66C up to -40C.
Material: LDPE, PE Colour: Yellow, Black Series Code: SR1389
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | h | d1 | View | |
---|---|---|---|---|---|---|---|
R 23,8201 - R 289,2995 | Request the lead time here |
Black
|
PE
|
1.22 in
31.0 mm
|
2.996 in
76.1 mm
|
||
R 3,0755 - R 8,6127 | Request the lead time here |
Yellow
|
LDPE
|
0.866 in
22.0 mm
|
1 in
25.4 mm
|
||
R 12,8146 - R 29,8685 | Request the lead time here |
Yellow
|
LDPE
|
1.102 in
28.0 mm
|
1.902 in
48.3 mm
|
||
R 9,9501 - R 23,3537 | Request the lead time here |
Yellow
|
PE
|
1.047 in
26.6 mm
|
1.752 in
44.5 mm
|
||
R 14,1111 - R 33,1258 | Request the lead time here |
Yellow
|
PE
|
0.957 in
24.3 mm
|
2 in
50.8 mm
|
||
R 23,4884 - R 55,0442 | Request the lead time here |
Yellow
|
PE
|
1.181 in
30.0 mm
|
2.756 in
70.0 mm
|
||
R 7,4475 - R 17,4463 | Request the lead time here |
Yellow
|
PE
|
1 in
25.4 mm
|
1.252 in
31.8 mm
|
||
R 8,7742 - R 20,5932 | Request the lead time here |
Yellow
|
PE
|
0.969 in
24.6 mm
|
1.378 in
35.0 mm
|
||
R 14,5936 - R 34,23 | Request the lead time here |
Yellow
|
PE
|
1.118 in
28.4 mm
|
2.126 in
54.0 mm
|
||
R 12,0005 - R 29,6476 | Request the lead time here |
Yellow
|
PE
|
1.118 in
28.4 mm
|
1.878 in
47.7 mm
|
||
R 26,2775 - R 61,2829 | Request the lead time here |
Yellow
|
PE
|
1.22 in
31.0 mm
|
2.996 in
76.1 mm
|
||
R 2,3518 - R 6,0178 | Request the lead time here |
Yellow
|
PE
|
0.677 in
17.2 mm
|
0.843 in
21.4 mm
|
||
R 15,5585 - R 36,4384 | Request the lead time here |
Yellow
|
PE
|
1 in
25.4 mm
|
2.252 in
57.2 mm
|
||
10076927 | R 8,533 - R 21,0349 | Request the lead time here |
Yellow
|
PE
|
1.047 in
26.6 mm
|
1.626 in
41.3 mm
|
|
R 1,5829 - R 3,7156 | Request the lead time here |
Yellow
|
PE
|
0.5 in
12.7 mm
|
0.748 in
19.0 mm
|
||
R 31,8104 - R 73,9811 | Request the lead time here |
Black
|
LDPE
|
1.201 in
30.5 mm
|
3.5 in
88.9 mm
|
||
R 31,2375 - R 65,6996 | Request the lead time here |
Yellow
|
PE
|
1.22 in
31.0 mm
|
3.248 in
82.5 mm
|
||
R 8,8496 - R 20,7036 | Request the lead time here |
Yellow
|
PE
|
1.118 in
28.4 mm
|
1.496 in
38.0 mm
|
||
R 3,6936 - R 5,9074 | Request the lead time here |
Black
|
PE
|
1 in
25.4 mm
|
1.063 in
27.0 mm
|
||
R 18,7998 - R 35,9415 | Request the lead time here |
Yellow
|
PE
|
1.197 in
30.4 mm
|
2.5 in
63.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue