Menu Search

Hexagonal Bolts – PEEK

In production

Hexagonal PEEK Bolts provide outstanding mechanical strength, chemical resistance and thermal stability.

Features a fully threaded shank that enhances shear strength and improves alignment in assemblies. The design allows for high torque applications and secure attachments using standard tools, ensuring reliability during assembly and maintenance tasks.

Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal for use in semiconductor and chemical processing sectors. Material: PEEK Colour: Beige Series Code: SR1930

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
39 results
Product SKUs information
Essentra Part Number Price range Availability d1 h1 l2 A/F l1 ±0.2 View
R 48,5652 - R 53,4413 Request the lead time here
M4
2.8
1.4
7.0
25.0
R 36,8628 - R 40,5685 Request the lead time here
M4
2.8
1.4
7.0
12.0
R 34,7173 - R 38,2281 Request the lead time here
M4
2.8
1.4
7.0
10.0
R 37,838 - R 41,5438 Request the lead time here
M4
2.8
1.4
7.0
15.0
R 70,80 - R 77,8214 Request the lead time here
M6
4.0
2.0
10.0
25.0
R 56,5619 - R 62,2181 Request the lead time here
M6
4.0
2.0
10.0
12.0
R 167,7355 - R 184,509 Request the lead time here
M8
5.5
2.5
13.0
45.0
R 139,8446 - R 153,6925 Request the lead time here
M8
5.5
2.5
13.0
40.0
R 74,3107 - R 81,7223 Request the lead time here
M6
4.0
2.0
10.0
30.0
R 90,3041 - R 99,276 Request the lead time here
M6
4.0
2.0
10.0
50.0
R 118,7801 - R 130,8727 Request the lead time here
M10
7.0
3.0
17.0
30.0
R 176,1223 - R 193,676 Request the lead time here
M10
7.0
3.0
17.0
50.0
R 60,4628 - R 66,509 Request the lead time here
M5
3.5
1.6
8.0
30.0
R 146,8661 - R 161,4942 Request the lead time here
M10
7.0
3.0
17.0
45.0
R 167,7355 - R 184,509 Request the lead time here
M8
5.5
2.5
13.0
50.0
R 110,9785 - R 122,0958 Request the lead time here
M8
5.5
2.5
13.0
20.0
R 108,833 - R 119,7553 Request the lead time here
M8
5.5
2.5
13.0
15.0
R 81,9173 - R 90,109 Request the lead time here
M6
4.0
2.0
10.0
40.0
R 78,0165 - R 85,8181 Request the lead time here
M6
4.0
2.0
10.0
35.0
R 62,0231 - R 68,2644 Request the lead time here
M6
4.0
2.0
10.0
15.0
  • of 2
Hexagonal Bolt M4 25.0 2.8 Beige PEEK

20832957

Price Range
R 53,4413 - R 48,5652

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    25.0
  • h1
    2.8
  • l2
    1.4
  • A/F
    7.0
Hexagonal Bolt M4 12.0 2.8 Beige PEEK

20832926

Price Range
R 40,5685 - R 36,8628

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    12.0
  • h1
    2.8
  • l2
    1.4
  • A/F
    7.0
Hexagonal Bolt M4 10.0 2.8 Beige PEEK

20832919

Price Range
R 38,2281 - R 34,7173

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    10.0
  • h1
    2.8
  • l2
    1.4
  • A/F
    7.0
Hexagonal Bolt M4 15.0 2.8 Beige PEEK

20832933

Price Range
R 41,5438 - R 37,838

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    15.0
  • h1
    2.8
  • l2
    1.4
  • A/F
    7.0
Hexagonal Bolt M6 25.0 4.0 Beige PEEK

20833060

Price Range
R 77,8214 - R 70,80

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    25.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M6 12.0 4.0 Beige PEEK

20833039

Price Range
R 62,2181 - R 56,5619

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    12.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M8 45.0 5.5 Beige PEEK

20833190

Price Range
R 184,509 - R 167,7355

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    45.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M8 40.0 5.5 Beige PEEK

20833183

Price Range
R 153,6925 - R 139,8446

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    40.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M6 30.0 4.0 Beige PEEK

20833077

Price Range
R 81,7223 - R 74,3107

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    30.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M6 50.0 4.0 Beige PEEK

20833114

Price Range
R 99,276 - R 90,3041

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    50.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M10 30.0 7.0 Beige PEEK

20833244

Price Range
R 130,8727 - R 118,7801

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 ±0.2
    30.0
  • h1
    7.0
  • l2
    3.0
  • A/F
    17.0
Hexagonal Bolt M10 50.0 7.0 Beige PEEK

20833282

Price Range
R 193,676 - R 176,1223

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 ±0.2
    50.0
  • h1
    7.0
  • l2
    3.0
  • A/F
    17.0
Hexagonal Bolt M5 30.0 3.5 Beige PEEK

20833015

Price Range
R 66,509 - R 60,4628

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    30.0
  • h1
    3.5
  • l2
    1.6
  • A/F
    8.0
Hexagonal Bolt M10 45.0 7.0 Beige PEEK

20833275

Price Range
R 161,4942 - R 146,8661

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 ±0.2
    45.0
  • h1
    7.0
  • l2
    3.0
  • A/F
    17.0
Hexagonal Bolt M8 50.0 5.5 Beige PEEK

20833206

Price Range
R 184,509 - R 167,7355

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    50.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M8 20.0 5.5 Beige PEEK

20833145

Price Range
R 122,0958 - R 110,9785

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    20.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M8 15.0 5.5 Beige PEEK

20833138

Price Range
R 119,7553 - R 108,833

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    15.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M6 40.0 4.0 Beige PEEK

20833091

Price Range
R 90,109 - R 81,9173

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    40.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M6 35.0 4.0 Beige PEEK

20833084

Price Range
R 85,8181 - R 78,0165

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    35.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M6 15.0 4.0 Beige PEEK

20833046

Price Range
R 68,2644 - R 62,0231

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    15.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0