Menu Search

Hexagonal Bolts – PEEK

In production

Hexagonal PEEK Bolts provide outstanding mechanical strength, chemical resistance and thermal stability.

Features a fully threaded shank that enhances shear strength and improves alignment in assemblies. The design allows for high torque applications and secure attachments using standard tools, ensuring reliability during assembly and maintenance tasks.

Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal for use in semiconductor and chemical processing sectors. Material: PEEK Colour: Beige Series Code: SR1930

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
39 results
Product SKUs information
Essentra Part Number Price range Availability d1 h1 l2 A/F l1 ±0.2 View
R 38,2281 - R 41,9338 Request the lead time here
M5
3.5
1.6
8.0
20.0
R 34,7173 - R 38,2281 Request the lead time here
M4
2.8
1.4
7.0
10.0
R 42,909 - R 47,20 Request the lead time here
M4
2.8
1.4
7.0
20.0
R 37,4479 - R 41,1537 Request the lead time here
M5
3.5
1.6
8.0
12.0
R 37,838 - R 41,5438 Request the lead time here
M4
2.8
1.4
7.0
15.0
R 34,7173 - R 38,2281 Request the lead time here
M4
2.8
1.4
7.0
8.0
R 167,7355 - R 184,509 Request the lead time here
M8
5.5
2.5
13.0
50.0
R 49,5404 - R 54,4165 Request the lead time here
M6
4.0
2.0
10.0
10.0
R 67,4843 - R 74,3107 Request the lead time here
M6
4.0
2.0
10.0
20.0
R 167,7355 - R 184,509 Request the lead time here
M8
5.5
2.5
13.0
45.0
R 116,4396 - R 128,3371 Request the lead time here
M10
7.0
3.0
17.0
25.0
R 111,9537 - R 123,2661 Request the lead time here
M10
7.0
3.0
17.0
15.0
R 108,833 - R 119,7553 Request the lead time here
M8
5.5
2.5
13.0
15.0
R 56,5619 - R 62,2181 Request the lead time here
M6
4.0
2.0
10.0
12.0
R 137,114 - R 150,7669 Request the lead time here
M8
5.5
2.5
13.0
35.0
R 70,80 - R 77,8214 Request the lead time here
M6
4.0
2.0
10.0
25.0
R 127,9471 - R 140,8198 Request the lead time here
M10
7.0
3.0
17.0
35.0
R 139,8446 - R 153,6925 Request the lead time here
M8
5.5
2.5
13.0
40.0
R 143,9404 - R 158,3735 Request the lead time here
M10
7.0
3.0
17.0
40.0
R 114,0991 - R 125,8016 Request the lead time here
M10
7.0
3.0
17.0
20.0
  • of 2
Hexagonal Bolt M5 20.0 3.5 Beige PEEK

20832995

Price Range
R 41,9338 - R 38,2281

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    20.0
  • h1
    3.5
  • l2
    1.6
  • A/F
    8.0
Hexagonal Bolt M4 10.0 2.8 Beige PEEK

20832919

Price Range
R 38,2281 - R 34,7173

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    10.0
  • h1
    2.8
  • l2
    1.4
  • A/F
    7.0
Hexagonal Bolt M4 20.0 2.8 Beige PEEK

20832940

Price Range
R 47,20 - R 42,909

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    20.0
  • h1
    2.8
  • l2
    1.4
  • A/F
    7.0
Hexagonal Bolt M5 12.0 3.5 Beige PEEK

20832971

Price Range
R 41,1537 - R 37,4479

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    12.0
  • h1
    3.5
  • l2
    1.6
  • A/F
    8.0
Hexagonal Bolt M4 15.0 2.8 Beige PEEK

20832933

Price Range
R 41,5438 - R 37,838

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    15.0
  • h1
    2.8
  • l2
    1.4
  • A/F
    7.0
Hexagonal Bolt M4 8.0 2.8 Beige PEEK

20832902

Price Range
R 38,2281 - R 34,7173

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    8.0
  • h1
    2.8
  • l2
    1.4
  • A/F
    7.0
Hexagonal Bolt M8 50.0 5.5 Beige PEEK

20833206

Price Range
R 184,509 - R 167,7355

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    50.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M6 10.0 4.0 Beige PEEK

20833022

Price Range
R 54,4165 - R 49,5404

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    10.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M6 20.0 4.0 Beige PEEK

20833053

Price Range
R 74,3107 - R 67,4843

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    20.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M8 45.0 5.5 Beige PEEK

20833190

Price Range
R 184,509 - R 167,7355

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    45.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M10 25.0 7.0 Beige PEEK

20833237

Price Range
R 128,3371 - R 116,4396

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 ±0.2
    25.0
  • h1
    7.0
  • l2
    3.0
  • A/F
    17.0
Hexagonal Bolt M10 15.0 7.0 Beige PEEK

20833213

Price Range
R 123,2661 - R 111,9537

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 ±0.2
    15.0
  • h1
    7.0
  • l2
    3.0
  • A/F
    17.0
Hexagonal Bolt M8 15.0 5.5 Beige PEEK

20833138

Price Range
R 119,7553 - R 108,833

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    15.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M6 12.0 4.0 Beige PEEK

20833039

Price Range
R 62,2181 - R 56,5619

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    12.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M8 35.0 5.5 Beige PEEK

20833176

Price Range
R 150,7669 - R 137,114

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    35.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M6 25.0 4.0 Beige PEEK

20833060

Price Range
R 77,8214 - R 70,80

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    25.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M10 35.0 7.0 Beige PEEK

20833251

Price Range
R 140,8198 - R 127,9471

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 ±0.2
    35.0
  • h1
    7.0
  • l2
    3.0
  • A/F
    17.0
Hexagonal Bolt M8 40.0 5.5 Beige PEEK

20833183

Price Range
R 153,6925 - R 139,8446

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    40.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M10 40.0 7.0 Beige PEEK

20833268

Price Range
R 158,3735 - R 143,9404

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 ±0.2
    40.0
  • h1
    7.0
  • l2
    3.0
  • A/F
    17.0
Hexagonal Bolt M10 20.0 7.0 Beige PEEK

20833220

Price Range
R 125,8016 - R 114,0991

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 ±0.2
    20.0
  • h1
    7.0
  • l2
    3.0
  • A/F
    17.0