Menu Search

Hexagonal Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
137 results
Product SKUs information
Essentra Part Number Price range Availability External Thread Size Distance Across Flats Thread Length Spacer Length View
R 27,0645 - R 51,2739 Request the lead time here
8.0 mm
6.0 mm
15.0 mm
R 28,5869 - R 51,8046 Request the lead time here
8.0 mm
6.0 mm
20.0 mm
R 116,0554 - R 116,0554 100 In stock - Delivery conditions may apply, visit our FAQs
8.0 mm
6.0 mm
30.0 mm
R 12,6792 - R 19,9473 Request the lead time here
8.0 mm
10.0 mm
10.0 mm
R 14,9133 - R 23,5015 Request the lead time here
10.0 mm
10.0 mm
10.0 mm
R 27,2299 - R 38,9661 Request the lead time here
10.0 mm
10.0 mm
25.0 mm
R 22,1228 - R 30,1708 Request the lead time here
6.0 mm
9.0 mm
R 17,1568 - R 24,7628 Request the lead time here
6.4 mm
20.0 mm
R 32,2006 - R 44,7185 Request the lead time here
8.0 mm
15.0 mm
R 42,7577 - R 57,7166 Request the lead time here
9.5 mm
30.0 mm
R 26,2808 - R 26,2808 Request the lead time here
6.4 mm
25.0 mm
R 37,3023 - R 49,3833 Request the lead time here
12.7 mm
50.0 mm
R 22,1537 - R 23,5768 Request the lead time here
6.4 mm
30.0 mm
R 20,7751 - R 30,8507 Request the lead time here
8.0 mm
40.0 mm
R 22,3436 - R 24,0196 Request the lead time here
6.4 mm
15.0 mm
R 12,273 - R 19,3235 Request the lead time here
6.0 mm
10.0 mm
10.0 mm
R 35,5787 - R 47,1062 Request the lead time here
12.7 mm
45.0 mm
R 29,6173 - R 30,9772 Request the lead time here
8.0 mm
45.0 mm
R 20,2087 - R 29,1587 Request the lead time here
6.4 mm
40.0 mm
R 46,1891 - R 62,3814 Request the lead time here
12.7 mm
40.0 mm
  • of 7
Male To Female Standoff Hexagonal 8.0 mm M4 15.0 mm

10313800

Price Range
R 51,2739 - R 27,0645

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    15.0 mm
Male To Female Standoff Hexagonal 8.0 mm M4 20.0 mm

10313824

Price Range
R 51,8046 - R 28,5869

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    20.0 mm
Male To Female Standoff Hexagonal 8.0 mm M4 30.0 mm

10313831

Price Range
R 116,0554 - R 116,0554

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    30.0 mm
Female To Female Standoff Hexagonal 8.0 mm M4 10.0 mm

10131855

Price Range
R 19,9473 - R 12,6792

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff Hexagonal 10.0 mm M5 10.0 mm

10131954

Price Range
R 23,5015 - R 14,9133

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff Hexagonal 10.0 mm M6 25.0 mm

10132043

Price Range
R 38,9661 - R 27,2299

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff Hexagonal 6.0 mm M2.5 9.0 mm

10314487

Price Range
R 30,1708 - R 22,1228

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    9.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 6.4 mm M2.5 20.0 mm

10156193

Price Range
R 24,7628 - R 17,1568

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    20.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 8.0 mm 15.0 mm

10156407

Price Range
R 44,7185 - R 32,2006

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    15.0 mm
  • Material Flammability Standard
    UL94 V-2
Female To Female Standoff Hexagonal 9.5 mm M5 30.0 mm

10156629

Price Range
R 57,7166 - R 42,7577

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Spacer Length
    30.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 6.4 mm 25.0 mm

10156308

Price Range
R 26,2808 - R 26,2808

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    25.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 12.7 mm M6 50.0 mm

10156827

Price Range
R 49,3833 - R 37,3023

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Spacer Length
    50.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 6.4 mm 30.0 mm

10156322

Price Range
R 23,5768 - R 22,1537

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    30.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 8.0 mm M4 40.0 mm

10156513

Price Range
R 30,8507 - R 20,7751

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    40.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 6.4 mm 15.0 mm

10010648

Price Range
R 24,0196 - R 22,3436

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    15.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 6.0 mm M3 10.0 mm

10131787

Price Range
R 19,3235 - R 12,273

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff Hexagonal 12.7 mm M6 45.0 mm

10156797

Price Range
R 47,1062 - R 35,5787

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Spacer Length
    45.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 8.0 mm M4 45.0 mm

10156544

Price Range
R 30,9772 - R 29,6173

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    45.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 6.4 mm M3 40.0 mm

10156353

Price Range
R 29,1587 - R 20,2087

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    40.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 12.7 mm M6 40.0 mm

10156766

Price Range
R 62,3814 - R 46,1891

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Spacer Length
    40.0 mm
  • Material Flammability Standard
    UL94 HB