Menu Search

Hexagonal Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
137 results
Product SKUs information
Essentra Part Number Price range Availability External Thread Size Distance Across Flats Thread Length Spacer Length View
R 28,5869 - R 51,8046 Request the lead time here
8.0 mm
6.0 mm
20.0 mm
R 116,0554 - R 116,0554 100 In stock - Delivery conditions may apply, visit our FAQs
8.0 mm
6.0 mm
30.0 mm
R 27,0645 - R 51,2739 Request the lead time here
8.0 mm
6.0 mm
15.0 mm
R 41,3503 - R 78,3061 Request the lead time here
8.0 mm
6.0 mm
15.0 mm
R 20,2087 - R 29,1587 Request the lead time here
6.4 mm
40.0 mm
R 22,1228 - R 30,1708 Request the lead time here
7.0 mm
9.0 mm
R 29,6173 - R 30,9772 Request the lead time here
8.0 mm
45.0 mm
R 21,6371 - R 22,8494 Request the lead time here
6.4 mm
20.0 mm
R 22,1228 - R 30,1708 Request the lead time here
6.0 mm
9.0 mm
R 12,273 - R 19,3235 Request the lead time here
6.0 mm
10.0 mm
10.0 mm
R 22,1537 - R 23,5768 Request the lead time here
6.4 mm
30.0 mm
R 20,7751 - R 30,8507 Request the lead time here
8.0 mm
40.0 mm
R 76,771 - R 76,771 Request the lead time here
12.7 mm
30.0 mm
R 17,0604 - R 26,8527 Request the lead time here
6.0 mm
10.0 mm
30.0 mm
R 15,8918 - R 16,6034 Request the lead time here
7.0 mm
12.0 mm
R 12,6792 - R 19,9473 Request the lead time here
8.0 mm
12.0 mm
12.0 mm
R 15,8127 - R 24,9232 Request the lead time here
10.0 mm
12.0 mm
12.0 mm
R 30,2183 - R 43,2022 Request the lead time here
10.0 mm
10.0 mm
35.0 mm
R 12,6792 - R 19,9473 Request the lead time here
8.0 mm
18.0 mm
18.0 mm
R 12,6792 - R 19,9473 Request the lead time here
8.0 mm
15.0 mm
15.0 mm
  • of 7
Male To Female Standoff Hexagonal 8.0 mm M4 20.0 mm

10313824

Price Range
R 51,8046 - R 28,5869

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    20.0 mm
Male To Female Standoff Hexagonal 8.0 mm M4 30.0 mm

10313831

Price Range
R 116,0554 - R 116,0554

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    30.0 mm
Male To Female Standoff Hexagonal 8.0 mm M4 15.0 mm

10313800

Price Range
R 51,2739 - R 27,0645

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    15.0 mm
Male To Male Standoff Hexagonal M4 15.0 mm Nylon 6/6

10313817

Price Range
R 78,3061 - R 41,3503

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    6.0 mm
Female To Female Standoff Hexagonal 6.4 mm M3 40.0 mm

10156353

Price Range
R 29,1587 - R 20,2087

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    40.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 7.0 mm M3 9.0 mm

10314531

Price Range
R 30,1708 - R 22,1228

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    9.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 8.0 mm M4 45.0 mm

10156544

Price Range
R 30,9772 - R 29,6173

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    45.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 6.4 mm 20.0 mm

10156278

Price Range
R 22,8494 - R 21,6371

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    20.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 6.0 mm M2.5 9.0 mm

10314487

Price Range
R 30,1708 - R 22,1228

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    9.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 6.0 mm M3 10.0 mm

10131787

Price Range
R 19,3235 - R 12,273

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff 6.4 mm 30.0 mm

10156322

Price Range
R 23,5768 - R 22,1537

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    30.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 8.0 mm M4 40.0 mm

10156513

Price Range
R 30,8507 - R 20,7751

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    40.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 12.7 mm M6 30.0 mm

10156735

Price Range
R 76,771 - R 76,771

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Spacer Length
    30.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 6.0 mm M3 30.0 mm

10131824

Price Range
R 26,8527 - R 17,0604

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff Hexagonal 7.0 mm M3 12.0 mm

10161579

Price Range
R 16,6034 - R 15,8918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    12.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 8.0 mm M4 12.0 mm

10131862

Price Range
R 19,9473 - R 12,6792

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    12.0 mm
Female To Female Standoff Hexagonal 10.0 mm M5 12.0 mm

10131961

Price Range
R 24,9232 - R 15,8127

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    12.0 mm
Female To Female Standoff Hexagonal 10.0 mm M6 35.0 mm

10132050

Price Range
R 43,2022 - R 30,2183

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff Hexagonal 8.0 mm M4 18.0 mm

10131886

Price Range
R 19,9473 - R 12,6792

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    18.0 mm
Female To Female Standoff Hexagonal 8.0 mm M4 15.0 mm

10131879

Price Range
R 19,9473 - R 12,6792

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    15.0 mm