Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M4
|
0.437 in
11.1 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M3
|
0.437 in
11.1 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M4
|
0.189 in
4.8 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M3
|
0.563 in
14.3 mm
|
||
| R 2,228 - R 2,4755 | Request the lead time here |
|
|
0.374 in
9.5 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M3
|
0.374 in
9.5 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M4
|
0.252 in
6.4 mm
|
||
| R 1,1454 - R 1,8914 | Request the lead time here |
|
M3
|
0.189 in
4.8 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M3
|
0.252 in
6.4 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M4
|
0.5 in
12.7 mm
|
||
| R 1,2323 - R 2,0452 | Request the lead time here |
|
M3
|
0.626 in
15.9 mm
|
||
| R 3,0356 - R 3,3728 | Request the lead time here |
|
|
0.626 in
15.9 mm
|
||
| R 1,3617 - R 2,2605 | Request the lead time here |
|
M3
|
0.752 in
19.1 mm
|
||
| R 13,3169 - R 13,3169 | Request the lead time here |
|
M2.5
|
0.118 in
3.0 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M4
|
0.126 in
3.2 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M3
|
0.5 in
12.7 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M3
|
0.311 in
7.9 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M3
|
0.126 in
3.2 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M4
|
0.563 in
14.3 mm
|
||
| R 1,1454 - R 1,8914 | Request the lead time here |
|
M4
|
0.189 in
4.8 mm