PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.
Series Code :SRRN
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Accepts Panel Thickness | Distance Between Fixing Holes | View | |
|---|---|---|---|---|---|---|
| R 2,8915 - R 3,5699 | Request the lead time here |
6 in
152.4 mm
|
0.063 in
1.6 mm
|
5.5 in
139.7 mm
|
||
| R 2,9247 - R 3,9047 | Request the lead time here |
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
2 in
50.8 mm
|
||
| R 2,454 - R 2,454 | Request the lead time here |
4 in
101.6 mm
|
0.063 in
1.6 mm
|
3.5 in
88.9 mm
|
||
| R 2,7196 - R 3,3576 | Request the lead time here |
5.5 in
139.7 mm
|
0.063 in
1.6 mm
|
5 in
127.0 mm
|
||
| R 4,437 - R 5,4778 | Request the lead time here |
5 in
127.0 mm
|
0.063 in
1.6 mm
|
4.5 in
114.3 mm
|
||
| R 3,6194 - R 3,6194 | Request the lead time here |
3 in
76.2 mm
|
0.063 in
1.6 mm
|
2.5 in
63.5 mm
|
||
| R 89,633 - R 89,633 | Request the lead time here |
3.937 ft
1.2 m
|
0.063 in
1.6 mm
|
|
||
| R 4,9449 - R 18,1692 | Request the lead time here |
2.5 in
63.5 mm
|
0.087 in
2.2 mm
|
2.201 in
55.9 mm
|
||
| R 38,2997 - R 57,4495 | Request the lead time here |
4.5 in
114.3 mm
|
0.063 in
1.6 mm
|
3.5 in
88.9 mm
|
||
| R 30,6797 - R 47,2988 | Request the lead time here |
7.5 in
190.5 mm
|
0.063 in
1.6 mm
|
7 in
177.8 mm
|
||
| R 24,001 - R 33,3308 | Request the lead time here |
3.5 in
88.9 mm
|
0.063 in
1.6 mm
|
2.5 in
63.5 mm
|
||
| R 32,323 - R 49,8878 | Request the lead time here |
8 in
203.2 mm
|
0.063 in
1.6 mm
|
7.5 in
190.5 mm
|
||
| R 57,4495 - R 57,4495 | Request the lead time here |
5 in
127.0 mm
|
0.063 in
1.6 mm
|
4 in
101.6 mm
|
||
| R 36,3539 - R 36,3539 | Request the lead time here |
5.5 in
139.7 mm
|
0.063 in
1.6 mm
|
4.5 in
114.3 mm
|
||
| R 29,0214 - R 40,3226 | Request the lead time here |
6 in
152.4 mm
|
0.063 in
1.6 mm
|
5 in
127.0 mm
|
||
| R 29,3229 - R 40,7566 | Request the lead time here |
8 in
203.2 mm
|
0.063 in
1.6 mm
|
7 in
177.8 mm
|
||
| R 2,8946 - R 10,6038 | Request the lead time here |
3 in
76.2 mm
|
0.062 in
1.6 mm
|
2.5 in
63.5 mm
|
||
| R 7,1611 - R 23,0215 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
6.677 in
169.6 mm
|
0.087 in
2.2 mm
|
6.374 in
161.9 mm
|
||
| R 50,8307 - R 76,27 | Request the lead time here |
7 in
177.8 mm
|
0.063 in
1.6 mm
|
6 in
152.4 mm
|
||
| R 30,7853 - R 47,5003 | Request the lead time here |
4.5 in
114.3 mm
|
0.063 in
1.6 mm
|
3.5 in
88.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue