Menu Search

Horizontal Card Guides

In stock

PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.

Series Code :SRRN

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Accepts Panel Thickness Distance Between Fixing Holes View
R 30,6797 - R 47,2988 Request the lead time here
190.5 mm
1.6 mm
177.8 mm
R 57,4495 - R 57,4495 Request the lead time here
127.0 mm
1.6 mm
101.6 mm
R 32,323 - R 49,8878 Request the lead time here
203.2 mm
1.6 mm
190.5 mm
R 7,9601 - R 25,5485 Request the lead time here
63.5 mm
1.6 mm
55.9 mm
R 3,377 - R 12,4332 Request the lead time here
101.6 mm
1.6 mm
88.9 mm
R 36,9195 - R 56,4144 Request the lead time here
101.6 mm
1.6 mm
76.2 mm
R 41,7643 - R 41,7643 Request the lead time here
164.1 mm
1.6 mm
152.4 mm
R 2 536,4582 - R 2 818,2869 Request the lead time here
1227.8 mm
1.6 mm
R 32,7301 - R 50,4769 Request the lead time here
152.4 mm
1.6 mm
127.0 mm
R 28,8555 - R 44,5238 Request the lead time here
63.5 mm
1.6 mm
38.1 mm
R 34,6296 - R 53,4224 Request the lead time here
88.9 mm
1.6 mm
63.5 mm
R 29,3229 - R 40,7566 Request the lead time here
203.2 mm
1.6 mm
177.8 mm
R 12,1851 - R 12,1851 Request the lead time here
88.9 mm
1.6 mm
76.2 mm
R 7,1611 - R 23,0215 1000 In stock - Delivery conditions may apply, visit our FAQs
169.6 mm
2.2 mm
161.9 mm
R 29,0214 - R 40,3226 Request the lead time here
152.4 mm
1.6 mm
127.0 mm
Request the lead time here
101.6 mm
2 mm
76.2 mm
R 6,347 - R 11,2239 Request the lead time here
10.7 mm
1.6 mm
9.1 mm
R 34,3583 - R 53,0038 Request the lead time here
139.7 mm
2 mm
114.4 mm
R 30,7853 - R 47,5003 Request the lead time here
101.6 mm
1.6 mm
76.2 mm
R 24,001 - R 33,3308 Request the lead time here
63.5 mm
1.6 mm
38.1 mm
  • of 5
Horizontal Card Guide 500 0.062 in 190.5 mm PA

10318683

Price Range
R 47,2988 - R 30,6797

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    177.8 mm
  • Overall Length
    190.5 mm
Horizontal Card Guide 500 0.062 in 127.0 mm PA

10319925

Price Range
R 57,4495 - R 57,4495

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    101.6 mm
  • Overall Length
    127.0 mm
Horizontal Card Guide 500 0.062 in 203.2 mm PA

10318690

Price Range
R 49,8878 - R 32,323

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    190.5 mm
  • Overall Length
    203.2 mm
Horizontal Card Guide 500 0.062 in 63.5 mm PC

10321904

Price Range
R 25,5485 - R 7,9601

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    55.9 mm
  • Overall Length
    63.5 mm
Horizontal Card Guide 500 0.062 in 101.6 mm PA

10316740

Price Range
R 12,4332 - R 3,377

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Overall Length
    101.6 mm
Horizontal Card Guide 500 0.062 in 101.6 mm PA

10319895

Price Range
R 56,4144 - R 36,9195

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Overall Length
    101.6 mm
Horizontal Card Guide 500 0.062 in 164.1 mm PA

10318669

Price Range
R 41,7643 - R 41,7643

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    152.4 mm
  • Overall Length
    164.1 mm
Horizontal Card Guide Clip On 0.062 in 1227.8 mm PVC

10310830

Price Range
R 2 818,2869 - R 2 536,4582

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Clip On
  • Accepts Panel Thickness
    1.6 mm
  • Overall Length
    1227.8 mm
  • Overall Width
    8.7 mm
Horizontal Card Guide 500 0.062 in 152.4 mm PA

10319819

Price Range
R 50,4769 - R 32,7301

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    127.0 mm
  • Overall Length
    152.4 mm
Horizontal Card Guide 500 0.062 in 63.5 mm PA

10319741

Price Range
R 44,5238 - R 28,8555

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    38.1 mm
  • Overall Length
    63.5 mm
Horizontal Card Guide 500 0.062 in 88.9 mm PA

10319888

Price Range
R 53,4224 - R 34,6296

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    63.5 mm
  • Overall Length
    88.9 mm
Horizontal Card Guide 500 0.062 in 203.2 mm PA

10112564

Price Range
R 40,7566 - R 29,3229

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    177.8 mm
  • Overall Length
    203.2 mm
Horizontal Card Guide 500 0.062 in 88.9 mm PA

10316733

Price Range
R 12,1851 - R 12,1851

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Overall Length
    88.9 mm
Horizontal Card Guide 500 2.2 mm 169.6 mm PC

10113486

Price Range
R 23,0215 - R 7,1611

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    2.2 mm
  • Distance Between Fixing Holes
    161.9 mm
  • Overall Length
    169.6 mm
Horizontal Card Guide 500 0.062 in 152.4 mm PA

10320020

Price Range
R 40,3226 - R 29,0214

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    127.0 mm
  • Overall Length
    152.4 mm
Horizontal Card Guide 500 0.079 in 101.6 mm PA

10110881


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    2 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Overall Length
    101.6 mm
Horizontal Card Guide 100 1.6 mm 10.7 mm PA

10310847

Price Range
R 11,2239 - R 6,347

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    100
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    9.1 mm
  • Overall Length
    10.7 mm
Horizontal Card Guide 500 0.079 in 139.7 mm PA

10110898

Price Range
R 53,0038 - R 34,3583

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    2 mm
  • Distance Between Fixing Holes
    114.4 mm
  • Overall Length
    139.7 mm
Horizontal Card Guide 500 0.062 in 101.6 mm PA

10319772

Price Range
R 47,5003 - R 30,7853

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Overall Length
    101.6 mm
Horizontal Card Guide 500 0.062 in 63.5 mm PA

10319994

Price Range
R 33,3308 - R 24,001

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    38.1 mm
  • Overall Length
    63.5 mm