Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.
Series Code :SRRN
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Accepts Panel Thickness | Distance Between Fixing Holes | View | |
---|---|---|---|---|---|---|
R 47,2988 - R 47,2988 | Request the lead time here |
7 in
177.8 mm
|
0.062 in
1.6 mm
|
6.461 in
164.1 mm
|
||
R 25,2373 - R 38,9428 | Request the lead time here |
8.5 in
215.9 mm
|
0.062 in
1.6 mm
|
8 in
203.2 mm
|
||
R 14,3222 - R 24,1532 | Request the lead time here |
3.5 in
88.9 mm
|
0.062 in
1.6 mm
|
3 in
76.2 mm
|
||
R 34,9563 - R 53,4224 | Request the lead time here |
2.5 in
63.5 mm
|
0.062 in
1.6 mm
|
1.5 in
38.1 mm
|
||
R 19,7194 - R 33,2378 | Request the lead time here |
8.5 in
215.9 mm
|
0.062 in
1.6 mm
|
8 in
203.2 mm
|
||
R 32,7301 - R 50,4769 | Request the lead time here |
6 in
152.4 mm
|
0.062 in
1.6 mm
|
5 in
127.0 mm
|
||
R 36,5745 - R 56,4144 | Request the lead time here |
4.5 in
114.3 mm
|
0.062 in
1.6 mm
|
3 in
76.2 mm
|
||
R 41,7643 - R 41,7643 | Request the lead time here |
6.461 in
164.1 mm
|
0.062 in
1.6 mm
|
6 in
152.4 mm
|
||
R 12,1851 - R 12,1851 | Request the lead time here |
3.5 in
88.9 mm
|
0.062 in
1.6 mm
|
3 in
76.2 mm
|
||
R 32,323 - R 49,8878 | Request the lead time here |
8 in
203.2 mm
|
0.062 in
1.6 mm
|
7.5 in
190.5 mm
|
||
R 24,001 - R 33,3308 | Request the lead time here |
3.5 in
88.9 mm
|
0.062 in
1.6 mm
|
2.5 in
63.5 mm
|
||
R 4,9449 - R 18,1692 | Request the lead time here |
2.5 in
63.5 mm
|
0.087 in
2.2 mm
|
2.201 in
55.9 mm
|
||
R 50,8307 - R 76,27 | Request the lead time here |
7 in
177.8 mm
|
0.062 in
1.6 mm
|
6 in
152.4 mm
|
||
R 62,3365 - R 62,3365 | Request the lead time here |
5.5 in
139.7 mm
|
0.062 in
1.6 mm
|
4.5 in
114.3 mm
|
||
R 36,3539 - R 36,3539 | Request the lead time here |
5.5 in
139.7 mm
|
0.062 in
1.6 mm
|
4.5 in
114.3 mm
|
||
R 40,7849 - R 62,3365 | Request the lead time here |
6 in
152.4 mm
|
0.062 in
1.6 mm
|
5 in
127.0 mm
|
||
R 34,6296 - R 53,4224 | Request the lead time here |
3.5 in
88.9 mm
|
0.062 in
1.6 mm
|
2.5 in
63.5 mm
|
||
R 34,6296 - R 53,4224 | Request the lead time here |
3 in
76.2 mm
|
0.062 in
1.6 mm
|
2 in
50.8 mm
|
||
R 9,724 - R 31,2535 | Request the lead time here |
6 in
152.4 mm
|
0.062 in
1.6 mm
|
5.5 in
139.7 mm
|
||
R 29,3229 - R 40,7566 | Request the lead time here |
8 in
203.2 mm
|
0.062 in
1.6 mm
|
7 in
177.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue