Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vertical Manual Hold Clamps save valuable space without sacrificing holding capacity or clamp performance. A cushioned vinyl handle grip provides improved user comfort and all body and linkage components are zinc plated to resist corrosion.
Series Code :SRG0005
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Material | Height Under Bar | Maximum Holding Force | Handle Movement | View | |
---|---|---|---|---|---|---|---|
R 216,4921 - R 247,3616 | Request the lead time here |
Steel
|
0.295 in
7.5 mm
|
|
80
|
||
R 350,5634 - R 400,5441 | Request the lead time here |
Steel
|
0.988 in
25.1 mm
|
|
76
|
||
R 309,2701 - R 353,3538 | Request the lead time here |
Steel
|
0.748 in
19.0 mm
|
|
78
|
||
R 617,7563 - R 705,8085 | Request the lead time here |
Steel
|
1.772 in
45.0 mm
|
|
72
|
||
R 661,9895 - R 756,3629 | Request the lead time here |
Stainless Steel
|
0.988 in
25.1 mm
|
|
76
|
||
R 471,2623 - R 538,4255 | Request the lead time here |
Steel
|
1.339 in
34.0 mm
|
|
72
|
||
R 520,4101 - R 520,4101 | Request the lead time here |
Steel
|
0.492 in
12.5 mm
|
0.50 kN
0.50 kN
|
166
|
||
R 666,8552 - R 666,8552 | Request the lead time here |
Steel
|
1.339 in
34.0 mm
|
2.20 kN
2.20 kN
|
77
|
||
R 354,7269 - R 354,7269 | Request the lead time here |
Steel
|
0.925 in
23.5 mm
|
1.40 kN
1.40 kN
|
175
|
||
R 216,9194 - R 216,9194 | 6 In stock - Delivery conditions may apply, visit our FAQs |
Steel
|
0.492 in
12.5 mm
|
0.50 kN
0.50 kN
|
166
|
||
R 262,0699 - R 262,0699 | Request the lead time here |
Steel
|
1.339 in
34.0 mm
|
2.20 kN
2.20 kN
|
66
|
||
R 229,6793 - R 229,6793 | Request the lead time here |
Steel
|
1.063 in
27.0 mm
|
1.00 kN
1.00 kN
|
78
|
||
R 515,6462 - R 589,1504 | Request the lead time here |
Stainless Steel
|
1.122 in
28.5 mm
|
|
76
|
||
R 357,3778 - R 408,311 | Request the lead time here |
Stainless Steel
|
0.295 in
7.5 mm
|
|
80
|
||
R 1 319,9687 - R 1 319,9687 | Request the lead time here |
Steel
|
1.311 in
33.3 mm
|
3.40 kN
3.40 kN
|
160
|
||
R 295,8347 - R 295,8347 | Request the lead time here |
Steel
|
1.063 in
27.0 mm
|
1.00 kN
1.00 kN
|
65
|
||
R 201,0184 - R 201,0184 | Request the lead time here |
Steel
|
0.472 in
12 mm
|
0.50 kN
0.50 kN
|
90
|
||
R 362,5791 - R 362,5791 | Request the lead time here |
304 Stainless Steel
|
0.295 in
7.5 mm
|
0.30 kN
0.30 kN
|
75
|
||
R 506,4721 - R 506,4721 | Request the lead time here |
304 Stainless Steel
|
1.063 in
27.0 mm
|
1.00 kN
1.00 kN
|
78
|
||
R 460,5364 - R 460,5364 | Request the lead time here |
Steel
|
1.772 in
45.0 mm
|
3.40 kN
3.40 kN
|
85
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue