Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.
Series Code :SR5408 ,SR6564, SR6565
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Final End Force | Body Thread Size | Bolt Length | Handle Locking Type | Head Diameter | Initial End Force | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 145,5134 - R 193,6783 | Request the lead time here |
1.87 in
47.5 mm
|
35.00 N
35.00 N
|
M16
|
0.394 in
10.0 mm
|
Locking
|
1.299 in
33.0 mm
|
11.00 N
11.00 N
|
||
| R 115,6877 - R 153,9803 | Request the lead time here |
1.339 in
34.0 mm
|
16.0 N
16.0 N
|
M10 x 1
|
0.236 in
6.0 mm
|
Locking
|
0.984 in
25.0 mm
|
6.0 N
6.0 N
|
||
| R 123,37 - R 164,2055 | 10 In stock - Delivery conditions may apply, visit our FAQs |
2.5 in
63.5 mm
|
22.00 N
22.00 N
|
M12
|
0.807 in
20.5 mm
|
Locking
|
0.827 in
21.0 mm
|
6.00 N
6.00 N
|
||
| R 99,5458 - R 115,2715 | Request the lead time here |
1.28 in
32.5 mm
|
12.00 N
12.00 N
|
M6 x 0.75
|
0.394 in
10.0 mm
|
Locking
|
0.472 in
12.0 mm
|
3.00 N
3.00 N
|
||
| R 112,5719 - R 149,8332 | Request the lead time here |
1.713 in
43.5 mm
|
24.00 N
24.00 N
|
M8 x 1
|
0.531 in
13.5 mm
|
Locking
|
0.63 in
16.0 mm
|
5.00 N
5.00 N
|
||
| R 259,4716 - R 288,2951 | Request the lead time here |
2.402 in
61.0 mm
|
20.00 N
20.00 N
|
M12 x 1.5
|
|
Non-Locking
|
0.984 in
25.0 mm
|
11.00 N
11.00 N
|
||
| R 110,3048 - R 146,8157 | Request the lead time here |
1.201 in
30.5 mm
|
12.00 N
12.00 N
|
M6
|
0.472 in
12.0 mm
|
Non-Locking
|
0.472 in
12.0 mm
|
3.00 N
3.00 N
|
||
| R 90,8329 - R 120,8986 | Request the lead time here |
1.299 in
33.0 mm
|
12.00 N
12.00 N
|
M6
|
0.394 in
10.0 mm
|
Locking
|
0.472 in
12.0 mm
|
3.00 N
3.00 N
|
||
| R 136,6597 - R 169,3643 | 10 In stock - Delivery conditions may apply, visit our FAQs |
2.677 in
68.0 mm
|
22.00 N
22.00 N
|
M16 x 1.5
|
0.807 in
20.5 mm
|
Locking
|
0.984 in
25.0 mm
|
6.00 N
6.00 N
|
||
| R 123,6445 - R 164,5709 | Request the lead time here |
2.047 in
52.0 mm
|
21.00 N
21.00 N
|
M10
|
0.669 in
17.0 mm
|
Locking
|
0.709 in
18.0 mm
|
5.00 N
5.00 N
|
||
| R 99,9675 - R 133,0568 | Request the lead time here |
1.339 in
34.0 mm
|
16.00 N
16.00 N
|
M10 x 1
|
0.236 in
6.0 mm
|
Locking
|
0.984 in
25.0 mm
|
6.00 N
6.00 N
|
||
| R 145,5134 - R 193,6783 | Request the lead time here |
1.87 in
47.5 mm
|
35.00 N
35.00 N
|
M16 x 1,5
|
0.394 in
10.0 mm
|
Locking
|
1.299 in
33.0 mm
|
11.00 N
11.00 N
|
||
| R 128,0214 - R 160,012 | Request the lead time here |
1.594 in
40.5 mm
|
23.0 N
23.0 N
|
M12 x 1.5
|
0.276 in
7.0 mm
|
Locking
|
1.102 in
28.0 mm
|
10.0 N
10.0 N
|
||
| R 110,2648 - R 306,0446 | Request the lead time here |
1.594 in
40.5 mm
|
23.00 N
23.00 N
|
M12 x 1,5
|
0.276 in
7.0 mm
|
Non-Locking
|
1.102 in
28.0 mm
|
10.00 N
10.00 N
|
||
| R 96,9279 - R 121,1673 | Request the lead time here |
1.693 in
43.0 mm
|
24.00 N
24.00 N
|
M8 x 1
|
0.531 in
13.5 mm
|
Locking
|
0.63 in
16.0 mm
|
5.00 N
5.00 N
|
||
| R 90,8329 - R 120,8986 | Request the lead time here |
1.083 in
27.5 mm
|
12.00 N
12.00 N
|
M8
|
0.197 in
5.0 mm
|
Locking
|
0.827 in
21.0 mm
|
4.00 N
4.00 N
|
||
| R 110,2651 - R 146,7628 | 30 In stock - Delivery conditions may apply, visit our FAQs |
1.713 in
43.5 mm
|
24.00 N
24.00 N
|
M8
|
0.531 in
13.5 mm
|
Locking
|
0.63 in
16.0 mm
|
5.00 N
5.00 N
|
||
| R 144,9411 - R 150,9565 | 160 In stock - Delivery conditions may apply, visit our FAQs |
1.043 in
26.5 mm
|
7.0 N
7.0 N
|
M10
|
0.315 in
8.0 mm
|
Non-Locking
|
0.689 in
17.5 mm
|
1.00 N
1.00 N
|
||
| R 117,4542 - R 156,3315 | Request the lead time here |
2.165 in
55.0 mm
|
21.00 N
21.00 N
|
M12 x 1.5
|
0.65 in
16.5 mm
|
Locking
|
0.827 in
21.0 mm
|
5.00 N
5.00 N
|
||
| R 101,0904 - R 126,3741 | Request the lead time here |
1.594 in
40.5 mm
|
23.00 N
23.00 N
|
M12 x 1,5
|
0.276 in
7.0 mm
|
Locking
|
1.102 in
28.0 mm
|
10.00 N
10.00 N
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue