Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.
Series Code :SR5408 ,SR6564, SR6565
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Final End Force | Body Thread Size | Bolt Length | Handle Locking Type | Head Diameter | Initial End Force | View | |
---|---|---|---|---|---|---|---|---|---|---|
R 123,37 - R 164,2055 | 10 In stock - Delivery conditions may apply, visit our FAQs |
2.5 in
63.5 mm
|
22.00 N
22.00 N
|
M12
|
0.807 in
20.5 mm
|
Locking
|
0.827 in
21.0 mm
|
6.00 N
6.00 N
|
||
R 259,4716 - R 288,2951 | Request the lead time here |
2.402 in
61.0 mm
|
20.00 N
20.00 N
|
M12 x 1.5
|
|
Non-Locking
|
0.984 in
25.0 mm
|
11.00 N
11.00 N
|
||
R 349,7493 - R 349,7493 | Request the lead time here |
1.197 in
30.4 mm
|
9.00 N
9.00 N
|
M10 x 1.0
|
|
Rest Position
|
0.717 in
18.2 mm
|
4.00 N
4.00 N
|
||
R 112,5719 - R 149,8332 | Request the lead time here |
1.713 in
43.5 mm
|
24.00 N
24.00 N
|
M8 x 1
|
0.531 in
13.5 mm
|
Locking
|
0.63 in
16.0 mm
|
5.00 N
5.00 N
|
||
R 222,1564 - R 246,8405 | Request the lead time here |
1.772 in
45.0 mm
|
20.00 N
20.00 N
|
M10 x 1.0
|
|
Non-Locking
|
0.827 in
21.0 mm
|
8.00 N
8.00 N
|
||
10280867 | R 349,7493 - R 349,7493 | Request the lead time here |
1.197 in
30.4 mm
|
9.00 N
9.00 N
|
M10 x 1.0
|
|
Non-Locking
|
0.717 in
18.2 mm
|
2.00 N
2.00 N
|
|
R 113,88 - R 151,5743 | Request the lead time here |
1.339 in
34.0 mm
|
16.00 N
16.00 N
|
M10
|
0.236 in
6.0 mm
|
Non-Locking
|
0.984 in
25.0 mm
|
6.00 N
6.00 N
|
||
R 126,0815 - R 167,8145 | Request the lead time here |
1.929 in
49.0 mm
|
21.00 N
21.00 N
|
M10
|
0.787 in
20.0 mm
|
Non-Locking
|
0.709 in
18.0 mm
|
5.00 N
5.00 N
|
||
R 146,9362 - R 183,0233 | Request the lead time here |
2.323 in
59.0 mm
|
22.00 N
22.00 N
|
M12
|
0.945 in
24.0 mm
|
Non-Locking
|
0.827 in
21.0 mm
|
6.00 N
6.00 N
|
||
R 203,7895 - R 271,2439 | Request the lead time here |
2.5 in
63.5 mm
|
22.00 N
22.00 N
|
M16 x 1.5
|
0.945 in
24.0 mm
|
Non-Locking
|
0.984 in
25.0 mm
|
6.00 N
6.00 N
|
||
R 137,3791 - R 182,8516 | Request the lead time here |
2.047 in
52.0 mm
|
21.00 N
21.00 N
|
M12 x 1.5
|
0.787 in
20.0 mm
|
Non-Locking
|
0.827 in
21.0 mm
|
5.00 N
5.00 N
|
||
R 101,0904 - R 126,3741 | Request the lead time here |
1.594 in
40.5 mm
|
23.00 N
23.00 N
|
M12 x 1,5
|
0.276 in
7.0 mm
|
Locking
|
1.102 in
28.0 mm
|
10.00 N
10.00 N
|
||
R 85,7397 - R 106,9646 | Request the lead time here |
1.28 in
32.5 mm
|
12.00 N
12.00 N
|
M6
|
0.394 in
10.0 mm
|
Locking
|
0.472 in
12.0 mm
|
3.00 N
3.00 N
|
||
R 101,8102 - R 289,8515 | Request the lead time here |
1.339 in
34.0 mm
|
16.00 N
16.00 N
|
M10
|
0.236 in
6.0 mm
|
Locking
|
0.984 in
25.0 mm
|
6.00 N
6.00 N
|
||
R 86,7357 - R 255,6215 | Request the lead time here |
1.083 in
27.5 mm
|
12.00 N
12.00 N
|
M8 x 1
|
0.197 in
5.0 mm
|
Locking
|
0.827 in
21.0 mm
|
4.00 N
4.00 N
|
||
R 115,6877 - R 153,9803 | Request the lead time here |
1.339 in
34.0 mm
|
16.00 N
16.00 N
|
M10
|
0.236 in
6.0 mm
|
Locking
|
0.984 in
25.0 mm
|
6.00 N
6.00 N
|
||
R 88,9112 - R 118,3408 | Request the lead time here |
1.201 in
30.5 mm
|
12.00 N
12.00 N
|
M6
|
0.472 in
12.0 mm
|
Non-Locking
|
0.472 in
12.0 mm
|
3.00 N
3.00 N
|
||
R 140,0905 - R 186,4605 | Request the lead time here |
2.5 in
63.5 mm
|
22.00 N
22.00 N
|
M16 x 1.5
|
0.945 in
24.0 mm
|
Non-Locking
|
0.984 in
25.0 mm
|
6.00 N
6.00 N
|
||
R 110,2651 - R 146,7628 | Request the lead time here |
1.713 in
43.5 mm
|
24.00 N
24.00 N
|
M8
|
0.531 in
13.5 mm
|
Locking
|
0.63 in
16.0 mm
|
5.00 N
5.00 N
|
||
R 117,4542 - R 156,3315 | Request the lead time here |
2.165 in
55.0 mm
|
21.00 N
21.00 N
|
M12 x 1.5
|
0.65 in
16.5 mm
|
Locking
|
0.827 in
21.0 mm
|
5.00 N
5.00 N
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue