Menu Search

Industrial Castors

In stock

Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.

Series Code :SR5616 ,SR5626, SR5693

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
155 results
Product SKUs information
Essentra Part Number Price range Availability Wheel Diameter Caster Type Load Capacity View
R 131,5717 - R 246,2358 Request the lead time here
50.0 mm
Bolt Hole Castor With Brake
55.0 kg
10269138 R 303,2548 - R 614,4853 Request the lead time here
100.0 mm
Bolt Hole Castor With Brake
80.0 kg
R 196,6831 - R 368,8016 Request the lead time here
75.0 mm
Bolt Hole Castor With Brake
60.0 kg
R 162,1586 - R 303,1019 24 In stock - Delivery conditions may apply, visit our FAQs
60.0 mm
Bolt Hole Castor With Brake
60.0 kg
R 324,1351 - R 656,9969 Request the lead time here
125.0 mm
Bolt Hole Castor With Brake
80.0 kg
R 311,3414 - R 929,7334 Request the lead time here
100.0 mm
Bolt Hole Castor With Brake
120.0 kg
R 285,3898 - R 705,0294 Request the lead time here
80.0 mm
Bolt Hole Castor With Brake
100.0 kg
R 191,3657 - R 358,8638 Request the lead time here
80.0 mm
Bolt Hole Castor With Brake
60.0 kg
R 1 871,285 - R 2 693,9412 Request the lead time here
200.0 mm
Fixed Plate Castor
713.8 kg
R 340,192 - R 637,1214 Request the lead time here
125.0 mm
Swivel Plate Castor With Brake
80.0 kg
R 131,3727 - R 266,1113 Request the lead time here
75.0 mm
Fixed Plate Castor
60.0 kg
R 289,6996 - R 543,2646 Request the lead time here
125.0 mm
Fixed Plate Castor
110.0 kg
R 225,9213 - R 422,9072 Request the lead time here
80.0 mm
Swivel Plate Castor With Brake
60.0 kg
R 166,1273 - R 310,8313 14 In stock - Delivery conditions may apply, visit our FAQs
80.0 mm
Fixed Plate Castor
50.0 kg
R 1 329,8587 - R 4 059,0264 Request the lead time here
150.0 mm
Swivel Plate Castor
611.8 kg
R 361,4617 - R 676,3203 Request the lead time here
100.0 mm
Swivel Plate Castor With Brake
80.0 kg
R 2 043,6948 - R 6 238,1582 Request the lead time here
200.0 mm
Swivel Plate Castor With Brake
713.8 kg
R 276,3982 - R 517,316 10 In stock - Delivery conditions may apply, visit our FAQs
80.0 mm
Fixed Plate Castor
50.0 kg
10269992 R 191,3657 - R 358,8638 10 In stock - Delivery conditions may apply, visit our FAQs
100.0 mm
Fixed Plate Castor
70.0 kg
R 108,9687 - R 204,2763 Request the lead time here
80.0 mm
Fixed Plate Castor
60.0 kg
  • of 8
Caster 50.0 mm 55.0 kg Bolt Hole White

10269091

Price Range
R 246,2358 - R 131,5717

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Bolt Hole Castor With Brake
  • Mount Type
    Bolt Hole
Caster 100.0 mm 80.0 kg Bolt Hole White

10269138

Price Range
R 614,4853 - R 303,2548

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Bolt Hole Castor With Brake
  • Mount Type
    Bolt Hole
Caster 75.0 mm 60.0 kg Bolt Hole White

10269114

Price Range
R 368,8016 - R 196,6831

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Bolt Hole Castor With Brake
  • Mount Type
    Bolt Hole
Caster 60.0 mm 60.0 kg Bolt Hole White

10269107

Price Range
R 303,1019 - R 162,1586

Stock Levels
24 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Bolt Hole Castor With Brake
  • Mount Type
    Bolt Hole
Caster 125.0 mm 80.0 kg Bolt Hole White

10269145

Price Range
R 656,9969 - R 324,1351

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Bolt Hole Castor With Brake
  • Mount Type
    Bolt Hole
Caster 100.0 mm 120.0 kg Bolt Hole White

10278109

Price Range
R 929,7334 - R 311,3414

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Bolt Hole Castor With Brake
  • Mount Type
    Bolt Hole
Caster 80.0 mm 100.0 kg Bolt Hole White

10278093

Price Range
R 705,0294 - R 285,3898

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Bolt Hole Castor With Brake
  • Mount Type
    Bolt Hole
Caster 80.0 mm 60.0 kg Bolt Hole White

10269121

Price Range
R 358,8638 - R 191,3657

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Bolt Hole Castor With Brake
  • Mount Type
    Bolt Hole
Fixed Plate Castor 200.0 mm 50.0 mm Brown/Red Tyre

10208977

Price Range
R 2 693,9412 - R 1 871,285

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    Brown/Red Tyre
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
Caster 125.0 mm 80.0 kg Screw Mount White

10269312

Price Range
R 637,1214 - R 340,192

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
Fixed Plate Castor 75.0 mm 22.0 mm White

10269176

Price Range
R 266,1113 - R 131,3727

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
Fixed Plate Castor 125.0 mm 37.5 mm Black

10270004

Price Range
R 543,2646 - R 289,6996

Stock Levels
Request the lead time here
Attributes
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
  • Load Capacity
    110.0 kg
Caster 80.0 mm 60.0 kg Screw Mount White

10269299

Price Range
R 422,9072 - R 225,9213

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
Fixed Plate Castor 80.0 mm 25.0 mm Black

10269985

Price Range
R 310,8313 - R 166,1273

Stock Levels
14 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
  • Load Capacity
    50.0 kg
Caster 150.0 mm 611.8 kg Screw Mount Brown/Red Tyre

10208861

Price Range
R 4 059,0264 - R 1 329,8587

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Stainless Steel
  • Colour
    Brown/Red Tyre
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
Caster 100.0 mm 80.0 kg Screw Mount White

10269305

Price Range
R 676,3203 - R 361,4617

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
Caster 200.0 mm 713.8 kg Screw Mount Brown/Red Tyre

10208908

Price Range
R 6 238,1582 - R 2 043,6948

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Stainless Steel
  • Colour
    Brown/Red Tyre
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
Caster 80.0 mm 50.0 kg Screw Mount

10270103

Price Range
R 517,316 - R 276,3982

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Caster Housing Material
    Steel
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
  • Load Capacity
    50.0 kg
  • Wheel Width
    25.0 mm
Fixed Plate Castor 100.0 mm 30.0 mm Black

10269992

Price Range
R 358,8638 - R 191,3657

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
  • Load Capacity
    70.0 kg
Fixed Plate Castor 80.0 mm 22.0 mm White

10269183

Price Range
R 204,2763 - R 108,9687

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount