Menu Search

Industrial Castors

In stock

Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.

Series Code :SR5616 ,SR5626, SR5693

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
155 results
Product SKUs information
Essentra Part Number Price range Availability Wheel Diameter Caster Type Load Capacity View
R 1 240,7923 - R 1 240,7923 Request the lead time here
80.0 mm
Swivel Plate Castor With Brake
R 1 376,6428 - R 1 376,6428 Request the lead time here
100.0 mm
Swivel Plate Castor With Brake
R 329,6656 - R 592,4014 Request the lead time here
100.0 mm
Bolt Hole Castor
80.0 kg
R 510,6108 - R 583,3989 Request the lead time here
200.0 mm
Swivel Plate Castor
R 336,2233 - R 336,2233 Request the lead time here
150.0 mm
Swivel Plate Castor
140.0 kg
R 259,3533 - R 296,3502 Request the lead time here
150.0 mm
Fixed Plate Castor
130.0 kg
R 148,8417 - R 148,8417 Request the lead time here
100.0 mm
Fixed Plate Castor
70.0 kg
R 557,9744 - R 557,9744 Request the lead time here
125.0 mm
Swivel Plate Castor With Brake
10270257 R 1 481,9007 - R 1 604,0369 Request the lead time here
200.0 mm
Swivel Plate Castor With Brake
R 554,8428 - R 554,8428 Request the lead time here
150.0 mm
Swivel Plate Castor With Brake
180.0 kg
R 328,1463 - R 980,5265 26 In stock - Delivery conditions may apply, visit our FAQs
100.0 mm
Swivel Plate Castor With Brake
R 113,9761 - R 224,7039 Request the lead time here
50.0 mm
Threaded Stem Castor
55.0 kg
R 230,4636 - R 414,0737 Request the lead time here
100.0 mm
Swivel Plate Castor
120.0 kg
R 182,586 - R 435,0534 Request the lead time here
100.0 mm
Threaded Stem Castor
80.0 kg
R 161,771 - R 319,1128 Request the lead time here
75.0 mm
Threaded Stem Castor
60.0 kg
R 129,4168 - R 255,0694 Request the lead time here
60.0 mm
Threaded Stem Castor
60.0 kg
R 209,1008 - R 375,9789 12 In stock - Delivery conditions may apply, visit our FAQs
80.0 mm
Swivel Plate Castor
100.0 kg
R 332,7041 - R 332,7041 Request the lead time here
125.0 mm
Swivel Plate Castor
150.0 kg
R 1 917,7343 - R 2 075,7852 Request the lead time here
175.0 mm
Swivel Plate Castor With Brake
R 1 371,3781 - R 2 779,8147 Request the lead time here
150.0 mm
Swivel Plate Castor With Brake
  • of 8
Caster 80.0 mm 160.0 kg Screw Mount 100.0 mm Red

10278185

Price Range
R 1 240,7923 - R 1 240,7923

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Cast Iron
  • Caster Housing Material
    Steel
  • Colour
    Red
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
Caster 100.0 mm 225.0 kg Screw Mount 100.0 mm Red

10278192

Price Range
R 1 376,6428 - R 1 376,6428

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Cast Iron
  • Caster Housing Material
    Steel
  • Colour
    Red
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
Caster Wheel 100.0 mm (DIA) Plastic

10276334

Price Range
R 592,4014 - R 329,6656

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Plastic
  • Caster Housing Material
    Steel
  • Colour
    Grey
  • Caster Type
    Bolt Hole Castor
  • Mount Type
    Bolt Hole
Caster 200.0 mm 170.0 kg Screw Mount 129.0 mm Black

10269916

Price Range
R 583,3989 - R 510,6108

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Rubber
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
Caster 150.0 mm 140.0 kg Screw Mount Black

10269893

Price Range
R 336,2233 - R 336,2233

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Rubber
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
Fixed Plate Castor 150.0 mm 40.0 mm Black

10269831

Price Range
R 296,3502 - R 259,3533

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Plastic
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
Fixed Plate Castor 100.0 mm 30.0 mm Black

10269817

Price Range
R 148,8417 - R 148,8417

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Plastic
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
Caster 125.0 mm 150.0 kg Screw Mount 95.0 mm White

10278024

Price Range
R 557,9744 - R 557,9744

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
Caster 200.0 mm 600.0 kg Screw Mount 132.0 mm

10270257

Price Range
R 1 604,0369 - R 1 481,9007

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
  • Wheel Width
    50.0 mm
Caster 150.0 mm 180.0 kg Screw Mount White

10294161

Price Range
R 554,8428 - R 554,8428

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
Caster 100.0 mm 120.0 kg Screw Mount 95.0 mm White

10278017

Price Range
R 980,5265 - R 328,1463

Stock Levels
26 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
Caster Wheel 50.0 mm (DIA) 24.0 mm (W) Nylon

10283394

Price Range
R 224,7039 - R 113,9761

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Threaded Stem Castor
  • Mount Type
    Threaded Stem
Caster 100.0 mm 120.0 kg Screw Mount White

10277980

Price Range
R 414,0737 - R 230,4636

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
Caster Wheel 100.0 mm (DIA) 33.0 mm (W) Nylon

10283431

Price Range
R 435,0534 - R 182,586

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Threaded Stem Castor
  • Mount Type
    Threaded Stem
Caster Wheel 75.0 mm (DIA) 28.0 mm (W) Nylon

10283417

Price Range
R 319,1128 - R 161,771

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Threaded Stem Castor
  • Mount Type
    Threaded Stem
Caster Wheel 60.0 mm (DIA) 28.0 mm (W) Nylon

10283400

Price Range
R 255,0694 - R 129,4168

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Threaded Stem Castor
  • Mount Type
    Threaded Stem
Caster 80.0 mm 100.0 kg Screw Mount White

10277973

Price Range
R 375,9789 - R 209,1008

Stock Levels
12 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
Caster 125.0 mm 150.0 kg Screw Mount White

10277997

Price Range
R 332,7041 - R 332,7041

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
Caster 175.0 mm 650.0 kg Screw Mount 132.0 mm Red

10270301

Price Range
R 2 075,7852 - R 1 917,7343

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Cast Iron
  • Caster Housing Material
    Steel
  • Colour
    Red
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
Caster 150.0 mm 400.0 kg Screw Mount 132.0 mm Red

10270295

Price Range
R 2 779,8147 - R 1 371,3781

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Cast Iron
  • Caster Housing Material
    Steel
  • Colour
    Red
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount