Menu Search

Industrial Castors

In stock

Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.

Series Code :SR5616 ,SR5626, SR5693

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
155 results
Product SKUs information
Essentra Part Number Price range Availability Wheel Diameter Caster Type Load Capacity View
R 2 825,0716 - R 8 622,6706 Request the lead time here
45.0 mm
Swivel Plate Castor
R 343,06 - R 675,2161 Request the lead time here
100.0 mm
Threaded Stem Castor With Brake
80.0 kg
R 725,7914 - R 1 552,5003 Request the lead time here
200.0 mm
Fixed Plate Castor
220.0 kg
R 350,2377 - R 690,1228 Request the lead time here
150.0 mm
Fixed Plate Castor
150.0 kg
R 389,1732 - R 757,4788 Request the lead time here
125.0 mm
Bolt Hole Castor With Brake
120.0 kg
R 1 376,6428 - R 1 376,6428 Request the lead time here
100.0 mm
Swivel Plate Castor With Brake
R 1 182,8973 - R 1 351,5439 2 In stock - Delivery conditions may apply, visit our FAQs
150.0 mm
Swivel Plate Castor
400.0 kg
R 2 182,9221 - R 2 362,8493 Request the lead time here
200.0 mm
Swivel Plate Castor With Brake
R 1 744,616 - R 1 888,4036 Request the lead time here
175.0 mm
Swivel Plate Castor
650.0 kg
R 1 240,7923 - R 1 240,7923 Request the lead time here
80.0 mm
Swivel Plate Castor With Brake
R 129,4168 - R 255,0694 Request the lead time here
60.0 mm
Threaded Stem Castor
60.0 kg
R 182,586 - R 435,0534 Request the lead time here
100.0 mm
Threaded Stem Castor
80.0 kg
R 209,1008 - R 375,9789 12 In stock - Delivery conditions may apply, visit our FAQs
80.0 mm
Swivel Plate Castor
100.0 kg
R 430,6504 - R 848,0229 Request the lead time here
125.0 mm
Threaded Stem Castor With Brake
R 229,58 - R 452,1684 Request the lead time here
100.0 mm
Threaded Stem Castor
120.0 kg
R 161,771 - R 319,1128 Request the lead time here
75.0 mm
Threaded Stem Castor
60.0 kg
R 2 008,5827 - R 2 174,1345 Request the lead time here
200.0 mm
Swivel Plate Castor
700.0 kg
R 284,6457 - R 284,6457 Request the lead time here
150.0 mm
Fixed Plate Castor
140.0 kg
R 1 917,7343 - R 2 075,7852 Request the lead time here
175.0 mm
Swivel Plate Castor With Brake
R 1 371,3781 - R 2 779,8147 Request the lead time here
150.0 mm
Swivel Plate Castor With Brake
  • of 8
Caster 45.0 mm 611.8 kg Screw Mount 132.0 mm Brown/Red Tyre

10208939

Price Range
R 8 622,6706 - R 2 825,0716

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Stainless Steel
  • Colour
    Brown/Red Tyre
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
Caster 100.0 mm 80.0 kg Threaded Stem White

10283493

Price Range
R 675,2161 - R 343,06

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Threaded Stem Castor With Brake
  • Mount Type
    Threaded Stem
Caster 200.0 mm 220.0 kg Screw Mount

10270158

Price Range
R 1 552,5003 - R 725,7914

Stock Levels
Request the lead time here
Attributes
  • Caster Housing Material
    Steel
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
  • Load Capacity
    220.0 kg
  • Wheel Width
    50.0 mm
Fixed Plate Castor 150.0 mm 40.0 mm Black;Natural

10294116

Price Range
R 690,1228 - R 350,2377

Stock Levels
Request the lead time here
Attributes
  • Caster Housing Material
    Steel
  • Colour
    Black;Natural
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
  • Load Capacity
    150.0 kg
Caster 125.0 mm 120.0 kg Bolt Hole White

10278116

Price Range
R 757,4788 - R 389,1732

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Bolt Hole Castor With Brake
  • Mount Type
    Bolt Hole
Caster 100.0 mm 225.0 kg Screw Mount 100.0 mm Red

10278192

Price Range
R 1 376,6428 - R 1 376,6428

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Cast Iron
  • Caster Housing Material
    Steel
  • Colour
    Red
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
Caster 150.0 mm 400.0 kg Screw Mount Red

10270264

Price Range
R 1 351,5439 - R 1 182,8973

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Wheel Material
    Cast Iron
  • Caster Housing Material
    Steel
  • Colour
    Red
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
Caster 200.0 mm 700.0 kg Screw Mount 132.0 mm Red

10270318

Price Range
R 2 362,8493 - R 2 182,9221

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Cast Iron
  • Caster Housing Material
    Steel
  • Colour
    Red
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
Caster 175.0 mm 650.0 kg Screw Mount Red

10270271

Price Range
R 1 888,4036 - R 1 744,616

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Cast Iron
  • Caster Housing Material
    Steel
  • Colour
    Red
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
Caster 80.0 mm 160.0 kg Screw Mount 100.0 mm Red

10278185

Price Range
R 1 240,7923 - R 1 240,7923

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Cast Iron
  • Caster Housing Material
    Steel
  • Colour
    Red
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
Caster Wheel 60.0 mm (DIA) 28.0 mm (W) Nylon

10283400

Price Range
R 255,0694 - R 129,4168

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Threaded Stem Castor
  • Mount Type
    Threaded Stem
Caster Wheel 100.0 mm (DIA) 33.0 mm (W) Nylon

10283431

Price Range
R 435,0534 - R 182,586

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Threaded Stem Castor
  • Mount Type
    Threaded Stem
Caster 80.0 mm 100.0 kg Screw Mount White

10277973

Price Range
R 375,9789 - R 209,1008

Stock Levels
12 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
Threaded Stem Castor 125.0 mm 120.0 kg White

10283769

Price Range
R 848,0229 - R 430,6504

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Threaded Stem Castor With Brake
  • Mount Type
    Threaded Stem
Caster Wheel 100.0 mm (DIA) 40.0 mm (W) Nylon

10283721

Price Range
R 452,1684 - R 229,58

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Threaded Stem Castor
  • Mount Type
    Threaded Stem
Caster Wheel 75.0 mm (DIA) 28.0 mm (W) Nylon

10283417

Price Range
R 319,1128 - R 161,771

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Threaded Stem Castor
  • Mount Type
    Threaded Stem
Caster 200.0 mm 700.0 kg Screw Mount Red

10270288

Price Range
R 2 174,1345 - R 2 008,5827

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Cast Iron
  • Caster Housing Material
    Steel
  • Colour
    Red
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
Fixed Plate Castor 150.0 mm 40.0 mm Black

10294147

Price Range
R 284,6457 - R 284,6457

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Plastic
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
Caster 175.0 mm 650.0 kg Screw Mount 132.0 mm Red

10270301

Price Range
R 2 075,7852 - R 1 917,7343

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Cast Iron
  • Caster Housing Material
    Steel
  • Colour
    Red
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
Caster 150.0 mm 400.0 kg Screw Mount 132.0 mm Red

10270295

Price Range
R 2 779,8147 - R 1 371,3781

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Cast Iron
  • Caster Housing Material
    Steel
  • Colour
    Red
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount