Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These PCB SUpport pillars are designed to be fixed into a key hole slot. This allows for easy removal if neccessary. They are available in either bayonet nose or two piece snap-in.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|
R 2,1602 - R 2,4003 | 11000 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
R 2,8837 - R 3,204 | Request the lead time here |
UL94 V-2
|
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
R 2,222 - R 2,4687 | 36000 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
R 2,0651 - R 2,2947 | 1995 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
||
R 2,2633 - R 2,5147 | 2158 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
R 2,9806 - R 3,3118 | 280600 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
R 1,7166 - R 2,8602 | 998 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.094 in
2.4 mm
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
||
10558928 | R 2,4645 - R 3,6152 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.094 in
2.4 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
|
R 2,4882 - R 2,7648 | 3000 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
R 2,5024 - R 2,7804 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
R 2,132 - R 2,3689 | 1140 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
R 2,2588 - R 2,5099 | Request the lead time here |
UL94 V-2
|
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
R 2,5589 - R 2,8432 | Request the lead time here |
UL94 V-2
|
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
R 2,7163 - R 3,0182 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue