These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.
Series Code :SRLEDS1E
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Colour | Material | Compatible LED Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| R 1,0965 - R 1,6714 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.252 in
6.4 mm
|
||
| R 1,2612 - R 1,9222 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.874 in
22.2 mm
|
||
| Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.374 in
9.5 mm
|
|||
| R 1,1503 - R 1,9378 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.374 in
9.5 mm
|
||
| R 1,0965 - R 1,6714 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.874 in
22.2 mm
|
||
| R 1,2612 - R 1,9222 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.5 in
12.7 mm
|
||
| R 1,5076 - R 2,5579 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.874 in
22.2 mm
|
||
| R 1,497 - R 2,5424 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.626 in
15.9 mm
|
||
| R 3,3167 - R 4,9453 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.900 in
22.9 mm
|
||
| R 2,8946 - R 4,3097 | Request the lead time here |
Square
|
Black
|
PVC
|
|
0.374 in
9.5 mm
|
||
| R 1,2612 - R 1,9222 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.256 in
6.5 mm
|
||
| R 2,6835 - R 4,0152 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.180 in
4.6 mm
|
||
| R 1,2633 - R 2,1548 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.252 in
6.4 mm
|
||
| R 3,0453 - R 4,5268 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.550 in
14 mm
|
||
| R 2,6835 - R 4,0152 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.140 in
3.6 mm
|
||
| R 2,7589 - R 4,1547 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.300 in
7.6 mm
|
||
| R 2,9247 - R 4,1547 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.340 in
8.6 mm
|
||
| R 3,3167 - R 4,9453 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.750 in
19.1 mm
|
||
| R 2,6354 - R 2,6354 | Request the lead time here |
Oblong
|
Black
|
PVC
|
|
0.5 in
12.7 mm
|
||
| R 2,9549 - R 4,4027 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.380 in
9.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue