Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ledge Handles are designed to be mounted onto drawers, cabinets, furniture and for swivel or sliding doors. Available with a choice of a custom profile with labelling or a blank profile. The range allows you to choose between a custom profile with labelling or an empty profile.
It features a flat L-shape on the top of the application for easy gripping. It comes with black end caps on each side. It is easy to install and remove with tools. It will blend easily with light and dark-coloured furniture, doors or cabinets.
Series Code :SR6513
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Colour | Finish | View | |
---|---|---|---|---|---|---|
R 132,2868 - R 170,0007 | Request the lead time here |
4.331 in
110.0 mm
|
Black
|
Plastic Coated;Textured
|
||
R 226,685 - R 291,3606 | Request the lead time here |
11.811 in
300.0 mm
|
Black
|
Plastic Coated;Textured
|
||
R 154,6729 - R 198,798 | Request the lead time here |
5.906 in
150.0 mm
|
Natural
|
Anodized
|
||
R 287,0179 - R 368,934 | Request the lead time here |
15.748 in
400.0 mm
|
Natural
|
Anodized
|
||
R 120,2767 - R 154,5777 | Request the lead time here |
4.331 in
110.0 mm
|
Natural
|
Anodized
|
||
R 218,6689 - R 281,0759 | Request the lead time here |
11.811 in
300.0 mm
|
Natural
|
Anodized
|
||
R 326,9091 - R 420,2016 | Request the lead time here |
19.685 in
500.0 mm
|
Natural
|
Anodized
|
||
R 198,4155 - R 255,0313 | Request the lead time here |
9.843 in
250.0 mm
|
Black
|
Plastic Coated;Textured
|
||
R 160,5563 - R 206,3603 | Request the lead time here |
7.874 in
200.0 mm
|
Black
|
Plastic Coated;Textured
|
||
R 299,5762 - R 385,0724 | Request the lead time here |
19.685 in
500.0 mm
|
Black
|
Plastic Coated;Textured
|
||
R 187,2078 - R 240,6327 | Request the lead time here |
9.843 in
250.0 mm
|
Natural
|
Anodized
|
||
R 232,5389 - R 298,8927 | Request the lead time here |
11.811 in
300.0 mm
|
Natural
|
Anodized
|
||
R 168,0134 - R 215,9644 | Request the lead time here |
7.874 in
200.0 mm
|
Natural
|
Anodized
|
||
R 134,4048 - R 172,7685 | Request the lead time here |
4.331 in
110.0 mm
|
Natural
|
Anodized
|
||
R 179,7359 - R 231,0285 | Request the lead time here |
9.843 in
250.0 mm
|
Black
|
Plastic Coated;Textured
|
||
R 202,6662 - R 260,5366 | Request the lead time here |
9.843 in
250.0 mm
|
Natural
|
Anodized
|
||
R 317,0645 - R 407,5669 | Request the lead time here |
19.685 in
500.0 mm
|
Natural
|
Anodized
|
||
R 116,9751 - R 150,361 | Request the lead time here |
4.331 in
110.0 mm
|
Black
|
Plastic Coated;Textured
|
||
R 137,7792 - R 175,677 | Request the lead time here |
5.906 in
150.0 mm
|
Black
|
Plastic Coated;Textured
|
||
R 309,8607 - R 398,3068 | Request the lead time here |
19.685 in
500.0 mm
|
Black
|
Plastic Coated;Textured
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue