Menu Search

Lifting Eye Bolts - Female

In production

These Lifting Eye Bolts with female thread, offer a safe and convenient lifting and hoisting point for various heavy loads. Keeping the face in solid contact with the mating surface is essential when in use.

It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end. The looped eye serves as a safe connecting point for hooks, chains, and other lifting equipment. The female design provides a strong and reliable connection, allowing for safe and quick lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.

It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.

  • Keeping the face in solid contact with the mating surface is essential.
  • It can withstand temperatures from -20 C to +200C.
  • It is used for hooks, and chains, in construction sites, and automotive.
  • It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end.
Material: 316 Stainless Steel, 303 Stainless Steel, Zinc Plated Steel Series Code: SRP4044, SRP4041

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Essentra Part Number Price range Availability h1 Material d1 Thread Type w1 w2 d2 View
R 56,7993 - R 87,3668 Request the lead time here
36.0
Zinc Plated Steel
M8
Coarse
36.0
20.0
20.0
R 1 295,328 - R 1 992,7456 Request the lead time here
109.0
Zinc Plated Steel
M30
Fine
108.0
60.0
65.0
R 153,2714 - R 235,8689 Request the lead time here
62.0
Zinc Plated Steel
M16
Coarse
63.0
35.0
35.0
R 99,724 - R 153,2714 Request the lead time here
36.0
316 Stainless Steel
M8
Coarse
36.0
20.0
20.0
R 184,0558 - R 283,1294 Request the lead time here
45.0
303 Stainless Steel
M10
Coarse
45.0
25.0
25.0
R 79,9959 - R 122,9206 Request the lead time here
45.0
Zinc Plated Steel
M10
Coarse
45.0
25.0
25.0
R 718,0128 - R 1 104,5516 Request the lead time here
62.0
Zinc Plated Steel
M16
Fine
63.0
35.0
35.0
R 533,7401 - R 820,9886 Request the lead time here
109.0
Zinc Plated Steel
M30
Coarse
108.0
60.0
65.0
R 152,8378 - R 235,0017 Request the lead time here
31.0
303 Stainless Steel
M6
Coarse
36.0
16.0
20.0
R 145,2501 - R 223,295 Request the lead time here
31.0
316 Stainless Steel
M6
Coarse
36.0
16.0
20.0
R 96,0385 - R 147,8516 Request the lead time here
53.0
Zinc Plated Steel
M12
Coarse
54.0
30.0
30.0
R 248,8764 - R 382,8534 Request the lead time here
53.0
316 Stainless Steel
M12
Coarse
54.0
30.0
30.0
R 319,9839 - R 492,1162 Request the lead time here
90.0
Zinc Plated Steel
M24
Coarse
90.0
50.0
50.0
R 3 053,0719 - R 4 697,0004 Request the lead time here
187.0
Zinc Plated Steel
M56
Coarse
184.0
100.0
110.0
R 395,6441 - R 608,7499 Request the lead time here
71.0
316 Stainless Steel
M20
Coarse
72.0
40.0
40.0
R 897,2992 - R 1 380,527 Request the lead time here
128.0
Zinc Plated Steel
M36
Coarse
126.0
70.0
75.0
R 1 064,2285 - R 1 637,4247 Request the lead time here
90.0
Zinc Plated Steel
M24
Fine
90.0
50.0
50.0
R 394,1265 - R 492,5498 Request the lead time here
90.0
303 Stainless Steel
M24
Coarse
90.0
50.0
50.0
R 429,2467 - R 660,3463 Request the lead time here
90.0
Zinc Plated Steel
M27
Coarse
90.0
50.0
50.0
R 162,5934 - R 250,1771 Request the lead time here
71.0
Zinc Plated Steel
M18
Coarse
72.0
40.0
40.0
  • of 2
Lifting Eye Bolt Coarse M8 36.0 Zinc Plated Steel

20198480

Price Range
R 87,3668 - R 56,7993

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M8
  • d2
    20.0
  • w1
    36.0
  • h1
    36.0
Lifting Eye Bolt Fine M30 108.0 Zinc Plated Steel

20198831

Price Range
R 1 992,7456 - R 1 295,328

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M30
  • d2
    65.0
  • w1
    108.0
  • h1
    109.0
Lifting Eye Bolt Coarse M16 63.0 Zinc Plated Steel

20198763

Price Range
R 235,8689 - R 153,2714

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0
Lifting Eye Bolt Coarse M8 36.0 316 Stainless Steel

20199081

Price Range
R 153,2714 - R 99,724

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M8
  • d2
    20.0
  • w1
    36.0
  • h1
    36.0
Lifting Eye Bolt Coarse M10 45.0 303 Stainless Steel

20199265

Price Range
R 283,1294 - R 184,0558

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • h1
    45.0
Lifting Eye Bolt Coarse M10 45.0 Zinc Plated Steel

20198749

Price Range
R 122,9206 - R 79,9959

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • h1
    45.0
Lifting Eye Bolt Fine M16 63.0 Zinc Plated Steel

20198770

Price Range
R 1 104,5516 - R 718,0128

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0
Lifting Eye Bolt Coarse M30 108.0 Zinc Plated Steel

20198824

Price Range
R 820,9886 - R 533,7401

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M30
  • d2
    65.0
  • w1
    108.0
  • h1
    109.0
Lifting Eye Bolt Coarse M6 36.0 303 Stainless Steel

20199241

Price Range
R 235,0017 - R 152,8378

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • h1
    31.0
Lifting Eye Bolt Coarse M6 36.0 316 Stainless Steel

20199074

Price Range
R 223,295 - R 145,2501

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • h1
    31.0
Lifting Eye Bolt Coarse M12 54.0 Zinc Plated Steel

20198756

Price Range
R 147,8516 - R 96,0385

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M12
  • d2
    30.0
  • w1
    54.0
  • h1
    53.0
Lifting Eye Bolt Coarse M12 54.0 316 Stainless Steel

20199104

Price Range
R 382,8534 - R 248,8764

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M12
  • d2
    30.0
  • w1
    54.0
  • h1
    53.0
Lifting Eye Bolt Coarse M24 90.0 Zinc Plated Steel

20198800

Price Range
R 492,1162 - R 319,9839

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • h1
    90.0
Lifting Eye Bolt Coarse M56 184.0 Zinc Plated Steel

20198909

Price Range
R 4 697,0004 - R 3 053,0719

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M56
  • d2
    110.0
  • w1
    184.0
  • h1
    187.0
Lifting Eye Bolt Coarse M20 72.0 316 Stainless Steel

20199128

Price Range
R 608,7499 - R 395,6441

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M20
  • d2
    40.0
  • w1
    72.0
  • h1
    71.0
Lifting Eye Bolt Coarse M36 126.0 Zinc Plated Steel

20198848

Price Range
R 1 380,527 - R 897,2992

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M36
  • d2
    75.0
  • w1
    126.0
  • h1
    128.0
Lifting Eye Bolt Fine M24 90.0 Zinc Plated Steel

20198817

Price Range
R 1 637,4247 - R 1 064,2285

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • h1
    90.0
Lifting Eye Bolt Coarse M24 90.0 303 Stainless Steel

20199326

Price Range
R 492,5498 - R 394,1265

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • h1
    90.0
Lifting Eye Bolt Coarse M27 90.0 Zinc Plated Steel

20199432

Price Range
R 660,3463 - R 429,2467

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M27
  • d2
    50.0
  • w1
    90.0
  • h1
    90.0
Lifting Eye Bolt Coarse M18 72.0 Zinc Plated Steel

20199425

Price Range
R 250,1771 - R 162,5934

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M18
  • d2
    40.0
  • w1
    72.0
  • h1
    71.0