These Lifting Eye Bolts with female thread, offer a safe and convenient lifting and hoisting point for various heavy loads. Keeping the face in solid contact with the mating surface is essential when in use.
It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end. The looped eye serves as a safe connecting point for hooks, chains, and other lifting equipment. The female design provides a strong and reliable connection, allowing for safe and quick lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.
It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.
Material: 316 Stainless Steel, 303 Stainless Steel, Zinc Plated Steel Series Code: SRP4044, SRP4041
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h1 | Material | d1 | Thread Type | w1 | w2 | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 56,7993 - R 87,3668 | Request the lead time here |
36.0
|
Zinc Plated Steel
|
M8
|
Coarse
|
36.0
|
20.0
|
20.0
|
||
| R 350,7683 - R 539,5935 | Request the lead time here |
71.0
|
Zinc Plated Steel
|
M20
|
Fine
|
72.0
|
40.0
|
40.0
|
||
| R 3 053,0719 - R 4 697,0004 | Request the lead time here |
187.0
|
Zinc Plated Steel
|
M56
|
Coarse
|
184.0
|
100.0
|
110.0
|
||
| R 51,8131 - R 79,5624 | Request the lead time here |
36.0
|
Zinc Plated Steel
|
M6
|
Coarse
|
36.0
|
20.0
|
20.0
|
||
| R 1 497,5943 - R 2 303,8411 | Request the lead time here |
147.0
|
Zinc Plated Steel
|
M42
|
Coarse
|
144.0
|
80.0
|
85.0
|
||
| R 159,3416 - R 244,9741 | Request the lead time here |
45.0
|
316 Stainless Steel
|
M10
|
Coarse
|
45.0
|
25.0
|
25.0
|
||
| R 521,383 - R 802,1278 | Request the lead time here |
62.0
|
316 Stainless Steel
|
M16
|
Coarse
|
63.0
|
35.0
|
35.0
|
||
| R 662,9478 - R 1 019,7862 | Request the lead time here |
109.0
|
Zinc Plated Steel
|
M33
|
Coarse
|
108.0
|
60.0
|
65.0
|
||
| R 1 356,2464 - R 2 086,6163 | Request the lead time here |
109.0
|
316 Stainless Steel
|
M30
|
Coarse
|
108.0
|
60.0
|
65.0
|
||
| R 167,3628 - R 257,3312 | Request the lead time here |
36.0
|
303 Stainless Steel
|
M8
|
Coarse
|
36.0
|
20.0
|
20.0
|
||
| R 1 245,0324 - R 1 915,5679 | Request the lead time here |
128.0
|
Zinc Plated Steel
|
M39
|
Coarse
|
126.0
|
70.0
|
75.0
|
||
| R 153,2714 - R 235,8689 | Request the lead time here |
62.0
|
Zinc Plated Steel
|
M16
|
Coarse
|
63.0
|
35.0
|
35.0
|
||
| R 897,2992 - R 1 380,527 | Request the lead time here |
128.0
|
Zinc Plated Steel
|
M36
|
Coarse
|
126.0
|
70.0
|
75.0
|
||
| R 319,9839 - R 492,1162 | Request the lead time here |
90.0
|
Zinc Plated Steel
|
M24
|
Coarse
|
90.0
|
50.0
|
50.0
|
||
| R 184,0558 - R 283,1294 | Request the lead time here |
45.0
|
303 Stainless Steel
|
M10
|
Coarse
|
45.0
|
25.0
|
25.0
|
||
| R 718,0128 - R 1 104,5516 | Request the lead time here |
62.0
|
Zinc Plated Steel
|
M16
|
Fine
|
63.0
|
35.0
|
35.0
|
||
| R 566,2588 - R 871,0674 | Request the lead time here |
62.0
|
303 Stainless Steel
|
M16
|
Coarse
|
63.0
|
35.0
|
35.0
|
||
| R 248,8764 - R 382,8534 | Request the lead time here |
53.0
|
316 Stainless Steel
|
M12
|
Coarse
|
54.0
|
30.0
|
30.0
|
||
| R 145,2501 - R 223,295 | Request the lead time here |
31.0
|
316 Stainless Steel
|
M6
|
Coarse
|
36.0
|
16.0
|
20.0
|
||
| R 79,9959 - R 122,9206 | Request the lead time here |
45.0
|
Zinc Plated Steel
|
M10
|
Coarse
|
45.0
|
25.0
|
25.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue