Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.
Series Code :SR1545
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Type | Base Diameter | View | |
---|---|---|---|---|---|
R 138,7857 - R 146,0844 | Request the lead time here |
Plastic Swivel
|
2.362 in
60.0 mm
|
||
R 93,953 - R 98,8928 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
R 87,3065 - R 91,8994 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
R 150,8993 - R 158,8362 | Request the lead time here |
Plastic Swivel
|
2.362 in
60.0 mm
|
||
R 162,999 - R 171,5742 | Request the lead time here |
Plastic Swivel
|
3.15 in
80.0 mm
|
||
R 146,4174 - R 154,1184 | Request the lead time here |
Plastic Swivel
|
3.15 in
80.0 mm
|
||
R 113,6705 - R 119,6648 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
R 78,4676 - R 82,6026 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
R 95,1463 - R 100,1555 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
R 149,8861 - R 149,8861 | Request the lead time here |
Swivel
|
2.362 in
60.0 mm
|
||
R 149,8861 - R 201,5158 | Request the lead time here |
Plain
|
2.362 in
60.0 mm
|
||
R 137,388 - R 211,4536 | Request the lead time here |
Swivel
|
2.362 in
60.0 mm
|
||
R 624,0732 - R 797,7343 | Request the lead time here |
Plain
|
4.724 in
120.0 mm
|
||
R 228,2514 - R 306,9666 | Request the lead time here |
Plain
|
3.15 in
80.0 mm
|
||
Request the lead time here |
Plain
|
4.724 in
120.0 mm
|
|||
Request the lead time here |
Plastic Swivel
|
3.937 in
100.0 mm
|
|||
Request the lead time here |
Plain
|
4.724 in
120.0 mm
|
|||
R 179,1365 - R 188,572 | Request the lead time here |
Plastic Swivel
|
3.15 in
80.0 mm
|
||
R 643,9341 - R 643,9341 | Request the lead time here |
Plastic Swivel
|
4.724 in
120.0 mm
|
||
R 328,9812 - R 328,9812 | Request the lead time here |
Plastic Swivel
|
3.937 in
100.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue