Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.
Series Code :SR1545
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Type | Base Diameter | View | |
---|---|---|---|---|---|
R 138,7857 - R 146,0844 | Request the lead time here |
Plastic Swivel
|
2.362 in
60.0 mm
|
||
R 93,953 - R 98,8928 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
R 87,3065 - R 91,8994 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
R 150,8993 - R 158,8362 | Request the lead time here |
Plastic Swivel
|
2.362 in
60.0 mm
|
||
R 162,999 - R 171,5742 | Request the lead time here |
Plastic Swivel
|
3.15 in
80.0 mm
|
||
R 146,4174 - R 154,1184 | Request the lead time here |
Plastic Swivel
|
3.15 in
80.0 mm
|
||
R 113,6705 - R 119,6648 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
R 78,4676 - R 82,6026 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
R 95,1463 - R 100,1555 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
R 149,8861 - R 149,8861 | Request the lead time here |
Swivel
|
2.362 in
60.0 mm
|
||
R 149,8861 - R 201,5158 | Request the lead time here |
Plain
|
2.362 in
60.0 mm
|
||
R 137,388 - R 211,4536 | Request the lead time here |
Swivel
|
2.362 in
60.0 mm
|
||
R 624,0732 - R 797,7343 | Request the lead time here |
Plain
|
4.724 in
120.0 mm
|
||
R 228,2514 - R 306,9666 | Request the lead time here |
Plain
|
3.15 in
80.0 mm
|
||
Request the lead time here |
Plain
|
4.724 in
120.0 mm
|
|||
Request the lead time here |
Plastic Swivel
|
3.937 in
100.0 mm
|
|||
Request the lead time here |
Plain
|
4.724 in
120.0 mm
|
|||
R 179,1365 - R 188,572 | Request the lead time here |
Plastic Swivel
|
3.15 in
80.0 mm
|
||
R 643,9341 - R 643,9341 | Request the lead time here |
Plastic Swivel
|
4.724 in
120.0 mm
|
||
R 328,9812 - R 328,9812 | Request the lead time here |
Plastic Swivel
|
3.937 in
100.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue