Menu Search

Machine Screws - Cheese

In stock

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
333 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
R 13,8678 - R 13,8678 Request the lead time here
M8
70.0 mm
Slotted Drive
R 4,767 - R 5,4554 Request the lead time here
M4
30.0 mm
Slotted Drive
R 2,1836 - R 2,5142 Request the lead time here
M4
16.0 mm
Slotted Drive
300 In stock - Delivery conditions may apply, visit our FAQs
M2
5.0 mm
Slotted Drive
R 15,3468 - R 16,6192 Request the lead time here
M10
60.0 mm
Slotted Drive
R 1,7684 - R 2,0082 1760 In stock - Delivery conditions may apply, visit our FAQs
M2
10.0 mm
Slotted Drive
R 2,2912 - R 2,609 Request the lead time here
M4
20.0 mm
Slotted Drive
R 15,7021 - R 32,9744 Request the lead time here
M10
40.0 mm
Slotted Drive
R 2,8755 - R 6,5417 50 In stock - Delivery conditions may apply, visit our FAQs
M2.5
16.0 mm
Slotted Drive
R 6,3048 - R 7,179 Request the lead time here
M8
16.0 mm
Slotted Drive
R 7,9194 - R 9,0449 Request the lead time here
M8
35.0 mm
Slotted Drive
R 15,0537 - R 31,6129 Request the lead time here
M10
20.0 mm
Slotted Drive
R 5,3513 - R 6,1037 Request the lead time here
M6
30.0 mm
Slotted Drive
R 6,1986 - R 6,1986 Request the lead time here
M8
10.0 mm
Slotted Drive
R 6,9506 - R 7,9538 Request the lead time here
M8
20.0 mm
Slotted Drive
R 8,8421 - R 10,0885 Request the lead time here
M8
40.0 mm
Slotted Drive
R 3,6752 - R 8,3349 Request the lead time here
M6
6.5 mm
Slotted Drive
R 4,7055 - R 5,3605 Request the lead time here
M6
20.0 mm
Slotted Drive
R 3,2446 - R 3,7001 Request the lead time here
M5
10.0 mm
Slotted Drive
R 3,0139 - R 6,8406 1045 In stock - Delivery conditions may apply, visit our FAQs
M5
20.0 mm
Slotted Drive
  • of 17
Screw Slotted Drive M8 70.0 mm Nylon Natural

10039748

Price Range
R 13,8678 - R 13,8678

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M4x0.7 mm 30.0 mm PVDF Natural

10038741

Price Range
R 5,4554 - R 4,767

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M4 16.0 mm Nylon Black

10038635

Price Range
R 2,5142 - R 2,1836

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Colour
    Black
Screw Slotted Drive M2 5.0 mm Nylon Natural

10038307


Stock Levels
300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M10 60.0 mm Nylon Natural

10039649

Price Range
R 16,6192 - R 15,3468

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M2 10.0 mm Nylon Natural

10039724

Price Range
R 2,0082 - R 1,7684

Stock Levels
1760 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M4 20.0 mm Nylon Black

10038673

Price Range
R 2,609 - R 2,2912

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Black
Screw Slotted Drive M10 40.0 mm Nylon Natural

10039618

Price Range
R 32,9744 - R 15,7021

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M2.5 16.0 mm Nylon Natural

10039694

Price Range
R 6,5417 - R 2,8755

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
Screw Slotted Drive M8 16.0 mm Nylon Black

10039410

Price Range
R 7,179 - R 6,3048

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Colour
    Black
Screw Slotted Drive M8x1.25 mm 30.0 mm PP Natural

10039496

Price Range
R 9,0449 - R 7,9194

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M10 20.0 mm PA Natural

10039571

Price Range
R 31,6129 - R 15,0537

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M6 30.0 mm Nylon Black

10039298

Price Range
R 6,1037 - R 5,3513

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Colour
    Black
Screw Slotted Drive M6 10.0 mm Nylon Natural

10039373

Price Range
R 6,1986 - R 6,1986

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M8x1.25 mm 20.0 mm PP Natural

10039458

Price Range
R 7,9538 - R 6,9506

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M8 40.0 mm PP Natural

10039533

Price Range
R 10,0885 - R 8,8421

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M6 6.5 mm Nylon Natural

10039052

Price Range
R 8,3349 - R 3,6752

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    6.5 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M6 20.0 mm Nylon Black

10039212

Price Range
R 5,3605 - R 4,7055

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Colour
    Black
Screw Slotted Drive M5 10.0 mm Nylon Black

10038796

Price Range
R 3,7001 - R 3,2446

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    Black
Screw Slotted Drive M5 20.0 mm Nylon Natural

10038871

Price Range
R 6,8406 - R 3,0139

Stock Levels
1045 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    Natural