Menu Search

Machine Screws - Countersunk

In stock

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: Stainless Steel, Mild Steel, Nylon, PVDF, PP, PPS, Reny, PEEK, PA
  • Colour: Natural, White, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB


Series Code :SR1967

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
491 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Specifications Material Thread Length Drive Type View
R 4,7055 - R 5,3763 Request the lead time here
M5
Natural
NF E 25-123
PVDF
7.3 mm
Slotted Drive
R 2,2451 - R 2,5616 Request the lead time here
M3
Black
NF E 25-123
Nylon 6/6
6.3 mm
Slotted Drive
R 2,322 - R 2,6881 Request the lead time here
M3
Black
NF E 25-123
Nylon 6/6
18.3 mm
Slotted Drive
R 1,8606 - R 2,103 Request the lead time here
M4
Natural
NF E 25-123
Nylon 6/6
5.3 mm
Slotted Drive
R 1,8453 - R 2,0872 984 In stock - Delivery conditions may apply, visit our FAQs
M3
Natural
NF E 25-123
Nylon 6/6
14.3 mm
Slotted Drive
R 2,0144 - R 3,5815 Request the lead time here
M4
Natural
NF E 25-123
Nylon 6/6
22.3 mm
Slotted Drive
R 1,8453 - R 2,103 Request the lead time here
M3
Natural
NF E 25-123
Nylon 6/6
10.3 mm
Slotted Drive
R 2,2451 - R 2,5616 Request the lead time here
M4
Natural
NF E 25-123
PA
40.0 mm
Slotted Drive
R 0,9612 - R 1,1866 100 In stock - Delivery conditions may apply, visit our FAQs
M4
Natural
NF E 25-123
Nylon 6/6
9.3 mm
Slotted Drive
R 2,9063 - R 6,5749 1000 In stock - Delivery conditions may apply, visit our FAQs
M5
Natural
NF E 25-123
Nylon 6/6
7.3 mm
Slotted Drive
R 7,1315 - R 7,1315 Request the lead time here
M8
Natural
NF E 25-123
Nylon 6/6
11.3 mm
Slotted Drive
R 7,1351 - R 7,7166 Request the lead time here
M6
Natural
NF E 25-123
Nylon 6/6
46.7 mm
Slotted Drive
R 0,695 - R 2,6017 Request the lead time here
M4
Natural
Nylon
6.0 mm
Slotted Drive
R 1,2517 - R 1,4294 Request the lead time here
M3
Natural
PA
6.0 mm
Slotted Drive
R 1,6607 - R 3,6209 Request the lead time here
M5
Natural
Nylon
8.0 mm
Slotted Drive
R 6,6431 - R 7,5743 Request the lead time here
M6
Natural
NF E 25-123
PP
56.7 mm
Slotted Drive
R 7,6533 - R 7,6533 650 In stock - Delivery conditions may apply, visit our FAQs
M8
Natural
NF E 25-123
Nylon 6/6
20.3 mm
Slotted Drive
R 1,1721 - R 1,6393 Request the lead time here
M4
White
DIN 963
Mild Steel
6.0 mm
Slotted Drive
R 4,3518 - R 7,0392 Request the lead time here
M5
Natural
PA
25.0 mm
Slotted Drive
R 1,1721 - R 1,6393 Request the lead time here
M4
White
DIN 963
Mild Steel
12.0 mm
Slotted Drive
  • of 25
Screw Slotted Drive M5x0.8 mm 10.0 mm PVDF Natural

10051153

Price Range
R 5,3763 - R 4,7055

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    7.3 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Drive Type
    Slotted Drive
Screw Slotted Drive M3 8.0 mm PA Black

10050699

Price Range
R 2,5616 - R 2,2451

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.7 mm
  • Thread Length
    6.3 mm
  • Thread Size
    M3
  • Colour
    Black
  • Drive Type
    Slotted Drive
Screw Slotted Drive M3 20.0 mm PA Black

10050842

Price Range
R 2,6881 - R 2,322

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.7 mm
  • Thread Length
    18.3 mm
  • Thread Size
    M3
  • Colour
    Black
  • Drive Type
    Slotted Drive
Screw Slotted Drive M4x0.7 mm 8.0 mm PA Natural

10050897

Price Range
R 2,103 - R 1,8606

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    5.3 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Drive Type
    Slotted Drive
Screw Slotted Drive M3 16.0 mm PA Natural

10050798

Price Range
R 2,0872 - R 1,8453

Stock Levels
984 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Height
    1.7 mm
  • Thread Length
    14.3 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Drive Type
    Slotted Drive
Screw Slotted Drive M4x0.7 mm 25.0 mm PA Natural

10051061

Price Range
R 3,5815 - R 2,0144

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    22.3 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Drive Type
    Slotted Drive
Screw Slotted Drive M3 12.0 mm PA Natural

10050750

Price Range
R 2,103 - R 1,8453

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.7 mm
  • Thread Length
    10.3 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Drive Type
    Slotted Drive
Screw Slotted Drive M4x0.7 mm 40.0 mm PA Natural

10051115

Price Range
R 2,5616 - R 2,2451

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M4 12.0 mm PA Natural

10050941

Price Range
R 1,1866 - R 0,9612

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    9.3 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Drive Type
    Slotted Drive
Screw Slotted Drive M5x0.8 mm 10.0 mm PA Natural

10051122

Price Range
R 6,5749 - R 2,9063

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    7.3 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Drive Type
    Slotted Drive
Screw Slotted Drive M8 16.0 mm PA Natural

10051696

Price Range
R 7,1315 - R 7,1315

Stock Levels
Request the lead time here
Attributes
  • Head Height
    4.7 mm
  • Thread Length
    11.3 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Drive Type
    Slotted Drive
Screw Slotted Drive M6 50.0 mm PA Natural

10051641

Price Range
R 7,7166 - R 7,1351

Stock Levels
Request the lead time here
Attributes
  • Head Height
    3.3 mm
  • Thread Length
    46.7 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Drive Type
    Slotted Drive
Screw Slotted Drive M4 6.0 mm Nylon Natural

10052051

Price Range
R 2,6017 - R 0,695

Stock Levels
Request the lead time here
Attributes
  • Head Height
    3.7 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M3 6.0 mm PA Natural

10051979

Price Range
R 1,4294 - R 1,2517

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.4 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M5 8.0 mm Nylon Natural

10052150

Price Range
R 3,6209 - R 1,6607

Stock Levels
Request the lead time here
Attributes
  • Head Height
    4.7 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M6 60.0 mm PP Natural

10051672

Price Range
R 7,5743 - R 6,6431

Stock Levels
Request the lead time here
Attributes
  • Head Height
    3.3 mm
  • Thread Length
    56.7 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Drive Type
    Slotted Drive
Screw Slotted Drive M8x1.25 mm 25.0 mm PA Natural

10051757

Price Range
R 7,6533 - R 7,6533

Stock Levels
650 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Height
    4.7 mm
  • Thread Length
    20.3 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Drive Type
    Slotted Drive
Screw Slotted Drive M4 6.0 mm Mild Steel White

10183021

Price Range
R 1,6393 - R 1,1721

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.2 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Colour
    White
  • Finish
    Zinc Plated
Screw Slotted Drive M5 25.0 mm PA Natural

10052136

Price Range
R 7,0392 - R 4,3518

Stock Levels
Request the lead time here
Attributes
  • Head Height
    3.9 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M4 12.0 mm Mild Steel White

10183052

Price Range
R 1,6393 - R 1,1721

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.2 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Colour
    White
  • Finish
    Zinc Plated