Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.
Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.
Series Code :SR1967
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Specifications | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 0,903 - R 1,1149 | Request the lead time here |
M5 x 0.8
|
Natural
|
|
Nylon 6/6
|
0.287 in
7.3 mm
|
Crossed Drive
|
||
| R 0,781 - R 0,9641 | Request the lead time here |
M3.5 x 0.6
|
Natural
|
|
Nylon 6/6
|
0.697 in
17.7 mm
|
Crossed Drive
|
||
| R 0,7151 - R 0,8829 | Request the lead time here |
M2.5 x 0.45
|
Natural
|
|
Nylon 6/6
|
0.177 in
4.5 mm
|
Crossed Drive
|
||
| R 0,796 - R 0,9829 | Request the lead time here |
M4 x 0.7
|
Natural
|
|
Nylon 6/6
|
0.366 in
9.3 mm
|
Crossed Drive
|
||
| R 0,7471 - R 0,9225 | Request the lead time here |
M2.5 x 0.45
|
Natural
|
|
Nylon 6/6
|
0.728 in
18.5 mm
|
Crossed Drive
|
||
| R 4,1994 - R 5,1845 | Request the lead time here |
M8 x 1.25
|
Natural
|
|
Nylon 6/6
|
0.803 in
20.4 mm
|
Crossed Drive
|
||
| R 0,8062 - R 0,9952 | Request the lead time here |
M4 x 0.7
|
Natural
|
|
Nylon 6/6
|
0.681 in
17.3 mm
|
Crossed Drive
|
||
| R 0,7858 - R 0,9703 | Request the lead time here |
M4 x 0.7
|
Natural
|
|
Nylon 6/6
|
0.209 in
5.3 mm
|
Crossed Drive
|
||
| R 0,903 - R 1,1149 | 970 In stock - Delivery conditions may apply, visit our FAQs |
M5 x 0.8
|
Natural
|
|
Nylon 6/6
|
0.366 in
9.3 mm
|
Crossed Drive
|
||
| R 0,7286 - R 0,8995 | 900 In stock - Delivery conditions may apply, visit our FAQs |
M2.5 x 0.45
|
Natural
|
|
Nylon 6/6
|
0.335 in
8.5 mm
|
Crossed Drive
|
||
| R 0,7219 - R 0,8911 | Request the lead time here |
M2.5 x 0.45
|
Natural
|
|
Nylon 6/6
|
0.256 in
6.5 mm
|
Crossed Drive
|
||
| R 0,7421 - R 0,9161 | Request the lead time here |
M3.5 x 0.6
|
Natural
|
|
Nylon 6/6
|
0.106 in
2.7 mm
|
Crossed Drive
|
||
| R 1,4455 - R 1,7844 | Request the lead time here |
M6 x 1.0
|
Natural
|
|
Nylon 6/6
|
1.248 in
31.7 mm
|
Crossed Drive
|
||
| R 0,9486 - R 1,1713 | Request the lead time here |
M5 x 0.8
|
Natural
|
|
Nylon 6/6
|
0.878 in
22.3 mm
|
Crossed Drive
|
||
| R 4,4408 - R 5,4826 | Request the lead time here |
M10
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.591 in
15.0 mm
|
Slotted Drive
|
||
| R 0,7894 - R 0,9745 | Request the lead time here |
M4 x 0.7
|
Natural
|
|
Nylon 6/6
|
0.287 in
7.3 mm
|
Crossed Drive
|
||
| R 0,9163 - R 1,1312 | Request the lead time here |
M5 x 0.8
|
Natural
|
|
Nylon 6/6
|
0.524 in
13.3 mm
|
Crossed Drive
|
||
| R 0,7354 - R 0,9079 | Request the lead time here |
M2.5 x 0.45
|
Natural
|
|
Nylon 6/6
|
0.413 in
10.5 mm
|
Crossed Drive
|
||
| R 0,7421 - R 0,9161 | Request the lead time here |
M3 x 0.5
|
Natural
|
|
Nylon 6/6
|
0.563 in
14.3 mm
|
Crossed Drive
|
||
| R 0,7421 - R 0,9161 | Request the lead time here |
M2.5 x 0.45
|
Natural
|
|
Nylon 6/6
|
0.571 in
14.5 mm
|
Crossed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue