Menu Search

Machine Screws - Fillister

In stock

Fillister Machine Screws have a convex top comparable to socket head or socket head cap screws. The high head height in relation to its head diameter, makes it excellent for applications into deeper bores. It features a smooth bearing surface and a convex top. It is used for countersunk holes and comes with either a countersunk or a Phillips drive head.

Protects the surface by elevating the level at which the screwdriver is used. They are less prone than protruding machine screws to deform or harm the surface of the material they are screwed into. Used in applications for furniture assembly, machinery construction and automotive repair.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
194 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
R 0,7421 - R 0,9161 Request the lead time here
M2 x 0.4
16.0 mm
Crossed Drive
R 1,7698 - R 2,0745 Request the lead time here
M2 x 0.4
4.0 mm
Crossed Drive
R 0,7538 - R 0,9307 Request the lead time here
M2 x 0.4
25.0 mm
Crossed Drive
R 0,7151 - R 0,8829 Request the lead time here
M2 x 0.4
6.0 mm
Crossed Drive
R 0,7354 - R 0,9079 Request the lead time here
M2 x 0.4
12.0 mm
Crossed Drive
R 0,7286 - R 0,8995 Request the lead time here
M2.5 x 0.45
10.0 mm
Crossed Drive
R 0,7675 - R 0,9475 Request the lead time here
M3.5 x 0.6
12.0 mm
Crossed Drive
R 0,7759 - R 0,9579 Request the lead time here
M3.5 x 0.6
16.0 mm
Crossed Drive
R 0,7858 - R 0,9703 Request the lead time here
M4 x 0.7
8.0 mm
Crossed Drive
R 0,7471 - R 0,9225 Request the lead time here
M2 x 0.4
20.0 mm
Crossed Drive
R 0,7421 - R 0,9161 Request the lead time here
M2.5 x 0.45
16.0 mm
Crossed Drive
R 0,7354 - R 0,9079 Request the lead time here
M3 x 0.5
12.0 mm
Crossed Drive
R 0,7471 - R 0,9225 Request the lead time here
M3.5 x 0.6
6.0 mm
Crossed Drive
R 0,8515 - R 1,0512 Request the lead time here
M3.5 x 0.6
35.0 mm
Crossed Drive
R 0,8095 - R 0,9994 Request the lead time here
M4 x 0.7
25.0 mm
Crossed Drive
R 0,9871 - R 1,2186 Request the lead time here
M5 x 0.8
15.0 mm
Crossed Drive
R 0,7286 - R 0,8995 Request the lead time here
M2 x 0.4
10.0 mm
Slotted Drive
R 0,7219 - R 0,8911 Request the lead time here
M2.5 x 0.45
8.0 mm
Slotted Drive
R 0,7151 - R 0,8829 Request the lead time here
M3 x 0.5
6.0 mm
Slotted Drive
R 0,823 - R 0,9958 Request the lead time here
M3 x 0.5
35.0 mm
Slotted Drive
  • of 10
Screw Crossed Drive M2 16.0 mm Nylon Natural

10294413

Price Range
R 0,9161 - R 0,7421

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.6 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Screw Crossed Drive M2 4.0 mm Nylon Natural

10294352

Price Range
R 2,0745 - R 1,7698

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.6 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Screw Crossed Drive M2 25.0 mm Nylon Natural

10294437

Price Range
R 0,9307 - R 0,7538

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.6 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Screw Crossed Drive M2 6.0 mm Nylon Natural

10294376

Price Range
R 0,8829 - R 0,7151

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.6 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Screw Crossed Drive M2 12.0 mm Nylon Natural

10294406

Price Range
R 0,9079 - R 0,7354

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.6 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Screw Crossed Drive M2.5 10.0 mm Nylon Natural

10295014

Price Range
R 0,8995 - R 0,7286

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    2.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Crossed Drive M3.5 12.0 mm Nylon Natural

10296363

Price Range
R 0,9475 - R 0,7675

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Crossed Drive M3.5 16.0 mm Nylon Natural

10296370

Price Range
R 0,9579 - R 0,7759

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Crossed Drive M4 8.0 mm Nylon Natural

10296837

Price Range
R 0,9703 - R 0,7858

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Crossed Drive M2 20.0 mm Nylon Natural

10294420

Price Range
R 0,9225 - R 0,7471

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Screw Crossed Drive M2.5 16.0 mm Nylon Natural

10295038

Price Range
R 0,9161 - R 0,7421

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    2.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Crossed Drive M3 12.0 mm Nylon Natural

10295809

Price Range
R 0,9079 - R 0,7354

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Crossed Drive M3.5 6.0 mm Nylon Natural

10296325

Price Range
R 0,9225 - R 0,7471

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Crossed Drive M3.5 35.0 mm Nylon Natural

10296400

Price Range
R 1,0512 - R 0,8515

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Crossed Drive M4 25.0 mm Nylon Natural

10296882

Price Range
R 0,9994 - R 0,8095

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Crossed Drive M5 15.0 mm Nylon Natural

10297407

Price Range
R 1,2186 - R 0,9871

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.45 mm
  • Head Height
    3.8 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw M2 x 0.4 10.0 mm Nylon 6/6 Natural

10294307

Price Range
R 0,8995 - R 0,7286

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Screw M2.5 x 0.45 8.0 mm Nylon 6/6 Natural

10294918

Price Range
R 0,8911 - R 0,7219

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    2.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw M3 x 0.5 6.0 mm Nylon 6/6 Natural

10295656

Price Range
R 0,8829 - R 0,7151

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw M3 x 0.5 35.0 mm Nylon 6/6 Natural

10295731

Price Range
R 0,9958 - R 0,823

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural