Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.
The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.
Series Code :SR1923
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|
| R 2,944 - R 5,3619 | Request the lead time here |
M4
|
Clear
|
PC
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| R 2,8161 - R 5,1486 | Request the lead time here |
M3
|
Clear
|
PC
|
0.476 in
12.1 mm
|
Crossed Drive
|
||
| R 1,9627 - R 3,5841 | Request the lead time here |
M3
|
Clear
|
PC
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
| R 5,4472 - R 9,9558 | 100 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
Clear
|
PC
|
0.591 in
15.0 mm
|
Crossed Drive
|
||
| R 1,9627 - R 3,5841 | 1100 In stock - Delivery conditions may apply, visit our FAQs |
M3
|
Clear
|
PC
|
0.197 in
5.0 mm
|
Crossed Drive
|
||
| R 4,5512 - R 8,3345 | Request the lead time here |
M3
|
Clear
|
PC
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| R 2,944 - R 5,3619 | Request the lead time here |
M4
|
Clear
|
PC
|
0.638 in
16.2 mm
|
Crossed Drive
|
||
| R 8,4767 - R 15,4885 | Request the lead time here |
M3
|
Clear
|
PC
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
| R 21,3198 - R 38,899 | Request the lead time here |
M5
|
Clear
|
PC
|
1.378 in
35.0 mm
|
Crossed Drive
|
||
| R 6,4713 - R 11,8048 | Request the lead time here |
M5
|
Clear
|
PC
|
0.709 in
18.0 mm
|
Crossed Drive
|
||
| R 2,3467 - R 4,2668 | Request the lead time here |
M2.6
|
Clear
|
PC
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| R 2,9298 - R 5,3335 | Request the lead time here |
M4
|
Clear
|
PC
|
|
Crossed Drive
|
||
| R 7,9931 - R 14,6067 | Request the lead time here |
M6
|
Clear
|
PC
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| R 22,6425 - R 41,3169 | Request the lead time here |
M6
|
Clear
|
PC
|
1.378 in
35.0 mm
|
Crossed Drive
|
||
| R 11,0937 - R 20,2246 | Request the lead time here |
M6
|
Clear
|
PC
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
| R 22,6425 - R 41,3169 | Request the lead time here |
M6
|
Clear
|
PC
|
1.575 in
40.0 mm
|
Crossed Drive
|
||
| R 16,4983 - R 30,1094 | Request the lead time here |
M5
|
Clear
|
PC
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
| R 2,6169 - R 4,7646 | Request the lead time here |
M2.6
|
Clear
|
PC
|
|
Crossed Drive
|
||
| R 2,4178 - R 4,4232 | Request the lead time here |
M2
|
Clear
|
PC
|
|
Crossed Drive
|
||
| R 2,3609 - R 4,2952 | Request the lead time here |
M3
|
Clear
|
PC
|
|
Crossed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue